技术资料

技术资料 — 开关控制器

 
按产品分类或应用,访问 技术资料页面
应用笔记 (8)
Circuit Note (1)
技术文章 (5)
《模拟对话》杂志 (2)
  • Synchronous Inverse SEPIC Topology Provides High Efficiency Buck/Boost Voltage Converters
    The article describes the inverse SEPIC (single-ended primary inductor converter) topology using the ADP1877, an efficient noninverting dc-to-dc converters that can operate in either buck or boost mode with minimal cost and component count.
    (Analog Dialogue, May 2010)
  • ADIsimPower Provides Robust, Customizable DC-DC Converter Designs
    Article describes the ADIsimPower selection and design process: 1. Enter Your Design Criteria, 2. View All Design Solutions, 3. View Solution Details, and 4. Build Your Design. ADIsimPower provides a schematic, bill of materials (BOM), efficiency plots, performance specifications, closed-loop transfer function, and the means to build the design.
    (Analog Dialogue, January 2010)
产品数据手册 (21)
常见问题解答 (1)
概况 (6)
电源参考设计 (25)
  • ADP1850: 12.0 Vin, 8 Outputs at 2A to 8A  (pdf, 854 kB)
    [PRD1366] Proven design for powering Xilinx 7 series devices. Meets tolerance and sequencing guidelines set by Xilinx. Uses ADP1850 dual output synchronous buck controller.
  • ADP1823, ADP2106, ADP1821 Reference Design  (pdf, 189 kB)
    Six Output Voltages: 1.2 V, 1.8 V, 2.5 V, 3.3 V, 5 V, 12 V; Output Current: 1 A to 4.5 A; Input voltage: 14.4-20.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1864 & ADP1611 Reference Design  (pdf, 123 kB)
    Input Voltage 5V ± 5%; Generates two voltages: An adjustable negative voltage that tracks an adjustable positive voltage; Output Voltage: -7V to -12V and +7 to +12V; Single resistor value change for each supply will adjust the output voltages; Both Voltages capable of providing 150mA of output current
  • ADP1829 & ADP1864 Reference Design  (pdf, 142 kB)
    Three Output Voltages: 1.24 V, 3.3 V, 5 V; Output Current: 2 A to 4 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design  (pdf, 1793 kB)
    Two Output Voltages: 3.3 V, 1.0 V; Output Current: 3.0 A, 8.0 A; Input voltage: 10.8 V – 13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829, ADP210x, ADP171x Reference Design  (pdf, 447 kB)
    Seven Output Voltages: 5.0 V, 3.6 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 and ADP1715 Reference Design  (pdf, 166 kB)
    Five Output Voltages: 5.0 V, 3.3 V, 3.3 V low noise, 2.5 V, 1.3 V; Output Current: 0.005 A to 1.65 A; Input voltage: 8-16 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829, ADP210x and ADP171x Reference Design  (pdf, 687 kB)
    Seven Output Voltages: 3.6 V, 3.3 V,3.3l V 2.5 V, 1.8 V, 1.25 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design  (pdf, 287 kB)
    Five Output Voltages: 1.0V, 1.8V, 3.3V x 2, 5V; Output Current: 0.7A to 2.8A; Input voltage: 9-12V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design  (pdf, 172 kB)
    Four Output Voltages: 7.0 V, 3.3 V, 1.8 V, 1.2 V; Output Current: 1.6 A to 12.6 A; Input voltage: 19-21 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1821 Reference Design  (pdf, 1251 kB)
    Two Output Voltages: 1.5 V, 1.2 V; Output Current: each 20 A; Input voltage: 12 V; DC plus Ripple <±2% of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 & ADP1821 Reference Design  (pdf, 309 kB)
    Five Output Voltages: 1.2 V, 1.8 V, 3.3 V, 5 V, 12 V; Output Current: 1 A to 4.5 A; Input voltage: 15.2-16.8 V; Ripple 50 mV ppk; Transient step ±5%, 50% max load
  • ADP1829 Reference Design  (pdf, 555 kB)
    Two Output Voltages: 5.0 V, 3.3 V; Output Current: 3 A; Input voltage: 8.0-16.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design  (pdf, 574 kB)
    Two Output Voltages: 5.0 V, 3.3 V; Output Current: 3 A; Input voltage: 8.0-16.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1821 Reference Design  (pdf, 0)
    Single Output Voltage: 5.0 V; Output Current: 1.4 A; Input voltage: 9 V to 20 V; Ripple <1% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1821 Reference Design  (pdf, 103 kB)
    One Output Voltage: 5 V; Output Current: 4 A; Input voltage: 12.0-44.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829 Reference Design  (pdf, 679 kB)
    Two Output Voltages: 5.0 V, 3.3 V; Output Current: 1.5 A, 2.6 A; Input voltage: 10.8 V-13.2 V; Ripple 12 mV ppk; Transient step ±5%, 50% max load
  • ADP1828 Low Voltage DC-DC Switching Power  (pdf, 721 kB)
    Input Voltage Range: 10.8 V – 13.2 V; Output Voltage: 2.5 V; Output Current: 4 A; Single sided 1” x1” PCB
  • ADP1828 Vin 2.25-2.75 Vout 1V @ 12 A  (pdf, 133 kB)
    Input Voltage Range: 2.25 V – 2.75 V; Output Voltage: 1 V; Output Current: 12 A; Ripple 20 mV ppk; Transient step ±5%, 50% max load
  • ADP1828 Three Output Voltages  (pdf, 216 kB)
    Three Output Voltages: 3.3 V, 2.5 V, 1.25 V; Output Current: 2.2 A, 3.9 A, 12.7 A; Input Voltage Range: 10.8 V – 13.2 V; Ripple 1-2% ppk of Output Voltage; Transient step ±3%, 25% max load
  • ADP1877 Vin 10.8-13.2V Vout 1.2, 1.8, 3.3, 5V  (pdf, 264 kB)
    Four Output Voltages: 1.2 V, 1.8 V, 3.3 V, 5 V; Output Current: 1 A to 3.5 A; Ripple 50 mV ppk; Transient step ±5%, 50% max load
  • ADP1621 ±15V Dual-Output SEPIC-Cuk  (pdf, 1239 kB)
  • ADP1621 28V Boost  (pdf, 168 kB)
    Iout of at least 0.5 amps (will do more). Simulation results showing stability and transient response.
  • ADP1877 Reference Design  (pdf, 616 kB)
    Input 10.8 V to 13.2 V. The output voltages: VOUT1 = 1.2 V 2 A, VOUT2 = 1.8 V 1.8 A, VOUT3 = 3.3 V 1 A, VOUT4 = 5.0 V 2.2 A
  • PRD1205: Quasi-Isolated Flyback  (pdf, 0)
    This is a 10V - 14 input isolated flyback converter which uses the ADP1621 controller and an AD8691 operational amplifier. The target application of this converter is for powering a portable media player from the accessory power outlet of an automobile.
产品评述 (1)
推荐读物 (1)
解决方案通报 (2)
技术资料 (1)
用户指导 (9)
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭