新闻
- 2008年10月13日 ADI公司32 × 32视频交叉点开关实现低功耗与宽带宽的完美组合
新产品
-
ADG1419- 2.1 Ω Max On Resistance ±15 V/12 V/±5 V iCMOS SPDT Switch
The ADG1419 is a monolithic iCMOS® device containing a single-pole/double-throw (SPDT) switch. An EN input on the LFCSP package is used to enable or disable the device. When disabled, all channels are switched off.
The iCMOS (industrial CMOS) modular manufacturing More
中文产品数据手册 Rev 0, 11/2009 (pdf 505kB)
-
ADG1607- 4.5 Ω RON, 16-Channel, Differential 8-Channel, ±5V, +12 V, +5 V, and +3.3 V Multiplexers
The ADG1606 and ADG1607 are monolithic iCMOS® analog multiplexers comprising of 16 single channels and eight differential channels, respectively. The ADG1606 switches one of 16 inputs to a common output, as determined by the 4-bit binary address lines (A0, A1, A2, and A3). The ADG1607 switches one of eight differential inputs to a More
中文产品数据手册 Rev 0, 11/2009 (pdf 516kB)
-
ADG1606- 4.5 Ω RON, 16-Channel, Differential 8-Channel, ±5V, +12 V, +5 V, and +3.3 V Multiplexers
The ADG1606 and ADG1607 are monolithic iCMOS® analog multiplexers comprising of 16 single channels and eight differential channels, respectively. The ADG1606 switches one of 16 inputs to a common output, as determined by the 4-bit binary address lines (A0, A1, A2, and A3). The ADG1607 switches one of eight differential inputs to a More
中文产品数据手册 Rev 0, 11/2009 (pdf 516kB)
-
ADN4604- X-STREAM™ 4.25 Gbps, 16 × 16, Digital Crosspoint Switch
The ADN4604 is a 16 × 16 asynchronous, protocol agnostic, digital crosspoint switch, with 16 differential PECL-/CML-compatible inputs and 16 differential CML outputs.
The ADN4604 is optimized for nonreturn-to-zero (NRZ) signaling with data rates of up to 4.25 Gbps per port. Each port offers a fixed level of input equalization and programmable output swing and output More
中文产品数据手册 Rev 0, 10/2009 (pdf 1341kB)
- More... 订阅新产品资料