应用笔记 (2)
- AN-1024: 如何计算多路复用器的建立时间和采样速率 (pdf, 439 kB)
- AN-1024: How to Calculate the Settling Time and Sampling Rate of a Multiplexer (pdf, 210 kB)
技术文章 (3)
-
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications
(pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004) -
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004) - ECG Detects T-Wave Alternans and Late Potential Waveforms
产品数据手册 (3)
- ADG1408-DSCC: Microcircuit, Digital-Linear, 8 Channel, CMOS Multiplexer, Monolithic Silicon Military Data Sheet (Rev A, 07/2011)
- ADG1408-EP/ADG1409-EP: 4 Ω RON, 4-/8-Channel ±15 V/+12 V/±5 V iCMOS Multiplexers (Rev 0, 03/2011) (pdf, 290 kB)
- ADG1408/ADG1409: 4Ω Ron, 4-/8-Channel ±15 V/+12 V/±5 V iCMOS Multiplexers Data Sheet (Rev B, 03/2009) (pdf, 474 kB)
专业词汇表 (1)
概况 (2)
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. - Leading Inside Advertorials: A Whole New Value Equation for Industrial Designs (pdf, 157 kB)
产品选型指南 (2)