线性稳压器

ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter

ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator

ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator

ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT

订阅新产品资料 More

Analog Device, Inc.(简称ADI)提供多种低压差(LDO)线性稳压器。只要有任何一种甚至低到0.47μF的优质电容器,我们推出的anyCAP™稳压器就能稳定工作。我们的线性稳压器采用小型SOT-23封装,提供高精度,并且包括许多功能,例如,热过载热保护、安全限流以及明显降低功耗电流的待机模式。ADI公司提供固定或可调的输出电压、高达1.5 A的输出电流和低至80 mV的(输出与输入)电压差。而且,我们还提供稳压器产品的参数搜索指南,以便帮助您的应用选择最好的LDO线性稳压器。

Loading Selection Table Data, Please wait...