ADC
Analog Devices (ADI 公司)作为全世界领先的数据转换器供应商,建立了新的模数转换器(ADC)系统结构,它们在性能和功能方面都取得了重大技术突破。ADI拥有从6位、8位、10位到28位广泛的ADC产品,它们以无以伦比的性能能够满足当前系统对低功耗、小封装和低成本的要求,为对成本敏感的市场中的大批量应用提供优异的解决方案。
请浏览ADI 高速模数转换器术语表 (按字母顺序先后排序)。
**AD9271 获得2007年度电子产品奖。
快速筛选 - Start by narrowing the list of product by key parameters::
Loading Selection Table Data, Please wait...
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
| Part# Results: 385 |
Resolution (Bits) | Sample Rate | T-Put Rate | TPut Rate(s) | # Chan | Min Input V Range | Max Input V Range | Ain Range | Ref Int/Ext | Supply V | Single-Supply | Pwr Diss (max) | Interface | SNR (dB) | SINAD (dB) | SFDR (dBc) | Analog Input Type | IMD | THD (dB) | ADC Architecture | Operating Temp Range | Features | Pkg Type | Product Description | Conv Time | ADC Rin | Cin | Sleep Pwr Diss | Full Pwr BW | Price* (1000-4999) | Part# Results: 385
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort parameter |
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
Sort parameter |
|||||||||
| Filter by value |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Filter by value |
||
| AD9066 | 6 | 60MSPS | 60MSPS | 60 MSPS | 2 | 500mV p-p | 500mV p-p | 0.5 V p-p | Int | Single(+5) | Yes | 400mW | Par | 36 | 36 | n/a | SE-Uni | n/a | 50 | Pipelined | -40 to +85 | n/a | SOIC, SOP | Dual 6-Bit, 60 MSPS Monolithic A/D Converter | 44.3ns | 40kOhms | 10pF | 400mW | 100MHz | $3.55 | AD9066 |
| AD7468 | 8 | 200kSPS | 200kSPS | 320 kSPS | 1 | 1.6V p-p | 3.6V p-p | Uni (Vref) | Int | Single(+1.8), Single(+2.5), Single(+3), Single(+3.3) | Yes | 0.57mW | Ser, SPI | 49 | n/a | 66dBc | SE-Uni | 77 | 66 | SAR | -40 to +85 | PwrDwn | SOP, SOT | 1.8V, Micro-Power, 10-bit ADC in 6 Lead SOT-23 | 2.94µs | n/a | 20pF | 0.3µW | 3.2MHz | $1.15 | AD7468 |
| AD7819 | 8 | 200kSPS | 200kSPS | 200 kSPS | 1 | 1.2V p-p | 5.5V p-p | Uni (Vref) | Ext | Single(+3), Single(+3.3), Single(+5) | Yes | 17.5mW | Par | 48 | 48 | 70dBc | SE-Uni | 77 | 70 | SAR | -40 to +105 | AutoPwrDwn, PwrDwn | DIP, SOIC, SOP | +2.7V to +5.5V, 200 kSPS, 8-Bit Sampling ADC | 4.5µs | n/a | 15pF | 5µW | n/a | $2.15 | AD7819 |
| AD7823 | 8 | 200kSPS | 200kSPS | 200 kSPS | 1 | 1.2V p-p | 5.5V p-p | (Vref) p-p, Uni (Vref) | Ext | Single(+3), Single(+3.3), Single(+5) | Yes | 17.5mW | Ser | 48 | 48 | 70dBc | Diff-Uni | 77 | 70 | SAR | -40 to +125 | AutoPwrDwn, PwrDwn | DIP, SOIC, SOP | 2.7 V to 5.5 V, 200 kSPS, 8-Bit ADC in 8-Lead microSOIC/DIP | 4.5µs | 1Ohms | 15pF | 5µW | n/a | $2.15 | AD7823 |
| AD7478 | 8 | 1MSPS | 1MSPS | 1 MSPS | 1 | 2.7V p-p | 5.25V p-p | Uni Vdd | Ext | Single(+3), Single(+3.3), Single(+5) | Yes | 17.5mW | Ser, SPI | n/a | 49 | 65dBc | SE-Uni | 68 | 65 | SAR | -55 to +125 | PwrDwn | SOT | 1 MSPS, Serial-Output 8-Bit ADC in 6-Lead SOT-23 | 0.8µs | n/a | 30pF | 5µW | 6.5MHz | $0.95 | AD7478 |
| AD7821 | 8 | 1MSPS | 1MSPS | 1 MSPS | 1 | 5V p-p | 5V p-p | Bip (Vref), Uni (Vref) | Ext | Dual(+5, -5), Single(+5) | Yes | 100.5mW | Par | 45 | n/a | n/a | SE-Bip, SE-Uni | 50 | 50 | Pipelined | -55 to +125 | n/a | DIP, LCC, SOIC | High Speed, µP-Compatible, CMOS, 8-Bit Sampling ADC | 660ns | 1Ohms | 55pF | n/a | 100kHz | $9.05 | AD7821 |
| AD7827 | 8 | 1MSPS | 1MSPS | 1 MSPS | 1 | 2V p-p | 2.55V p-p | Uni 2.0V, Uni 2.5V | Int/Ext | Single(+3), Single(+5) | Yes | 50mW | Ser | 48 | 48 | 55dBc | SE-Uni | 65 | 55 | Pipelined | -40 to +85 | AutoPwrDwn, PwrDwn | DIP, SOIC | 3/5 V, 1 MSPS, Serial Interface, 8-Bit Sampling ADC Data Sheet | 420ns | 1Ohms | 10pF | 5µW | n/a | $2.60 | AD7827 |
| AD7904 | 8 | 1MSPS | 1MSPS | 1 MSPS | 4 | 2.47V p-p | 5.1V p-p | Uni (Vref), Uni (Vref) x 2 | Ext | Single(+3), Single(+3.3), Single(+5) | Yes | 13.5mW | Ser, SPI | 49 | 49 | 64dBc | SE-Uni | 90 | 66 | SAR | -40 to +85 | AutoPwrDwn, PwrDwn | SOP | 4-Channel, 1 MSPS, Serial-Out, 8-Bit ADC w/ Sequencer in 16-Lead TSSOP | 800ns | 9GOhms | 20pF | 2.5µW | 8.2MHz | $1.55 | AD7904 |
| AD7908 | 8 | 1MSPS | 1MSPS | 1 MSPS | 8 | 2.475V p-p | 5.05V p-p | Uni (Vref), Uni (Vref) x 2 | Ext | Single(+3), Single(+3.3), Single(+5) | Yes | 13.5mW | Ser, SPI | 49 | 49 | 64dBc | SE-Uni | 90 | 66 | SAR | -40 to +85 | PwrDwn | SOP | 8-Channel, 1 MSPS, 8-Bit, Serial-Out ADC with Sequencer in 20-Lead TSSOP | 800ns | n/a | 20pF | 2.5µW | 8.2MHz | $1.85 | AD7908 |
| AD7478A | 8 | 1.2MSPS | 1.2MSPS | 1.2 MSPS | 1 | 2.35V p-p | 5.25V p-p | Uni Vdd | Ext | Single(+2.5), Single(+3), Single(+3.3), Single(+5) | Yes | 17.5mW | Ser, SPI | n/a | 49 | 65dBc | SE-Uni | 76 | 65 | SAR | -40 to +85 | PwrDwn | SC70, SOP | 2.35 V to 5.25 V, 1 MSPS, 8-Bit ADC in 6-Lead SC70 | 600ns | 1MOhms | 30pF | 5µW | 13.5MHz | $0.95 | AD7478A |
| AD7339 | 8 | 2MSPS | 2MSPS | 2 MSPS | 1 | 2V p-p | 2V p-p | 2 V p-p | Int | Single(+5) | Yes | 225mW | Par | n/a | 42.7 | n/a | SE-Uni | 48 | n/a | SAR | -40 to +85 | PwrDwn | QFP | 5 V, Complete 8-Bit I/O Port w/ 2 MSPS ADC, two Serial-Input & two Parallel-Input DACs | 488.3ns | n/a | 5pF | 22.5mW | 1.024MHz | $7.85 | AD7339 |
| AD7822 | 8 | 2MSPS | 2MSPS | 2 MSPS | 1 | 2V p-p | 2.5V p-p | 2 V p-p, 2.5V p-p | Int/Ext | Single(+3), Single(+5) | Yes | 60mW | Par | 48 | 48 | 55dBc | SE-Uni | 65 | 55 | Pipelined | -40 to +85 | AutoPwrDwn, PwrDwn | DIP, SOIC, SOP | 3/5V, 2 MSPS, 8-Bit Sampling ADC | 420ns | 1Ohms | 15pF | 25µW | 10MHz | $3.25 | AD7822 |
| AD7825 | 8 | 2MSPS | 2MSPS | 2 MSPS | 4 | 2V p-p | 2.5V p-p | 2 V p-p, 2.5V p-p | Int/Ext | Single(+3), Single(+5) | Yes | 36mW | Par | 48 | 48 | 55dBc | SE-Uni | 65 | 55 | Pipelined | -40 to +85 | AutoPwrDwn, PwrDwn | DIP, SOIC, SOP | 3/5V, 2 MSPS, 4-Channel, 8-Bit Sampling ADC | 420ns | 1Ohms | 15pF | 23.9mW | n/a | $3.40 | AD7825 |
| AD7829 | 8 | 2MSPS | 2MSPS | 2 MSPS | 8 | 2V p-p | 2.5V p-p | 2 V p-p, 2.5V p-p | Int/Ext | Single(+3), Single(+5) | Yes | 36mW | Par | 48 | 48 | 55dBc | SE-Uni | 65 | 55 | Pipelined | -40 to +85 | AutoPwrDwn, PwrDwn | DIP, SOIC, SOP | 3/5V, 2 MSPS, 8-Channel, 8-Bit Sampling ADC | 420ns | 1Ohms | 15pF | 23.9mW | n/a | $3.70 | AD7829 |
| AD7829-1 | 8 | 2MSPS | 2MSPS | 2 MSPS | 8 | 2V p-p | 2.5V p-p | 2 V p-p, 2.5V p-p, Uni 2.0V, Uni 2.5V | Int/Ext | Single(+2.7 to +5.5), Single(+2.7), Single(+3), Single(+3.3), Single(+5) | Yes | 36mW | Par | n/a | 48 | -55dBc | SE-Uni | -65 | -55 | Flash | -40 to +85 | PwrDwn | SOIC, SOP | 3 V/5 V, 2 MSPS, 8-Bit, 8-Channel ADC | 420ns | 6kOhms | 15pF | n/a | 10MHz | $3.70 | AD7829-1 |
| AD7278 | 8 | 3MSPS | 3MSPS | 3 MSPS | 1 | 2.35V p-p | 3.6V p-p | Uni Vdd | Ext | Single(+2.5), Single(+3), Single(+3.3) | Yes | 19.8mW | Ser, SPI | n/a | 49 | n/a | SE-Uni | 76 | 73 | SAR | -40 to +85 | PwrDwn | SOP, SOT | 8-Bit, 3 MSPS, Serial Out ADC Uses Vdd as Reference | 333.3ns | n/a | 42pF | 7.2µW | 74MHz | $1.85 | AD7278 |
| AD775 | 8 | 20MSPS | 20MSPS | 20 MSPS | 1 | 2V p-p | 2V p-p | 2 V p-p | Ext | Single(+5) | Yes | 85mW | Par | n/a | 47 | n/a | SE-Uni | n/a | 51 | Pipelined | 0 to +70 | - | SOIC | 8-Bit, 20 MSPS, 60 mW Sampling A/D Converter | 150ns | 9GOhms | 11pF | n/a | n/a | ** | AD775 |
| AD9281 | 8 | 28MSPS | 28MSPS | 28 MSPS | 2 | 1V p-p | 2.25V p-p | (Vref) p-p, 1 V p-p, 2 V p-p, Uni (Vref), Uni 1.0V, Uni 2.0V | Int/Ext | Single(+3), Single(+3.3), Single(+5) | Yes | 260mW | Par | 49.2 | 49.1 | 65dBc | Diff-Uni, SE-Uni | 58 | 67.5 | Pipelined | -40 to +85 | PwrDwn, Simul Sample | SOP | Dual, 8-Bit, 28 MSPS, Simultaneous-Sampling CMOS ADC | 35.7ns | 9GOhms | 2pF | 16mW | 245MHz | $3.86 | AD9281 |