Video Op-Amps
|
| ADA4800 | ✓
| 400MHz | 415V/µs | - | 1.5nV/rtHz | - | 4V | 17V | 1.4mA | - |
$0.3 | 1.4mA |
| ADA4856-3 |
| 225MHz | 800V/µs | - | 14nV/rtHz | - | 3V | 5.5V | 23.4mA | CSP |
$1.39 | 7.8mA |
| ADA4858-3 |
| 600MHz | 600V/µs | -86dB | 4nV/rtHz | 1V/V | 3V | 5.5V | - | CSP |
$1.69 | 7mA |
| ADA4859-3 |
| 265MHz | 740V/µs | - | 17nV/rtHz | - | 3V | 5.5V | 38mA | CSP |
$1.69 | - |
| ADA4860-1 |
| 520MHz | 790V/µs | 90dB | 4nV/rtHz | 1V/V | 5V | 12V | 8mA | SOT |
$0.56 | 8mA |
| ADA4861-3 |
| 730MHz | 680V/µs | 85dB | 3.2nV/rtHz | 1V/V | 5V | 12V | 20.5mA | SOIC |
$0.96 | 6.83mA |
| ADA4862-3 |
| 310MHz | 830V/µs | 81dB | 10.6nV/rtHz | 1V/V | 5V | 12V | 20.5mA | SOIC |
$0.96 | 6.83mA |
| ADA4850-1 |
| 175MHz | 220V/µs | 81dB | 10nV/rtHz | 1V/V | 2.7V | 6V | 2.9mA | CSP |
$0.56 | 2.5mA |
| ADA4850-2 |
| 175MHz | 220V/µs | - | 10nV/rtHz | 1V/V | 2.7V | 6V | 5.6mA | CSP |
$0.7 | 2.5mA |
| ADA4851-2 | ✓
| 130MHz | 375V/µs | 83dB | 10nV/rtHz | 1V/V | 2.7V | 12V | 6.4mA | SOP |
$0.7 | 3.2mA |
| ADA4851-4 | ✓
| 130MHz | 375V/µs | 83dB | 10nV/rtHz | 1V/V | 2.7V | 12V | 12.8mA | SOP |
$1.1 | 3.2mA |
| AD8045 |
| 1GHz | 1.35KV/µs | 102dB | 3nV/rtHz | 1V/V | 3.3V | 12V | 16mA | CSP, SOIC |
$1.41 | 19mA |
| AD8038Reference Circuit Available |
| 350MHz | 425V/µs | 90dB | 8nV/rtHz | 1V/V | 3V | 12V | 1.5mA | SC70, SOIC |
$0.75 | 1mA |
| AD8091 |
| 110MHz | 170V/µs | 71dB | 16nV/rtHz | 1V/V | 3V | 12V | 5.5mA | SOIC, SOT |
$0.7 | 5.5mA |
| AD8092 |
| 110MHz | 170V/µs | 71dB | 16nV/rtHz | 1V/V | 3V | 12V | 11mA | SOIC, SOP |
$0.9 | 5.5mA |
| AD8039 |
| 350MHz | 425V/µs | 90dB | 8nV/rtHz | 1V/V | 3V | 12V | 3mA | SOIC, SOT |
$1.21 | 1mA |
| AD8021Reference Circuit Available |
| 490MHz | 150V/µs | 93dB | 2.1nV/rtHz | 1V/V | 4.5V | 24V | 7.7mA | SOIC, SOP |
$1.31 | 7.7mA |
| AD8074 |
| 600MHz | 1.6KV/µs | 80dB | 19.5nV/rtHz | 1V/V | 9V | 11V | 30mA | SOP |
$2.22 | 10mA |
| AD8061 |
| 320MHz | 650V/µs | 77dB | 8.5nV/rtHz | 1V/V | 2.7V | 8V | 9.5mA | SOIC, SOT |
$0.55 | 6.8mA |
| AD8062 |
| 320MHz | 650V/µs | 77dB | 8.5nV/rtHz | 1V/V | 2.7V | 8V | 19mA | SOIC, SOP |
$1.5 | 6.8mA |
| AD8063 |
| 320MHz | 650V/µs | 77dB | 8.5nV/rtHz | 1V/V | 2.7V | 8V | 9.5mA | SOIC, SOT |
$0.55 | 6.8mA |
| AD8057 |
| 325MHz | 1.15KV/µs | 85dB | 7nV/rtHz | 1V/V | 3V | 12V | 7.5mA | SOIC, SOT |
$0.86 | 6mA |
| AD8058 |
| 325MHz | 1.15KV/µs | 85dB | 7nV/rtHz | 1V/V | 3V | 12V | 15mA | SOIC, SOP |
$1.62 | 7.5mA |
| AD8051 |
| 110MHz | 170V/µs | 68dB | 16nV/rtHz | 1V/V | 3V | 12V | 5.5mA | SOIC, SOT |
$0.86 | 5.5mA |
| AD8052 |
| 110MHz | 170V/µs | 68dB | 16nV/rtHz | 1V/V | 3V | 12V | 11mA | SOIC, SOP |
$1.62 | 5.5mA |
| AD8054 |
| 150MHz | 190V/µs | 68dB | 16nV/rtHz | 1V/V | 3V | 12V | 13.6mA | SOIC, SOP |
$2.88 | 3.4mA |
| AD8055 |
| 300MHz | 1.4KV/µs | 72dB | 6nV/rtHz | 1V/V | 8V | 12V | 6.5mA | DIP, SOIC, SOT |
$0.86 | 6.5mA |
| AD8056 |
| 300MHz | 1.4KV/µs | 72dB | 6nV/rtHz | 1V/V | 8V | 12V | 12mA | DIP, SOIC, SOP |
$1.62 | 6mA |
| AD8079 |
| 260MHz | 800V/µs | 65dB | 2nV/rtHz | 1V/V | 6V | 12V | 11.5mA | SOIC |
$4.56 | 5.75mA |
| AD8042Reference Circuit Available |
| 170MHz | 225V/µs | 73dB | 15nV/rtHz | 1V/V | 3V | 12V | 14mA | DIP, SOIC |
$2.28 | 7mA |
| AD8044 |
| 160MHz | 190V/µs | 75dB | 16nV/rtHz | 1V/V | 3V | 12V | 13.6mA | DIP, SOIC |
$4 | 3.4mA |
| AD8041 |
| 170MHz | 170V/µs | 72dB | 16nV/rtHz | 1V/V | 3V | 12V | 6.5mA | DIP, SOIC |
$1.95 | 6.5mA |
| AD8047 |
| 250MHz | 750V/µs | 61dB | 5.2nV/rtHz | 1V/V | 6V | 12V | 6.6mA | DIP, SOIC |
$2.53 | 6.6mA |
| AD8036 |
| 240MHz | 1.2KV/µs | 66dB | 6.7nV/rtHz | 1V/V | 6V | 12V | 21.5mA | DIP, SOIC |
$4.33 | 21.5mA |
| AD9631 |
| 320MHz | 1.3KV/µs | 72dB | 7nV/rtHz | 1V/V | 6V | 12V | 18mA | DIP, SOIC |
$4.77 | 18mA |
| AD829 |
| 120MHz | 230V/µs | - | 1.7nV/rtHz | 1V/V | 9V | 36V | 6.5mA | DIP, LCC, SOIC |
$2.78 | 5.3mA |
回到顶部
Video Buffers
|
| AD8074 | 600MHz | 2.5mV | 3 | 9V | 11V | 30mA | 1.6KV/µs | 19.5nV/rtHz | 5µA | - | -40 to +85 |
$2.22 |
| AD8075 | 550MHz | 2.5mV | 3 | 9V | 11V | 30mA | 1.35KV/µs | 22nV/rtHz | 5µA | - | -40 to +85 |
$2.22 |
| AD8509 | - | 20mV | 9 | 3.3V | 6.5V | 8.5mA | 7V/µs | - | 50nA | - | -20 to +85 |
$3.77 |
| AD8079 | 260MHz | 5mV | 2 | 6V | 12V | 11.5mA | 800V/µs | 2nV/rtHz | 3µA | - | -40 to +85 |
$4.56 |
回到顶部
CAT-5 Video Drivers
|
| AD8141 | 275MHz | - | - | 1.15KV/µs | - | 4.5V | 5.5V | 44mA | - | 24-Lead LFCSP |
$1.65 |
| AD8142 | 285MHz | - | - | - | - | 4.5V | 5.5V | - | - | 24-Lead LFCSP |
$1.65 |
| AD8124 | 110MHz | - | - | - | - | 4.5V | 5.5V | 132mA | - | 40-Lead LFCSP |
$5.95 |
| ADA4311-1 | 310MHz | - | 5 | 1.05KV/µs | - | - | 12V | 11.8mA | - | - |
$0.95 |
| AD8146 | 700MHz | 200Hz | 2 | 3KV/µs | X | 4.5V | 5.5V | 61.5mA | Adjustable Output Common Mode Voltage | 24-Lead LFCSP |
$2.92 |
| AD8147Reference Circuit Available | 600MHz | 235Hz | 2 | 3KV/µs | X | 4.5V | 5.5V | 61.5mA | Sync on Common Mode | 24-Lead LFCSP |
$3.03 |
| AD8148 | 700MHz | 235Hz | 4 | 3KV/µs | X | 4.5V | 5.5V | 62.5mA | Sync on Common Mode | 24-Lead LFCSP |
$3.13 |
| ADA4310-1 | 190MHz | - | 1 | 820V/µs | - | 6V | 12V | 11.2mA | - | 10-Lead uSOIC, 16-Lead LFCSP |
$0.9 |
| AD8133 | 450MHz | 55Hz | 2 | 1.6KV/µs | X | 2.8V | 11V | 26mA | - | 24-Lead LFCSP |
$2.62 |
| AD8134 | 450MHz | 55Hz | 2 | 1.6KV/µs | X | 4.5V | 11V | 26.5mA | Sync-on-CM | 24-Lead LFCSP |
$2.62 |
| AD8131 | 400MHz | 85Hz | 2 | 2KV/µs | - | 2.7V | 11V | 10.25mA | - | 8-Lead MSOP, 8-Lead SOIC |
$1.82 |
回到顶部
*此处所列报价仅供预算参考,为美元报价(规定订量的单价,美国离岸价)。对于评估板和套件的报价是指1个单位价格。
**目前不提供具体报价。有关更多信息,请单击产品型号,查看产品页面
Complete Solutions for Video over UTP Signal Chain