| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| ADA4858-3: Single-Supply, High Speed, Triple Op Amp with Charge Pump Data Sheet (Rev B, 11/2012) (pdf, 462 kB) | 产品数据手册 | |
| MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响 (pdf, 69 kB) | 技术指南 | |
| MT-057: 高速电流反馈运算放大器 (pdf, 281 kB) | 技术指南 | |
| MT-051:电流反馈运算放大器噪声考虑因素 (pdf, 157 kB) | 技术指南 | |
| MT-034:电流反馈(CFB)运算放大器 (pdf, 130 kB) | 技术指南 | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
在线研讨会 | WEBCAST |
|
UG-140:通用评估板用户指南
(pdf, 283 kB)
16引脚、4 mm × 4 mm LFCSP封装的三通道、高速运算放大器通用评估板 |
用户指导 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
| ADA4858 SPICE Macro Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。