添加到信号链设计器

ADA4410-6:  集成式视频滤波器,具有可选截止频率,适合RGB、高清/标清、Y、C和CV信号

产品详情

ADA4410-6是一款全面精心设计的集成式滤波解决方案,设计人员可以利用它灵活轻松地实现滤波,并驱动许多类型的视频信号,包括高清视频。在RGB/分量通道中,可以通过两个逻辑引脚选择六阶滤波器的截止频率,从而获得四种滤波器组合,适用于RGB、高清和标清视频。截止频率范围为9 MHz至36 MHz。

ADA4410-6还能对传统标准S视频和复合视频信号进行滤波。差分增益为0.11%,差分相位为0.25°,因而该器件是所有复合视频(CV)应用的绝佳选择。

ADA4410-6采用32引脚LFCSP封装,工作温度范围为-40°C至+85°C工业温度范围。

特点和优势

  • 六阶滤波器,可选截止频率:
    36 MHz, 18 MHz, 9 MHz
  • 支持许多视频标准:
    RGB/YPbPr/YUV/标清/YC/CV
  • 支持最高达1080i的分辨率
    -1 dB带宽:30 MHz(高清)
  • 所有输入端均具有2:1多路复用器
  • 可选增益:x2或x4
  • 直流输出偏移调整:±0.5 V(折合到输入端)
  • 出色的视频特性
    NTSC差分增益:0.11%
    NTSC差分相位:0.25°
  • 低输入偏置电流:6.6 µA
  • 宽电源电压范围:+4.5 V至±5 V
  • 轨到轨输出
    典型输出摆幅:4.5 V(峰峰值,5 V单电源)
  • 禁用特性

ADA4410-6功能框图

文档

快讯名称 内容类型 文件类型
ADA4410-6: Integrated Video Filter with Selectable Cutoff Frequencies for GBR, HD/SD Y, C, and CV Data Sheet (Rev B, 03/2006) (pdf, 451 kB) 产品数据手册 PDF
Advantiv™ Advanced TV Solutions Meeting Today's Digital Entertainment Challenges 技术资料 HTML
Amplifiers for Video Distribution  (pdf, 115 kB) 产品选型指南 PDF
Amplifiers for Video Distribution  (pdf, 115 kB) 产品选型指南 PDF
ADI公司在高级电视领域 概况 HTML
Video Amplifier Products (April 2007)  (pdf, 4117 kB) 概况 PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADA4410-6 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADA4410-6ACPZ-R2 产品状态: 量产 32 ld LFCSP (5x5mm CP-32-2) 32 工业 Reel, 250 - $ 3.20 Y  材料信息 查看PCN 订购
ADA4410-6ACPZ-R7 产品状态: 量产 32 ld LFCSP (5x5mm CP-32-2) 32 工业 Reel, 1500 - $ 2.52 Y  材料信息 查看PCN 订购 样片
ADA4410-6ACPZ-RL 产品状态: 量产 32 ld LFCSP (5x5mm CP-32-2) 32 工业 Reel, 5000 - $ 2.52 Y  材料信息 查看PCN 订购