| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD829: High Speed, Low Noise Video Op Amp Data Sheet (Rev I, 10/2011) (pdf, 278 kB) | 产品数据手册 | |
| AD829: Military Data Sheet (Rev A, 10/2001) (pdf) | 产品数据手册 | |
| AN-581: 单电源应用中的偏置和去耦运算放大器 (pdf, 0) | 应用笔记 | |
| AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB) | 应用笔记 | |
| AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制 (pdf, 228 kB) | 应用笔记 | |
|
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. |
应用笔记 | |
|
AN-402: 以输入箝位放大器取代输出箝位运算放大器
(pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。 |
应用笔记 | |
|
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion. |
应用笔记 | |
| MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps (pdf, 62 kB) | 技术指南 | |
| MT-058: 反馈电容对VFB和CFB运算放大器的影响 (pdf, 320 kB) | 技术指南 | |
| MT-056: 高速电压反馈运算放大器 (pdf, 109 kB) | 技术指南 | |
| MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR (pdf, 455 kB) | 技术指南 | |
| MT-052:运算放大器噪声指数:不要被误导 (pdf, 199 kB) | 技术指南 | |
| MT-049:单极点系统的运算放大器总输出噪声计算 (pdf, 40 kB) | 技术指南 | |
| MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽 (pdf, 81 kB) | 技术指南 | |
| MT-047:运算放大器噪声 (pdf, 72 kB) | 技术指南 | |
| MT-033:电压反馈型运算放大器的增益和带宽 (pdf, 251 kB) | 技术指南 | |
| MT-032: Ideal Voltage Feedback (VFB) Op Amp (pdf, 65 kB) | 技术指南 | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
在线研讨会 | WEBCAST |
| UG-101:评估板用户指南 (pdf, 274 kB) | 用户指导 | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
推荐读物 | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
航天信息 | |
| High Speed Amplifiers Selection Table (pdf, 77 kB) | 产品选型指南 | |
| 高性能和低功耗设计,ADI转换器至关重要。 | 概况 | HTML |
| What do I do with the "null pins" on the amplifier if I don't plan to use them? | 常见问题解答 | HTML |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength. |
工具与转换 | HTML |
|
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data. |
工具与转换 | HTML |
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。 |
ADIsim Design/Simulation Tools | HTML |
|
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。 |
Design Calculators | HTML |
| AD829 SPICE Macro-Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。