应用笔记 (12)
- AN-581: 单电源应用中的偏置和去耦运算放大器 (pdf, 0)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
- AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制 (pdf, 228 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. -
AN-402: 以输入箝位放大器取代输出箝位运算放大器
(pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。 -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion. - AN-356: 用户指南:运算放大器规格参数的应用和测量 (pdf, 538 kB)
- AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB)
-
AN-349: 延长CMOS寿命的关键因素
(pdf, 326 kB)
本文介绍如何避免错误地使用CMOS -
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse - AN-257: Careful Design Tames High Speed Op Amps (pdf, 611 kB)
- AN-253: Find Op Amp Noise with Spreadsheet (pdf, 77 kB)
产品数据手册 (1)
专业词汇表 (1)
产品选型指南 (2)
- High Speed Amplifiers Selection Table (pdf, 77 kB)
- High Speed Switches (pdf, 63 kB)