添加到信号链设计器

AD8057:  单路、低成本、高性能电压反馈型、325 MHz放大器

产品详情

AD8057(单路)和AD8058(双路)均为性能极高、成本极低的放大器,出众的性价比使两款产品成为许多应用的理想选择。AD8057和AD8058还能减少对多种专用放大器的需求。

AD8057和AD8058均为电压反馈型放大器,拥有一般电流反馈型放大器的带宽和压摆率。两款低功耗放大器均具有低静态电流和宽电源电压范围(3 V至12 V)特性,噪声和失真性能符合高端视频系统的要求,还具有高速放大器中并不多见的出色直流性能。

AD8057和AD8058提供标准SOIC封装以及小型SOT-23-5 (AD8057)和MSOP (AD8058)封装,工作温度范围均为-40°C至+85°C工业温度范围。

AD8057(单路):SOIC-8和SOT-23-5封装

AD8058(双路):SOIC-8和MSOP-8封装

特点和优势

  • 低成本
  • 高速
    -3 dB带宽:325 MHz (G = +1)
    压摆率:1000 V/µs
    0.1 dB增益平坦度:28 MHz
  • 低功耗
    电源电流:每个放大器5.4 mA(典型值,5V)
  • 低噪声
    7 nV/√Hz
  • 低失真
    -85 dBc(5 MHz,RL = 1 kΩ)
  • 宽电源电压范围:3 V至12 V
  • 小型封装:SOIC-8和SOT-23-5

AD8057 引脚配置框图

Next Generation Devices

Analog Devices introduces the next generation of High Speed Operational Amplifiers (op amps), this new amplifier offers higher performance and lower power consumption than previous amplifiers. Also new in this category, is Analog Devices unique dedicated feedback pin packaging, which lowers distortion, lowers parasitics and simplifies board layout.

  • ADA4857-1: Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
  • ADA4857-2: Dual Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

文档

快讯名称 内容类型 文件类型
AD8057/AD8058: Low Cost, High Performance Voltage Feedback, 325 MHz Amplifiers Data Sheet  (Rev C, 10/2010) (pdf, 286 kB) 产品数据手册 PDF
AN-581: 单电源应用中的偏置和去耦运算放大器  (pdf, 0) 应用笔记 PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) 应用笔记 PDF
AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制  (pdf, 228 kB) 应用笔记 PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
应用笔记 PDF
AN-402: 以输入箝位放大器取代输出箝位运算放大器  (pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。
应用笔记 PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
应用笔记 PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) 技术指南 PDF
MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响  (pdf, 69 kB) 技术指南 PDF
MT-058: 反馈电容对VFB和CFB运算放大器的影响  (pdf, 320 kB) 技术指南 PDF
MT-056: 高速电压反馈运算放大器  (pdf, 109 kB) 技术指南 PDF
MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR  (pdf, 455 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-050: 二阶系统的运算放大器总输出噪声计算  (pdf, 38 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-047:运算放大器噪声  (pdf, 72 kB) 技术指南 PDF
MT-033:电压反馈型运算放大器的增益和带宽  (pdf, 251 kB) 技术指南 PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
UG-127:SOT-23-5/SOT-23-6封装的高速运算放大器通用评估板  (pdf, 841 kB) 用户指导 PDF
UG-101:评估板用户指南  (pdf, 274 kB) 用户指导 PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) 产品选型指南 PDF
我注意到你们的一些高速运算放大器采用了新的引脚排列。为什么要在使用了这么多年后做出改变呢? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
工具与转换 HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
工具与转换 HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
AD8057/AD8058 SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD8057 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD8057ACHIPS 产品状态: 量产 CHIPS OR DIE 0 工业 Tray, 340 $ 0.00 $ 0.00 Y  材料信息 通知我 联络ADI
AD8057AR 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 1.17 $ 1.00 N  材料信息 通知我 订购
AD8057AR-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 $ 0.00 $ 1.00 N  材料信息 通知我 订购
AD8057AR-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 $ 1.17 $ 1.00 N  材料信息 通知我 订购
AD8057ART-R2 产品状态: 量产 5 ld SOT-23 5 工业 Reel, 250 $ 1.41 $ 0.00 N  材料信息 通知我 订购
AD8057ART-REEL7 产品状态: 量产 5 ld SOT-23 5 工业 Reel, 3000 $ 0.00 $ 1.00 N  材料信息 查看PCN 订购
AD8057ARTZ-R2 产品状态: 量产 5 ld SOT-23 5 工业 Reel, 250 $ 1.21 $ 0.00 Y  材料信息 通知我 订购
AD8057ARTZ-REEL 产品状态: 量产 5 ld SOT-23 5 工业 Reel, 10000 $ 0.00 $ 0.00 Y  材料信息 查看PCN 订购
AD8057ARTZ-REEL7 产品状态: 量产 5 ld SOT-23 5 工业 Reel, 3000 $ 0.00 $ 0.86 Y  材料信息 查看PCN 订购 样片
AD8057ARZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 1.01 $ 0.86 Y  材料信息 通知我 订购 样片
AD8057ARZ-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 $ 0.00 $ 0.86 Y  材料信息 通知我 订购
AD8057ARZ-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 $ 0.00 $ 0.86 Y  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD8057 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
AD8057ART-EBZ 产品状态: 量产 5-Lead SOT-23 Bare Evaluation Board $ 18.25 -
AD8057ARTZ-REEL7 产品状态: 量产 5-Lead SOT-23 $ 0.00 -
AD8057AR-EBZ 产品状态: 量产 8-Lead SOIC Bare Evaluation Board $ 18.27 -
AD8057ARZ 产品状态: 量产 8-Lead SOIC $ 1.42 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭