可变增益放大器(VGA)已用于多种遥感和通信设备达半个多世纪。从超声波、雷达、激光雷达到无线通信以及甚至语音分析等方面的应用都利用VGA的可变增益特性以提高动态性能。
| Part# | Number of Channels | -3dB Bandwidth | Gain/Attenuate (min) | Gain/Attenuate (max) | Spectral Noise | Supply Current | Supply Voltage (V) | Gain Accuracy | Package | US Price 1000-4999 | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADL5565Reference Circuit Available | ✓ | 1 | 6.75GHz | 0dB | 15.5dB | 1.52(nV/rtHz) | 80mA | 5.2V | 1dB | 16-Lead LFCSP |
$ |
| ADL5336Reference Circuit Available | 1 | - | -14.6dB | 19.5dB | - | 80mA | - | 100mdB | 32-Lead CSP |
$ | |
| ADRF6516 | 2 | 31MHz | -5dB | 45dB | - | 360mA | - | 200mdB | 32-Lead CSP |
$ | |
| ADRF6510Reference Circuit Available | ✓ | 2 | 30MHz | -5dB | 45dB | - | 258mA | 5.25V | 100mdB | 32-Lead CSP |
$ |
| AD8264 | 4 | 235MHz | 0dB | 24dB | 2.3(nV/rtHz) | 99mA | 5V | 2dB | 40-Lead LFCSP |
$ | |
| ADL5331Reference Circuit Available | 1 | 1.5GHz | -14dB | 17dB | - | 240mA | 5.25V | - | 24-Lead LFCSP |
$ | |
| AD8336 | 1 | 115MHz | -14dB | 46dB | 3(nV/rtHz) | 25mA | 12V | 500mdB | 16-Lead LFCSP |
$ | |
| ADL5391 | 1 | 2GHz | - | 9.5dB | 26.7(nV/rtHz) | 135mA | 5V | - | 16-Lead LFCSP |
$ | |
| AD8334 | 4 | 100MHz | 4.5dB | 43.5dB | 740m(nV/rtHz) | 116mA | 5V | 500mdB | 64-Lead LFCSP |
$ | |
| AD8368Reference Circuit Available | 1 | 800MHz | -12dB | 22dB | - | 60mA | 5V | 400mdB | 24-Lead LFCSP |
$ | |
| AD8352Reference Circuit Available | - | 2.2GHz | 3dB | 25dB | 2.7(nV/rtHz) | 37mA | 5.5V | - | 16-Lead LFCSP |
$ | |
| AD8337 | 1 | 280MHz | 0dB | 24dB | 2.2(nV/rtHz) | 15mA | 5V | 250mdB | 8-Lead LFCSP |
$ | |
| ADL5330Reference Circuit Available | 1 | 3GHz | -32dB | 21dB | - | 215mA | 5.25V | - | 24-Lead LFCSP |
$ | |
| AD8335 | 4 | 70MHz | -10dB | 38dB | 1.3(nV/rtHz) | 76mA | 5V | 200mdB | 64-Lead LFCSP |
$ | |
| ADL5390 | 1 | 2.4GHz | -30dB | 5dB | - | 135mA | 5V | - | 24-Lead LFCSP |
$ | |
| AD8340 | - | - | -32dB | -2dB | - | 130mA | - | - | - |
$ | |
| AD8341 | - | - | -34.5dB | -4.5dB | - | 125mA | - | - | 24-Lead LFCSP |
$ | |
| AD8331Reference Circuit Available | 1 | 120MHz | -4.5dB | 43dB | 740m(nV/rtHz) | 25mA | 5V | 500mdB | - |
$ | |
| AD8351 | - | 2.2GHz | 0dB | 26dB | 2.7(nV/rtHz) | 28mA | 5.5V | - | 10-Lead uSOIC |
$ | |
| AD8330 | 1 | 150MHz | 0dB | 50dB | 5(nV/rtHz) | 20mA | 6V | 500mdB | 16-Lead LFCSP, 16-Lead QSOP |
$ | |
| AD8332 | 2 | 120MHz | -4.5dB | 43.5dB | 740m(nV/rtHz) | 58mA | 5V | 500mdB | 28-Lead TSSOP, 32-Lead CSP |
$ | |
| AD8367 | 1 | 500MHz | -2.5dB | 42.5dB | 1.84(nV/rtHz) | 26mA | 5.5V | 200mdB | 14-Lead TSSOP |
$ | |
| AD8350 | - | 900MHz | 15dB | 20dB | 1.7(nV/rtHz) | 28mA | 11V | - | 8-Lead SOIC/8-Lead uSOIC |
$ | |
| AD604 | 2 | 40MHz | 0dB | 48dB | 800m(nV/rtHz) | 31mA | 5V | 300mdB | 24-Lead SOIC, 24-Lead SSOP |
$ | |
| AD605 | 2 | 40MHz | -14dB | 34dB | 1.8(nV/rtHz) | 23mA | 5V | 200mdB | 16-Lead SOIC |
$ | |
| AD603 | 1 | 90MHz | -11dB | 31dB | 1.4(nV/rtHz) | 20mA | 5V | 500mdB | 8-Lead DIP, 8-Lead SOIC |
$ | |
| AD600 | 2 | 35MHz | 0dB | 40dB | 1.4(nV/rtHz) | 14mA | 5V | - | - |
$ | |
| AD602 | 2 | 35MHz | -10dB | 30dB | 1.4(nV/rtHz) | 14mA | 5V | - | - |
$ |
| Part# | Number of Channels | -3dB Bandwidth | Spectral Noise | Gain Accuracy | Gain (min) | Gain (max) | Supply Voltage (V) | Supply Current | Package | US Price 1000-4999 | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8338 | - | 18MHz | - | - | 0dB | 80dB | - | 4mA | - |
$ | |
| ADL5201 | ✓ | 1 | 700MHz | - | - | -11.5dB | 20dB | 5V | 110mA | 24-Lead LFCSP |
$ |
| ADL5202Reference Circuit Available | 2 | 700MHz | - | - | -11.5dB | 20dB | 5V | 210mA | 40-Lead LFCSP |
$ | |
| ADL5240 | ✓ | 1 | - | - | - | -13.1dB | 18dB | 5.25V | 93mA | 32-Lead CSP |
$ |
| ADL5243 | 1 | - | - | - | -1.2dB | 31.3dB | 5V | 175mA | 32-Lead CSP |
$ | |
| AD8366 | 2 | 600MHz | - | - | 4.5dB | 20.25dB | 5V | 180mA | 32-Lead CSP |
$ | |
| AD8260 | 1 | 180MHz | 2.4(nV/rtHz) | 250mdB | -6dB | 24dB | 3.3V | 28mA | - |
$ | |
| AD8372 | 2 | 130MHz | - | 300mdB | -9dB | 32dB | 5.5V | 212mA | 32-Lead CSP |
$ | |
| ADL5592 | 1 | 2.4GHz | - | 20mdB | -52.1dB | 8.9dB | 5V | 189mA | 40-Lead LFCSP |
$ | |
| AD8375 | 1 | 630MHz | 1.9(nV/rtHz) | 200mdB | -4dB | 20dB | 5.5V | 125mA | 24-Lead LFCSP |
$ | |
| AD8376Reference Circuit Available | 2 | 700MHz | 2(nV/rtHz) | 200mdB | -4dB | 20dB | 5.5V | 250mA | 32-Lead CSP |
$ | |
| AD8370 | 1 | 750MHz | 2.1(nV/rtHz) | - | -11dB | 34dB | 5.5V | 79mA | 16-Lead TSSOP |
$ | |
| AD8324 | 1 | 100MHz | 157(nV/rtHz) | 1dB | -25.5dB | 33.5dB | 3.3V | 207mA | 20-Lead LFCSP, 20-Lead QSOP |
$ | |
| AD8369 | 1 | 600MHz | 2(nV/rtHz) | 500mdB | -5dB | 40dB | 5.5V | 37mA | 16-Lead TSSOP |
$ | |
| AD8327 | 1 | 160MHz | 64(nV/rtHz) | 1dB | -18dB | 30dB | 5V | 105mA | 20-Lead TSSOP | ** | |
| AD8325 | 1 | 100MHz | 56(nV/rtHz) | 1dB | -29.5dB | 30dB | 5V | 133mA | 28-Lead TSSOP |
$ | |
| AD8321 | 1 | 120MHz | 20(nV/rtHz) | 1dB | -27.4dB | 26dB | 9V | 90mA | 20-Lead SOIC | ** |
AD8338是一款可变增益放大器(VGA),适合要求全差分信号路径、低功耗、低噪声和在LF至18MHz频段内具有精确定义增益的应用。如果需要的话,该器件也可以采用单端信号源工作。
基本增益函数为线性dB,标称增益范围为0 dB至80 dB;标称增益范围与增益引脚上0.1V至1.1V的控制电压相对应。增益范围可以通过直接连接至内部求和结点的INPD和INMD引脚进行上下调节。例如,如果将一个47 Ω的电阻施加于INPD和INMD引脚上,增益范围设定为20 dB至100 dB,并且折合到输入端的噪声电平为1.5 nV√Hz。
AD8338包含额外的电路来实现失调校正和自动增益控制(AGC)功能。直流失调电压通过表现为高通滤波器的失调校正电路来消除。高通滤波器的转折频率由一个外部电阻设置。AGC功能可以改变AD8338的增益来维持恒定的均方根输出电压。用户施加的电
更多