采样和跟踪保持放大器

采样保持放大器和跟踪保持放大器用于信号处理系统、事件分析和许多其它应用中。Analog Devices, Inc.(简称:ADI)提供一系列融合高速与高精度的产品。我们的采样保持放大器能在700 ns扑获时间内获取信号并且仅需0.01 μV/μs下降速率保持该信号。这些器件能达到14 bit精度并具有低孔径抖动和输出阻抗。ADI公司的采样保持放大器和跟踪保持放大器可提供民用级、工业级和军用级工作温度范围,能够获取您所需要的信号。该系列产品还包括PKD01峰值检测器,它是一种能跟踪模拟输入信号并且能够保持该信号所达到的最大值的集成电路(IC)。PKD01能够被复位到正电压幅值或者负电压幅值,并且能够将其设置成用来检测正峰值或者负峰值。

产品选型表

SHA/Track=Holds

Part#
Results: 7
# ChannelsSupply Voltage (V)Acquisition Time (to .01%Aperture JitterDroop RateSlew Rate (V/µs)Temp Range (° C)PackagePrice* (1000 pcs.)
AD5851 +/-15; +/-12 3µs0.5ns1mV/ms10-25 to 85; 0 to 70 ; 55 to 125LCC; PDIP; PLCC $10.30
AD6844 +/- 53µs75ps0.1µV/µs--45 to 85; -55 to 125; 0 to 70 CERDIP $39.84
AD7811 +/-15700ns75ps0.1µV/µs--45 to 85; -55 to 125; 0 to 70 CERDIP; PDIP $7.92
AD7831 +/- 5250ns20ps.02µV/µs-0 to 70 CERDIP; SOIC $12.87
SMP044 +/- 53.5µs-2mV/ms3-45 to 85CERDIP; PDIP; SOIC $5.06
SMP088 +/- 53.6µs-2mV/ms3-45 to 85PDIP; SOIC $7.99
SMP188 +/- 53.5µs-2mV/ms6-45 to 85PDIP; SOIC; TSSOP $8.52
回到顶部
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭