添加到信号链设计器

AD203:  加固型军用温度范围隔离放大器

产品详情

AD203SN针对恶劣的工作环境设计制造,属于ADI的AD200系列,是一款低成本、高性能、变压器耦合式隔离放大器。电路设计、变压器构造、表贴器件和装配自动化均实现技术创新,使得这款隔离器结实耐用、经济实惠,适用于军用温度范围,同时还保持或改善了AD202/AD204系列的关键性能规格。

应用

  • 发动机监测和控制
  • 手机多通道数据采集系统
  • 仪器仪表和/或控制信号隔离
  • 分流测量
  • 高压仪表放大器
  • 特点和优势

    • 可靠的设计:符合严苛的质量与可靠性标准
    • -55°C至+125°C整个军用温度范围内具有额定性能
    • 10 kHz全功率带宽
    • 低非线性度:±0.025%(最大值)
    • 宽输出范围:±10 V(最小值,2.5 kΩ负载)
    • 高共模电压隔离:1500 V(均方根值、连续)

    AD203功能框图

    文档

    快讯名称 内容类型 文件类型
    AD203SN: Rugged, Military Temperature Range, 10 kHz Bandwidth Isolation Amplifier Data Sheet (Rev A, 09/2002) (pdf, 1798 kB) 产品数据手册 PDF
    ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
    (Revised 1/03)
    Invites Customer Participation in Creative Mil/Aero System Solutions
    推荐读物 PDF
    Space Qualified Parts List  (pdf, 93 kB)
    This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
    航天信息 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    评估套件,原理图符号和PCB封装

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    AD203 型号选项