电源参考设计 (1)
-
Precision Switchable Vout Regulator for OTP Applications
(pdf, 267 kB)
Output Voltage Switchable between 2.5V 2% and 7.0V 1%; Output Current: 0 to 50 mA; Input voltage: 3.2 V to 5.25V; Ripple 2% ppk of Output Voltage