添加到信号链设计器

ADR380:  2.048 V带隙基准电压源

产品详情

ADR380和ADR381分别是2.048 V和2.500 V精密带隙基准电压源,具有高精度、高稳定性、低功耗和小尺寸特性。利用温度漂移曲率校正专利技术,可以使电压随温度变化的非线性度降至最小。宽电源电压范围和低功耗特性,使这些器件非常适合3 V至5 V电池供电应用。

ADR380和ADR381均为微功耗、低压差(LDV)器件,可利用仅比输出电压高出300 mV的电源提供稳定的输出电压。两款器件的额定温度范围为−40°C至+85°C工业温度范围,采用3引脚SOT-23小型封装。

特点和优势

  • 初始精度:±5 mV/±6 mV(最大值)
  • 初始精度误差:±0.24%/±0.24%
  • 低TCVOUT:25 ppm/°C(最大值)
  • 负载调整率:70 ppm/mA
  • 电压调整率:25 ppm/V
  • 宽工作电压范围
    2.4 V至18 V (ADR380)
    2.8 V至18 V (ADR381)
  • 低功耗:120 µA(最大值)
  • 高输出电流:5 mA
  • 宽温度范围:−40°C至+85°C
  • 3引脚SOT-23小型封装,采用标准引脚排列

ADR380 引脚配置图

提示:

欲了解有关精密基准电压源系列的更多信息,请联系 基准电压源设计组 ;请注明您的姓名、公司名称、邮寄地址、电话/传真号码、电子邮件地址,并简要说明您的应用。

文档

快讯名称 内容类型 文件类型
ADR380/ADR381: Precision Low Drift 2.048 V/2.500 V SOT-23 Voltage Reference Data Sheet (Rev C, 10/2010) (pdf, 316 kB) 产品数据手册 PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) 应用笔记 PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
概况 PDF
RAQs index 非常见问题解答 HTML
What do I need to know about selecting and using Voltage References? 常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
基准电压源选型和评估向导 Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADR380 型号选项