添加到信号链设计器

AD688:  高精度±10 V基准电压源

产品详情

AD688是一款高精度±10 V跟踪基准电压源。该器件具有低跟踪误差、低初始误差和低温度漂移特性,因而拥有前所未有的单芯片绝对±10 V精度性能。它采用专有离子植入嵌入式齐纳二极管,并对高度稳定的薄膜电阻进行激光晶圆漂移调整,从而能够以较低的成本提供出色的性能。

AD688内置基本基准电压源和三个附加放大器。这些放大器经过激光调整,具有低失调和低漂移特性,并保持基准电压源的精度。通过放大器配置,则可以与负载和/或升压器实现开尔文连接,以便驱动长线路或高电流负载,进而提供应用电路所需的全部AD688精度。

AD688的初始误差较低,适合用作要求12位绝对精度的精密测量应用的系统基准电压源。在这种系统中,AD688可以为系统校准提供已知电压,因此可以省去定期重新校准的成本。此外,将AD688与校准软件配合使用,可以消除调整电位计出现机械不稳定和校准不当的现象。

AD688提供三种型号。AD688 AQ和BQ级采用16引脚CERDIP (0.3")封装,额定工作温度范围为-40°C至+85°C。AD688SQ级的额定工作温度范围为-55°C至+125°C。

特点和优势

  • ±10 V跟踪输出
  • 开尔文连接
  • 低跟踪误差:1.5 mV
  • 低初始误差:2.0 mV
  • 低漂移:1.5 ppm/°C
  • 低噪声:6 µV(峰峰值)
  • 灵活的输出驱动与检测引脚
  • 高阻抗参考地
  • 宽体SOIC和CERDIP封装

AD688功能框图

文档

快讯名称 内容类型 文件类型
AD688: High Precision ±10 V Reference Data Sheet (Rev B, 03/2005) (pdf, 621 kB) 产品数据手册 PDF
AD688: Military Data Sheet  (Rev A, 01/2002) (pdf) 产品数据手册 PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) 应用笔记 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
Ask The Applications Engineer-11
Voltage References

(Analog Dialogue, 30th Anniversary Reader Bonus)
《模拟对话》杂志 HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
What do I need to know about selecting and using Voltage References? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
基准电压源选型和评估向导 Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD688 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-9321401MEA 产品状态: 量产 16 ld CerDIP 16 军用 Tube, 25 $ 55.97 $ 50.58 N  材料信息 查看PCN 订购
AD688AQ 产品状态: 量产 16 ld CerDIP 16 工业 Tube, 25 $ 19.23 $ 17.38 N  材料信息 查看PCN 订购
AD688ARWZ 产品状态: 量产 16 ld SOIC - Wide 16 工业 Tube, 47 $ 12.82 $ 10.31 Y  材料信息 查看PCN 订购
AD688BQ 产品状态: 量产 16 ld CerDIP 16 工业 Tube, 25 $ 33.39 $ 30.19 N  材料信息 查看PCN 订购