| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD680: Bandgap, Low Power 2.5 V Reference Data Sheet (Rev H, 08/2005) (pdf, 474 kB) | 产品数据手册 | |
| AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB) | 应用笔记 | |
|
XFET™ References
(Analog Dialogue, Vol. 32, No. 1, 1998) |
《模拟对话》杂志 | HTML |
| RAQs index | 非常见问题解答 | HTML |
| What do I need to know about selecting and using Voltage References? | 常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| 基准电压源选型和评估向导 | Design Calculators | HTML |
|
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement. |
Design Calculators | HTML |
| AD680 SPICE Macro-Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。