添加到信号链设计器

AD581:  高精度10 V IC基准电压源

产品详情

AD581 是一款三引脚、温度补偿式单芯片带隙基准电压源,可以利用12 V至30 V的未调节输入电平提供精密的 10.00 V输出。该器件采用激光晶圆调整(LWT)技术来调整+25°C时的初始误差和温度系数,从而获得以前只有昂贵的混合产品或烘箱调节模块 才能提供的高精度性能。AD581L为单芯片基准电压源,初始误差5 mV,保证温度系数为5 ppm/°C。

与传统齐纳击穿二极管技术相比,AD581所采用的带隙电路设计具有多种优势。其中最重要的就是无需外部器件便能实现完全精度,并且显著提高低功耗系统的稳定性。此外,该器件的总电源电流典型值为750 μA,其中包括输出缓冲放大器(它可提供最大10 mA电流)。这种带隙设计的长期稳定性与精选的齐纳基准二极管相当。

AD581推荐用作需要外部精密基准电压源的8位、10位或12位数模转换器(DAC)的基准电压源。该器件也非常适合最高14位精度的所有类型模数转换器(ADC),无论是逐次逼近型还是集成式设计,而且其性能通常优于标准独立式基准电压源。

AD581J/K/L的额定工作温度范围为0°C至+70°C,AD581S/T/U则为-55°C至+125°C。所有等级产品均采用密封三引脚TO-5金属帽壳封装。

特点和优势

  • 激光调整到高精度:10.000 V ± 5 mV(L和U型)
  • 经过调整的温度系数
    5 ppm/°C(最大值,0°C至70°C,L型)
    10 ppm/°C(最大值,−55°C至+125°C,U型)
  • 出色的长期稳定性:25 ppm/1000小时(非累积)
  • 能够提供−10 V基准电压
  • 低静态电流:1.0 mA(最大值)
  • 10 mA电流输出能力
  • 3引脚TO-5封装
  • 提供符合MIL-STD-883标准的版本

AD581 功能框图

提示:

欲了解有关精密基准电压源系列的更多信息,请联系 基准电压源设计组 ;请注明您的姓名、公司名称、邮寄地址、电话/传真号码、电子邮件地址,并简要说明您的应用。

文档

快讯名称 内容类型 文件类型
AD581: High Precision 10V IC Reference Data Sheet (Rev C, 04/2009) (pdf, 218 kB) 产品数据手册 PDF
AD581: Military Data Sheet (Rev C, 03/2000) (pdf) 产品数据手册 PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) 应用笔记 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
What do I need to know about selecting and using Voltage References? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
基准电压源选型和评估向导 Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML
AD581 SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD581 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-8688203XA 产品状态: 量产 3 ld TO-05 3 军用 Tube, 100 $ 46.69 $ 42.50 N  材料信息 查看PCN 订购
AD581JH 产品状态: 量产 ROUND HEADER/METAL CAN 3 商业 Tube, 100 $ 5.96 $ 5.10 Y  材料信息 查看PCN 订购
AD581KH 产品状态: 量产 ROUND HEADER/METAL CAN 3 商业 Tube, 100 $ 8.50 $ 7.25 Y  材料信息 查看PCN 订购
AD581LH 产品状态: 量产 ROUND HEADER/METAL CAN 3 商业 Tube, 100 $ 17.31 $ 14.72 Y  材料信息 查看PCN 订购
AD581SH 产品状态: 量产 ROUND HEADER/METAL CAN 3 军用 Tube, 100 $ 15.11 $ 12.88 Y  材料信息 查看PCN 订购
AD581SH/883B 产品状态: 量产 ROUND HEADER/METAL CAN 3 军用 Tube, 100 $ 20.49 $ 17.46 N  材料信息 查看PCN 订购
AD581TH 产品状态: 量产 ROUND HEADER/METAL CAN 3 军用 Tube, 100 $ 23.69 $ 20.19 Y  材料信息 查看PCN 订购
AD581TH/883B 产品状态: 量产 ROUND HEADER/METAL CAN 3 军用 Tube, 100 $ 28.82 $ 24.50 N  材料信息 查看PCN 订购
AD581UH 产品状态: 量产 ROUND HEADER/METAL CAN 3 军用 Tube, 100 $ 38.95 $ 33.15 Y  材料信息 查看PCN 订购
AD581UH/883B 产品状态: 量产 3 ld TO-05 3 军用 Tube, 100 $ 44.76 $ 38.08 N  材料信息 查看PCN 订购