添加到信号链设计器

AD594:  集成冷结温度补偿的J型热电偶放大器

产品详情

新的替代产品 最新替代方案:
- AD8494:8引脚MSOP封装(无铅),提供5 mV/C输出,单电源供电,精度更高,适合J型热电偶。

AD594/AD595是完整的单芯片仪表放大器和热电偶冷结补偿器。通过将冰点基准源与预校准放大器相结合,该器件可直接从热电偶信号产生高电平(10 mV/°C)输出。引脚绑定选项使本产品可用作线性放大器补偿器或采用固定或远程设定点控制的开关输出设定点控制器。它可用于直接放大补偿电压,从而成为提供低阻抗电压输出的独立摄氏温度传感器。

AD594/AD595内置一个热电偶故障报警器,可指示一个或两个热电偶引脚是否断开。报警输出具有灵活的格式,包括TTL驱动能力。

AD594/AD595可采用单端电源(包括+5 V)供电;而通过内置负电源,还可测量0°C以下的温度。为了尽量减少自热效应,无负载的AD594/AD595通常在160 µA总电源电流下工作,但也能向负载提供超过±5 mA的电流。

为了匹配J型(铁-镍铜)热电偶特性,AD594通过激光晶圆调整进行预先校准,而AD595则针对K型(镍铬-镍铝)输入进行激光调整。封装引脚处提供温度传感器电压和增益控制电阻,因此可通过添加两个或三个电阻来针对热电偶类型重新校准电路。通过这些引脚,还可以针对热电偶和温度计应用进行更精确的校准。

AD594/AD595按性能分为两种等级。C级和A级两种版本的校准精度分别为±1°C和±3°C。两种版本的使用温度范围均是0°C至+50°C,并且均提供14引脚密封侧面钎焊DIP封装和低成本CERDIP封装。

特点和优势

  • 针对J型(AD594)或K型(AD595)热电偶预调整
  • 可配合T型热电偶输入使用
  • 低阻抗电压输出:10 mV/°C
  • 内置冰点补偿
  • 宽电源电压范围:+5 V至±15 V
  • 低功耗:<1 mW(典型值)
  • 热电偶故障报警器
  • 激光晶圆调整,校准精度达1°C
  • 设定点工作模式
  • 独立式摄氏温度计工作模式
  • 高阻抗差分输入
  • 侧面钎焊DIP封装或低成本CERDIP封装

AD594典型应用图

文档

快讯名称 内容类型 文件类型
AD594/AD595: Monolithic Thermocouple Amplifiers With Cold Junction Compensation Data Sheet (Rev C, 12/1999) (pdf, 136 kB) 产品数据手册 PDF
AN-369: 利用AD594/AD595调理热电偶信号  (pdf, 1273 kB)
本应用笔记将回顾热电偶的基础知识,并且说明使用单芯片IC AD594/AD595的热电偶信号调理电路设计。
应用笔记 PDF
AN-369: Thermocouple Signal Conditioning Using the AD594/AD595  (pdf, 108 kB)
This application note reviews thermocouple basics and illustrates circuit designs for thermocouple signal conditioning using the AD594/AD595.
应用笔记 PDF
AN-349: 延长CMOS寿命的关键因素  (pdf, 326 kB)
本文介绍如何避免错误地使用CMOS
应用笔记 PDF
AN-274: :消除热电偶温度测量中的不确定性(使用AD594/AD595)  (pdf, 643 kB) 应用笔记 PDF
AN-274: Taking the Uncertainty Out of Thermocouple Temperature Measurement (With the AD594/AD595)  (pdf, 643 kB) 应用笔记 PDF
Design Techniques for reducing power consumption and harmful thermal events in industrial designs
This webcast will present: typical analog module configuration and show how to calculate the maximum ambient temperature that the system can tolerate, new technology to reduce the power dissipated in the module (regardless of what output load is connected), then look at the performance of these devices when the supply is run from a switching regulator rather than with a linear regulator.
在线研讨会 WEBCAST
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package  (htm)
(analogZone September 1, 2003)
产品评述 HTM
Selection Guide: Temperature Sensors  (pdf, 807 kB) 概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
AD594/AD595 Thermocouple Conditioner
Calculates the input/output voltages from the AD594/AD595 based on thermocouple type, ambient temperature, and measured temperature.
设计助理 HTML
AD594/AD595 Thermocouple Assistant
This tool will calculate output voltage based on thermocouple type and temperature for the AD594/AD595 thermocouple amplifiers.
设计助理 HTML
ADIsimThermocouple™
This tool will calculate output voltage based on thermocouple type and temperature for the AD594/AD595 thermocouple amplifiers.
ADIsim Design/Simulation Tools HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD594 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD594ADZ 产品状态: 量产 14 ld Bottom-Brazed CerDIP 14 工业 Tube, 25 $ 17.35 $ 14.27 Y  材料信息 查看PCN 订购
AD594AQ 产品状态: 量产 14 ld CerDIP 14 工业 Tube, 25 $ 8.95 $ 7.58 N  材料信息 查看PCN 订购
AD594CDZ 产品状态: 量产 14 ld Bottom-Brazed CerDIP 14 工业 Tube, 25 $ 25.17 $ 20.91 Y  材料信息 查看PCN 订购
AD594CQ 产品状态: 量产 14 ld CerDIP 14 工业 Tube, 25 $ 15.38 $ 12.62 N  材料信息 查看PCN 订购