ADI公司的高增益限幅放大器集成电路(IC)适于SFP/SFF/GBIC数据通信和电信光收发模块,并且能为接收器提供量化、信号丢失检测以及符合SFF-8472标准的平均功率测量的功能。其应用包括1x2x4x 光纤通道,10 GBASE-LX4,多速率SONET/SDH OC3~OC48的前向纠错编码(FEC)和吉比特以太网(GbE)。ADI公司的高增益限幅放大器具有低功耗、高灵敏度和低抖动得特性。
| Part# | DNR (dB) | SDOUT Response Time (µs) | V Span Min | V Span Max | Supply Current | Package |
|---|---|---|---|---|---|---|
| ADL5303 | 160dB | 1ns | 3V | 5.5V | 4.5mA | 3x3 mm LFCSP |
| ADL5304 | 200dB | 500ns | 4.5V | 10.5V | 20.8mA | 5x5 mm LFCSP |
| ADL5310Reference Circuit Available | 120dB | 1µs | 3V | 10V | 9.5mA | 4x4 mm LFCSP |
| ADL5306Reference Circuit Available | 60dB | 1µs | 3V | 10V | 5.4mA | 3x3 mm LFCSP |
| AD8305Reference Circuit Available | 100dB | 1µs | 3V | 10V | 5.4mA | 3x3 mm LFCSP |
| AD8304Reference Circuit Available | 160dB | 500ns | 3V | 10V | 4.5mA | 14-Lead TSSOP |
| Part# | Voltage Supply (V) | Max Data Rate | Input Sensitivity (mVp-p) | Output Levels (mVpp diff) | Jitter (rms) | Power Dissipation | LOS | BW Select | RSSI | Squelch | Package |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN2891 | 3.3V | 3.2Gbps | 4mV p-p | 700mV p-p | 4s rms | 145mW | 3.5mV to 35mV | - | X | X | 3x3 mm LFCSP |
| ADN2892 | 3.3V | 4.25Gbps | 3mV p-p | 700mV p-p | 5ps rms | 160mW | 3mV to 45mV | X | X | - | 3x3 mm LFCSP |
| ADN2890 | 3.3V | 3.2Gbps | 3mV p-p | 700mV p-p | 2.4s rms | 130mW | 3mV to 12mV | - | X | X | 3x3 mm LFCSP |
| Part# | Supply Current | DNR (dB) | Nonlinearity (%) | Input/Output Mirror Ratio | Voltage Range (V) | Package |
|---|---|---|---|---|---|---|
| ADL5315Reference Circuit Available | 1.8mA | 120dB | 0.5% | 1:1 | 2.7-8 | 2x3 mm LFCSP |
| ADL5317Reference Circuit Available | 2.3mA | 120dB | 1% | 5:1 | 6-75 | 3x3 mm LFCSP |
AD8304是一款单芯片对数检波器,针对光纤系统中的低频信号功率测量进行了优化。它采用先进的跨导线性技术,可提供多样、易用的极宽动态范围。利用专有设计技术和精密激光调整,该器件还可实现宽测量范围和高精度特性。大多数应用中,只需要+5 V单电源VP,但也可使用3.0 V至5.5 V电源;额外使用负电源 VN对某些应用有利。使用低电源电压时,可以轻松更改对数斜率,以适应可用范围。低静态电流和芯片禁用特性则有利于电池供电应用。
AD8304采用14引脚TSSOP封装,额定工作温度范围为-40°C至+85°C。 更多