比较器

Analog Devices, Inc. (简称 ADI)现在提供高速和低功耗比较器的扩展系列产品。这一新系列比较器拓宽了ADI公司的产品种类,从而使我们能够向用户提供更加完整的信号链解决方案。这些新的比较器包括具有小于200fs抖动的最快速比较器到功耗电流仅为毫安极的低功耗CMOS比较器在内的各种产品。

如欲了解更多信息,请访问2007比较器产品选型指南

Circuit from the lab 已完成设计、测试,可供立即集成

产品选型表

High Speed Comparators

Part# # Per PkgProp DelayPower DissipationVoltage Supply (V)No of SuppliesInput Range (V)Min Pulse WidthInput LatchLogic OutputAdjustable HysteresisWidest Temp RangePackage
ADCMP5672250ps520mW5, -5.22-2 to 3V200psXPECL--40 to +8532-Lead LFCSP
ADCMP5662250ps450mW5, -5.22-2 to 3V200psXECL--40 to +8532-Lead LFCSP
AD790Reference Circuit Available145ns250mW+/-153 -Vs to Vs -2V-XTTL/CMOSFixed -55 to +1258-Lead DIP, 8-Lead SOIC
AD846511.5ns42mW2.5 to 5.52-0.2 to Vcc+0.2V1nsXLVDSX-40 to +12512-Lead LFCSP
AD8468140ns2mW2.5 to 5.5----TTL/CMOS--40 to +125-
AD856117ns65mW+/- 5 2 -5.0V to +3.0V-XDiff/TTL--40 to +858-Lead SOIC, 8-Lead TSSOP
AD856448ns150mW+/- 5 2 -5.0V to +3.0V--TTL/CMOS--40 to +8516-Lead SOIC, 16-Lead TSSOP
AD861115.5ns50mW3 to 510 to 3V-XDiff/TTL--40 to +858-Lead MSOP, 8-Lead SOIC
AD861225.5ns100mW3 to 510 to 3V-XDiff/TTL--40 to +8514-Lead TSSOP
AD9668516ns120mW5, -5.22-2.5V to +5.0V-XDiff/ECL-0 to +8516-Lead SOIC
AD9668726ns240mW5, -5.22-2.5V to +5.0V-XDiff/ECL-0 to +8516-Lead DIP, 16-Lead SOIC, 20-Lead PLCC
ADCMP5512750ps60mW3.3 to 51-0.2 to Vcc-2V700psXPECL--40 to +8516-Lead QSOP
ADCMP5522750ps60mW3.3 to 51-0.2 to Vcc-2V700psXPECLX-40 to +8520-Lead QSOP
ADCMP5531750ps30mW3.3 to 51-0.2 to Vcc-2V700psXPECL--40 to +858-Lead MSOP
ADCMP5612750ps160mW5, -5.22-2 to 3V700psXPECL--40 to +8516-Lead QSOP
ADCMP5622750ps160mW5, -5.22-2 to 3V700psXPECLX-20-Lead QSOP
ADCMP5632750ps120mW5, -5.22-2 to 3V700psXECL--40 to +8516-Lead LFCSP, 16-Lead QSOP
ADCMP5642750ps120mW5, -5.22-2 to 3V700psXECLX-40 to +8520-Lead QSOP
ADCMP5721150ps145mW3.3 to 51-0.2 to Vcci-2.1V80psXCMLX-40 to +8516-Lead LFCSP
ADCMP5731150ps145mW3.3 to 51-0.2 to Vcci-2.1V80psXPECLX-40 to +8516-Lead LFCSP
ADCMP5801150ps240mW5, -5.22-2 to 3V80psXCMLX-40 to +8516-Lead LFCSP
ADCMP5811150ps240mW5, -5.22-2 to 3V80psXECLX-40 to +8516-Lead LFCSP
ADCMP5821150ps240mW5, -5.22-2 to 3V80psXPECLX-40 to +8516-Lead LFCSP
ADCMP60013ns6mW2.5 to 5.51-0.2 to Vcc+0.2V3ns-TTL/CMOS--40 to +855-Lead SC-70, 5-Lead SOT-23
ADCMP60113ns6mW2.5 to 5.51-0.2 to Vcc+0.2V3nsXTTL/CMOSX-40 to +856-Lead SC-70
ADCMP60213ns6mW2.5 to 5.52-0.2 to Vcc+0.2V3nsXTTL/CMOSX-40 to +858-Lead MSOP
ADCMP60313ns6mW2.5 to 5.53-0.5 to Vcc+0.5V3nsXTTL/CMOSX-40 to +8512-Lead LFCSP
ADCMP60411.5ns42mW2.5 to 5.51-0.2 to Vcc+0.2V1ns-LVDS--40 to +856-Lead SC-70
ADCMP60511.5ns42mW2.5 to 5.52-0.2 to Vcc+0.2V1nsXLVDSX-40 to +8512-Lead LFCSP
ADCMP60611ns62mW2.5 to 5.51-0.2 to Vcc+0.2V600ps-CML--40 to +856-Lead SC-70
ADCMP60711ns62mW2.5 to 5.52-0.2 to Vcc+0.2V600psXCMLX-40 to +8512-Lead LFCSP
ADCMP608130ns1mW2.5 to 5.51-0.2 to Vcc+0.2V35ns-TTL/CMOS--40 to +1256-Lead SC-70
ADCMP609130ns1mW2.5 to 5.51-0.2 to Vcc+0.2V35nsXTTL/CMOSX-40 to +1258-Lead MSOP
CMP401423ns110mW+/- 5 2-5.0V to +4.0V--TTL/CMOS--40 to +12516-Lead SOIC, 16-Lead TSSOP
ADCMP5652300ps435mW5, -5.22-2 to 3V200psXECL--40 to +8520-Lead PLCC
回到顶部

Low Power Comparators

Part# # Per PkgReference Accuracy (+/-%)Voltage Supply (V)Supply CurrentInput Range (V)Package
AD84681-2.5 to 5.5800µA--
ADCMP34120.275%1.7 to 5.59µA0 to Vcc8-Lead SOT-23
ADCMP34320.275%1.7 to 5.56.5µA0 to Vcc8-Lead SOT-23
ADCMP350Reference Circuit Available13.5%2.25 to 5.510µA0 to 22V4-Lead SC-70
ADCMP35413.5%2.25 to 5.510µA0 to 22V4-Lead SC-70
ADCMP35613.5%2.25 to 5.510µA0 to 22V4-Lead SC-70
ADCMP36110.275%1.7 to 5.510µA0 to Vcc5-Lead SOT-23
ADCMP370Reference Circuit Available1-2.25 to 5.54µA0 to 22V5-Lead SC-70
ADCMP371Reference Circuit Available1-2.25 to 5.54µA0 to 22V5-Lead SC-70
ADCMP5531-3.3 to 58mA-0.2 to Vcc-2V8-Lead MSOP
ADCMP6001-2.5 to 5.53mA-0.2 to Vcc+0.2V5-Lead SC-70, 5-Lead SOT-23
ADCMP6011-2.5 to 5.53mA-0.2 to Vcc+0.2V6-Lead SC-70
ADCMP6021-2.5 to 5.53mA-0.2 to Vcc+0.2V8-Lead MSOP
ADCMP6031-2.5 to 5.53.6mA-0.5 to Vcc+0.5V12-Lead LFCSP
ADCMP6081-2.5 to 5.5500µA-0.2 to Vcc+0.2V6-Lead SC-70
ADCMP6091-2.5 to 5.5500µA-0.2 to Vcc+0.2V8-Lead MSOP
ADCMP670Reference Circuit Available21.5%1.7 to 5.55.7µA0 to Vcc6-Lead TSOT
ADCMP67121.5%1.7 to 5.55.7µA-6-Lead TSOT
ADM118440.8%2.7 to 5.524µA0 to Vcc10-Lead MSOP
ADM129144-2.3 to Shunt62µA-16-Lead QSOP
ADM291481.5%2.3 to Shunt62µA0 to Vcc16-Lead SOIC
CMP044-3.3 to 36800µA0 to V+ -1.514-Lead SOIC
回到顶部
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭