RF开关
ADG901系列产品是现有器件中具有最高带宽的CMOS开关和多路复用器。由于采用标准的CMOS工艺和集成的TTL驱动器,所以比大多数基于砷化镓的解决方案降低了器件的成本和占用的印制电路板(PCB)面积。现在提供的单刀单掷(SPST)、单刀双掷(SPDT)和单刀四掷(SP4T)反射型和吸收型模拟开关适合各种低功耗(高达16 dBm)应用,包括天线开关,滤波器开关和调谐电路应用。
Loading Selection Table Data, Please wait...
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
| Part# Results: 5 |
Switch Type | # Channels | Supply Voltage | Insertion Loss (dB) | Bandwidth | P-1dB (dBm) | Off Isolation (-dB) | Off Isolation Test Freq | Crosstalk (-dB) | t ON | t OFF | Cd OFF (pF) | Available Packages | Power Dissipation (Max) | Absorptive or Reflective | Operating Temp Range | Product Description | Price* (1000-4999) | Part# Results: 5
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort parameter |
Sort parameter |
||||||||||||||||||
| ADG901 | SPST | 1 | Single (+1.65V to +2.75V) | 0.8 | 4.5GHz | 17 | 37 | 1GHz | n/a | 3.6ns | 5.8ns | 1.6 | CSP, SOP | 2.5µW | Absorptive | -40 to +85 | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | $0.98 | ADG901 |
| ADG902 | SPST | 1 | Single (+1.65V to +2.75V) | 0.8 | 4.5GHz | 17 | 37 | 1GHz | n/a | 3.6ns | 5.8ns | 1.6 | CSP, SOP | 2.5µW | Reflective | -40 to +85 | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch | $0.98 | ADG902 |
| ADG918 | SPDT | 1 | Single (+1.65V to +2.75V), Single (+2.5V) | 0.8 | 4GHz | 17 | 43 | 1GHz | 33 | 6.6ns | 6.5ns | 1.6 | CSP, SOP | 2.5µW | Absorptive | -40 to +85 | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch | $1.03 | ADG918 |
| ADG919 | SPDT | 1 | Single (+1.65V to +2.75V) | 0.8 | 4GHz | 17 | 43 | 1GHz | 33 | 6.6ns | 6.5ns | 1.6 | CSP, SOP | 2.5µW | Reflective | -40 to +85 | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch | $1.03 | ADG919 |
| ADG936 | SPDT | 2 | Single (+1.65V to +2.75V) | 0.9 | 4GHz | 16 | 60 | 100MHz | 69 | 11ns | 10ns | n/a | CSP, SOP | 2.75µW | Both Available | -40 to +85 | Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch | $1.46 | ADG936 |
回到顶部
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.