AD8316: Dual Output GSM PA Controller
The AD8316 is a complete, low cost subsystem for the precise control of dual RF power amplifiers (PAs) operating in the frequency range 0.1 GHz to 2.5 GHz and over a typical dynamic range of 50 dB. ...More
AD8316: Dual Output GSM PA Controller
Product Description
The AD8316 is a complete, low cost subsystem for the precise control of dual RF power amplifiers (PAs) operating in the frequency range 0.1 GHz to 2.5 GHz and over a typical dynamic range of 50 dB. The device is a dual output version of the AD8315 and intended for use in dual-band or triband cellular handsets and other battery-operated wireless devices where a separate power control signal is required for each band. The logarithmic amplifier technique provides a much wider measurement range and better accuracy than is possible using controllers based on diode detectors. In particular, multiband and multimode cellular designs can benefit from the temperature-stable (-30°C to +85°C) operation over all cellular telephony frequencies.
Its high sensitivity allows control at low input signal levels, thus reducing the amount of power that needs to be coupled to the detector. The selected output, OUT1 or OUT2, has the voltage range and current drive to directly connect to the gain control pin of most handset power amplifiers; the deselected output is pulled low to ensure that the inactive PA remains off. Each output has a dedicated integrating filter capacitor that allows separate control loop settings for each PA. OUT1 and OUT2 can swing from 125 mV above ground to within 100 mV below the supply voltage. Load currents of up to 12 mA can be supported.
The setpoint control input applied to pin VSET has an operating range of 0.25V to 1.4V. The input resistance of the setpoint interface is over 100 MW, and the bias current is typically 0.5µA.
The AD8316 is available in 10-lead MSOP and 16-lead LFCSP packages and consumes 8.5 mA from a 2.7 V to 5.5 V supply. When it is powered down, the sleep current is 4 µA.
快速链接
- 产品数据手册 Rev C, 01/2004, (pdf, 497 kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 应用笔记
Features
- Complete RF Detector/Controller Function
- Selectable Dual Outputs
- 49 dB Range at 0.9 GHz (-47.6 dBm to +1.5 dBm re 50 O)
- Accurate Scaling from 0.1 GHz to 2.5 GHz
- Temperature-Stable Linear-in-dB Response
- Log Slope of 22 mV/dB
- True Integration Function in Control
Loop - Low Power: 23 mW at 2.7 V
- Power-Down to 11 µW
| Part# | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD606 | Limiter Output | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $22.00 |
| AD640 | Military Specified Part Available | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.48 |
| AD641 | Military Specified Part Available | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.82 |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.14 |
| AD8306 | Military Specified Part Available | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.67 |
| AD8307 | High Dynamic Range | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.07 |
| AD8309 | Limiter Output | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.84 |
| AD8310 | High Dynamic Range | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $4.00 |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.27 |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.27 |
| AD8313 | Industry Standard | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.99 |
| AD8314 | Industry Standard | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.10 |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $4.00 |
| AD8316 | Dual Output AD8315 | 100 to 2500 | 49 | ±1 | 50 | 2.7 to 5.5 | 8.5 | 16-Lead CSP | - |
| AD8317 | Available in Die | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.98 |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $5.05 |
| AD8319 | Pin-compatible with AD8317 | 1 to 10000 | 45 | ±0.5 | 6 | 3 to 5.5 | 22 | 8-Lead CSP | $1.77 |
| ADL5513 | 125°C Operation, Broadband | 1 to 4000 | 80 | ±0.5 | 10 | 2.7 to 5.5 | - | 16-Lead CSP | - |
| ADL5519 | Dual-Channel AD8317 | 1 kHz to 10000 | 62 | ±0.5 | 6 | 3 to 5.5 | 56 | 32-Lead LFCSP | $5.04 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8316 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价 | Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8316-EVAL | Obs | Evaluation Boards | - | Comm. | - | - | N | 联络ADI | 联络ADI |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close