ADG507A: CMOS ± 15 V 8 Channel Analog Multiplexer
The ADG507A is a CMOS monolithic analog multiplexer with dual 8 channels. The ADG507A switches one of eight differential inputs to a common differential output, depending on the state of three ...More
ADG507A: CMOS ± 15 V 8 Channel Analog Multiplexer
Product Description
The ADG507A is a CMOS monolithic analog multiplexer with dual 8 channels. The ADG507A switches one of eight differential inputs to a common differential output, depending on the state of three binary addresses and an enable input. It has TTL and 5 V CMOS logic compatible digital inputs.
The ADG507A is designed on an enhanced LC2MOS process, which gives an increased signal capability of VSS to VDD and enables operation over a wide range of supply voltages. The devices can operate comfortably anywhere in the 10.8 V to 16.5 V single or dual supply range. This multiplexer also features high switching speeds and low RON.
Features
- 44 V Supply Maximum Ratings
- VSS to VDD Analog Signal Range
- Single/Dual Supply Specifications
- Wide Supply Range (10.8 V to 16.5 V)
- Extended Plastic Temperature Range
-40°C to +85°C
- Low Power Dissipation (28 µW max)
- Low Leakage (20 pA typ)
- Superior Alternative to DG506A/HI-506
- 28-Lead DIP/SOIC/PLCC/LCCC/TSSOP Packages
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for ADG507A
CMOS ± 15 V 8 Channel Analog Multiplexer
Functional Block Diagram for ADG507A
ADG507A Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADG507ABCHIPS | Prodn | CHIPS OR DIE | - | Comm. | $ 7.32 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507ABQ | Prodn | CERDIP GLASS SEAL | 28 | Ind | $ 16.09 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKN | Prodn | 28 ld PDIP | 28 | Comm. | $ 7.28 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKN/+ | Obs | 28 ld PDIP | 28 | Comm. | - | - |
N
Material Declaration |
联络ADI | 联络ADI |
| ADG507AKNZ | Prodn | 28 ld PDIP | 28 | Comm. | $ 6.62 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKP | Prodn | 28 ld PLCC | 28 | Comm. | $ 8.20 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKPZ | Prodn | 28 ld PLCC | 28 | Comm. | $ 7.45 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKR | Prodn | 28 ld SOIC - Wide | 28 | Comm. | $ 7.08 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKR-REEL | 联络ADI | 28 ld SOIC - Wide | 28 | Comm. | - | 12/05/2008 |
N
Material Declaration |
联络ADI | 联络ADI |
| ADG507AKR-REEL7 | Prodn | 28 ld SOIC - Wide | 28 | Comm. | - | 01/09/2009 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKRU | Prodn | 28 ld TSSOP | 28 | Comm. | $ 9.26 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKRUZ | Prodn | 28 ld TSSOP | 28 | Comm. | $ 8.42 | 02/27/2009 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKRUZ-REEL | Prodn | 28 | Comm. | $ | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart | |
| ADG507AKRUZ-REEL7 | Prodn | 28 | Comm. | $ | 02/13/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADG507AKRZ | Prodn | 28 ld SOIC - Wide | 28 | Comm. | $ 6.44 | 03/13/2009 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKRZ-REEL | Prodn | 28 ld SOIC - Wide | 28 | Comm. | - | - |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507AKRZ-REEL7 | Prodn | 28 ld SOIC - Wide | 28 | Comm. | - | 03/13/2009 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507ATCHIPS | Prodn | CHIPS OR DIE | - | Comm. | $ 9.21 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADG507ATE | Prodn | LCC:CER LEADLESS CHIP CARR | 28 | Mil | $ 31.51 | 01/16/2009 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507ATQ | Prodn | CERDIP GLASS SEAL | 28 | Mil | $ 18.00 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADG507ATQ/883B | Prodn | CERDIP GLASS SEAL | 28 | Mil | $ 25.47 | 12/19/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close