添加到信号链设计器

ADAU1702:  SigmaDSP® 28/56位音频处理器,内置两个ADC和四个DAC

产品详情

ADAU1702是一款完整的单芯片音频系统,内置28/56位音频DSP、ADC、DAC及类似微控制器的控制接口。信号处理技术包括均衡、分频、低音增强、多频段动态处理、延迟补偿、扬声器补偿和立体声声像加宽,可以用来弥补扬声器、功放和听音环境的实际限制,从而明显改善音质体验。

 

这种信号处理技术堪比高端演播室设备所用的技术。大部分处理采用完全56位双精度模式完成,因而低电平信号性能极佳。ADAU1702是一款完全可编程的DSP。借助方便易用的SigmaStudio软件,用户可以利用双二阶滤波器、动态处理器、电平控制和GPIO接口控制等模块,以图形方式配置自定义信号处理流程。

ADAU1702程序可以在上电时通过其自引导机制从串行EEPROM加载,或者从外部微控制器加载。关断时,可以将参数的当前状态从ADAU1702写回EEPROM,以便下次运行程序时重新调用。

两个Σ-Δ型ADC和四个Σ-Δ型DAC提供98.5 dB的模拟输入至模拟输出动态范围。各ADC的THD + N为−83 dB,各DAC的THD + N为−90 dB。利用数字输入和输出端口,可以与其它ADC和DAC实现无缝连接。ADAU1702通过I2C总线或四线式SPI端口进行通信。

应用

  • 多媒体扬声器系统
  • MP3播放器扬声器埠
  • 汽车音响主机
  • 迷你型立体声系统
  • 数字电视
  • 演播室监听系统
  • 扬声器分频器
  • 乐器音效处理器
  • 座椅音响系统(飞机/长途汽车)
  • 特点和优势

    • 28-/56位、25 MIPS数字音频处理器
    • 2个ADC:SNR为100 dB,THD + N为−83 dB
    • 4个DAC:SNR为104 dB,THD + N为−90 dB
    • 完全独立工作
      从串行EEPROM自引导
      辅助ADC配有4路输入多路复用器,用于模拟控制
      GPIOs 用于数字控制和输出
    • 可利用SigmaStudio™图形工具实现完全编程
    • 28位× 28位乘法器,内置56位累加器,可实现完全双精度处理
    • 时钟振荡器可从晶振产生主时钟
    • 欲了解更多特性,请参考数据手册

    ADAU1702功能框图

    如需评估ADAU1702,请使用 EVAL-ADAU1701MINIZ。ADAU1702与ADAU1701仅程序和数据存储器的大小不同。欲了解更多信息,请查看 SigmaDSP常见问题解答。如果未找到问题的答案,请将SigmaDSP相关问题咨询发送至sigmadsp@analog.com

    文档

    快讯名称 内容类型 文件类型
    ADAU1702: SigmaDSP® 28-/56-Bit Audio Processor with Two ADCs and Four DACs Data Sheet (Rev C, 06/2011) (pdf, 1155 kB) 产品数据手册 PDF
    AN-1006: Using the EVAL-ADUSB2EBZ  (pdf, 349 kB) 应用笔记 PDF
    AN-951: 使用SigmaDSP内置 GPIO引脚进行硬件控制  (pdf, 439 kB) 应用笔记 PDF
    AN-951: Using Hardware Controls with SigmaDSP GPIO Pins  (pdf, 439 kB) 应用笔记 PDF
    AN-923: 在自引导模式下使用ADAU1701/ADAU1702设计系统  (pdf, 134 kB) 应用笔记 PDF
    AN-923: Designing a System Using the ADAU1701/ADAU1702 in Self-Boot Mode  (pdf, 134 kB) 应用笔记 PDF
    Sigma Studio Overview
    Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters.
    Videos HTML
    VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD 软件使用手册 PDF
    UG-072:ADAU1401评估板用户指南  (pdf, 888 kB) 用户指导 PDF
    Audio Processors, Amplifiers Deliver Complete HDTV Audio Subsystem
    (Embedded.com, 10/1/2007)
    产品评述 HTML
    ADI: Analog Essential To HDTV Experience
    (Electronic Design, 10/1/2007)
    产品评述 HTML
    Audio Processors Tout Ease of Use
    (eeProductCenter, 12/6/2005)
    产品评述 HTML
    信号处理IC帮助您重新定义汽车 概况 HTML
    SigmaDSP™音频处理器 概况 HTML
    SigmaStudio™图形开发工具 概况 HTML
    Which SigmaDSP is right for my application? 常见问题解答 HTML
    Which SigmaDSP parts are qualified for automotive applications? 常见问题解答 HTML
    What evaluation boards are available for the SigmaDSP processors? 常见问题解答 HTML
    What advanced algorithms are available for SigmaDSP? 常见问题解答 HTML
    What is needed to boot a SigmaDSP processor? 常见问题解答 HTML
    What is the processing power and RAM sizes of the different SigmaDSPs? 常见问题解答 HTML
    How can I program and tune my target application using SigmaStudio? 常见问题解答 HTML
    When should I use double precision and when should I use single precision filters? 常见问题解答 HTML
    How do I protect my SigmaDSP design against power supply overvoltage and ESD? 常见问题解答 HTML
    How can I get a copy of SigmaStudio? 常见问题解答 HTML
    I already have a copy of SigmaStudio. How can I get the latest version? 常见问题解答 HTML
    Where can I find a description of the changes made in the latest version of SigmaStudio? 常见问题解答 HTML
    What are the PC requirements for SigmaStudio? 常见问题解答 HTML
    What documentation is available for SigmaStudio? 常见问题解答 HTML
    Can I use SigmaStudio without hardware connected? 常见问题解答 HTML
    How can I write my own algorithms in SigmaStudio? 常见问题解答 HTML
    After I link-compile-download my project, the bar at the bottom of SigmaStudio turns green. Does this mean my program downloaded to the DSP successfully? 常见问题解答 HTML
    How can I check that I have proper communication between SigmaStudio and the SigmaDSP hardware? 常见问题解答 HTML
    How can I see exactly what SigmaStudio is writing to the target hardware? 常见问题解答 HTML
    How do I change the sampling rate of my design in SigmaStudio? 常见问题解答 HTML
    Where can I see how much of the SigmaDSP resources my project consumes? 常见问题解答 HTML
    My signal flow is running out of instructions. What can I do to save resources? 常见问题解答 HTML
    I can't use the maximum delay memory in my project. What's happening? 常见问题解答 HTML
    When the signal input to my compressor is above 6 dB, the compression stops and my signal starts increasing. What's happening? 常见问题解答 HTML
    How can I eliminate pops when changing the delay parameter at run-time? 常见问题解答 HTML
    My application requires that I use multiple blocks that generate many addresses that I then have to map to my microcontroller code. Can I fix specific memory addresses for specific blocks to avoid all this mapping overhead? 常见问题解答 HTML
    What is the difference between the ADAU1701, ADAU1702, and ADAU1401? 常见问题解答 HTML
    What evaluation boards are available for the ADAU1701, ADAU1702, and ADAU1401? 常见问题解答 HTML
    How can I tune my own hardware design using SigmaStudio? 常见问题解答 HTML
    How can I use the multipurpose pins on the ADAU1401/1701/1702? 常见问题解答 HTML
    Can I use selfboot to load multiple different programs? 常见问题解答 HTML
    Where can I get further support for the SigmaDSP? 常见问题解答 HTML
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    设计工具,模型,驱动及软件

    快讯名称 内容类型 文件类型
    Firmware Loader for SigmaDSPs 设备驱动 HTML

    评估套件,原理图符号和PCB封装

    评估板和开发套件查看评估板和套件页面以了解文档和采购信息

    Sample样片申请及购买

    价格,封装及供货状态

    ADAU1702 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    ADAU1702JSTZ 产品状态: 量产 48 ld LQFP 48 商业 Tray, 250 $ 3.95 $ 3.57 Y  材料信息 查看PCN 订购 样片
    ADAU1702JSTZ-RL 产品状态: 量产 48 ld LQFP 48 商业 Reel, 2000 - $ 3.57 Y  材料信息 查看PCN 订购
    帮助

    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    ADAU1701评估板
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EVAL-ADAU1701MINIZ 产品状态: 量产 Limited Capability Evaluation Board $ 195.00 -
    EVAL-ADAU1401AEBZ 产品状态: 量产 Full Capability Engineering Evaluation Board $ 599.00 -

    所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

    查看库存和订购

    浏览代理商名单
    产品评价 X
    content here.
    content here.

    产品评价

    关闭