USB-Based Emulator and High Performance USB-Based Emulator

产品详情

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

USB-EMULATOR

USB-EMULATOR
 

Features

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

System Requirements

  • Windows® 9x/NT 4.0 Windows 2000, ME and XP
  • Intel Pentium® processor 166 MGHz or faster
  • 32 MB RAM and 200 MB available hard disk space
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 3.5

软件及工具

  • Blackfin评估套件
    EZ-KIT Lite评估套件是一款经济有效的评估套件,开发人员通过基于USB、可在 PC中运行的工具集,便能对Blackfin处理器进行初步评估。
  • USB仿真器
    支持快速片内调试,允许开发人员加载代码、设置断点以及观察变量、存储器和寄存器等。

Sample购买

价格,封装及供货状态

USB-Based Emulator and High Performance USB-Based Emulator
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
ADZS-HPUSB-ICE 产品状态: 量产 Emulator $ 4,000.00 -
ADZS-USB-ICE 产品状态: 停产 Emulator $ 0.00 - 联络ADI
VDSP-BLKFN-PCFLOAT 产品状态: 量产 Development Software $ 4,250.00 -
VDSP-BLKFN-PCFLT-5 产品状态: 量产 Development Software $ 14,000.00 -
VDSP-BLKFN-PC-FULL 产品状态: 量产 Development Software $ 3,500.00 -
VDSP-BLKFN-PC-TEST 产品状态: 量产 Development Software $ 0.00 -
VDSP-SHARC-PCFLOAT 产品状态: 量产 Development Software $ 4,300.00 -
VDSP-SHARC-PCFLT-5 产品状态: 量产 Development Software $ 14,200.00 -
VDSP-SHARC-PC-FULL 产品状态: 量产 Development Software $ 3,550.00 -
VDSP-SHARC-PC-TEST 产品状态: 量产 Development Software - -
VDSP-TS-PCFLOAT 产品状态: 量产 Developement Software $ 4,300.00 -
VDSP-TS-PCFLT-5 产品状态: 量产 Development Software $ 14,200.00 -
VDSP-TS-PC-FULL 产品状态: 量产 Development Software $ 3,550.00 -
VDSP-TS-PC-TEST 产品状态: 量产 Development Software - -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭