文件勘误表 for ADSP-21477/ADSP-21478/ADSP-21479 SHARC Processor Data Sheet


Chapter:  Page: 18
DOC ID: DOC-1076
Change
If RTC is not used then connect VDD_RTC to VDD_EXT and VSS_RTC to GND

back to top


Chapter: N/A Page: 74
DOC ID: DOC-1117
Change

1)   AD21477WYCPZ1xx changes to: AD21477WYCPZ1Axx

2)   AD21478WYCPZ1xx changes to: AD21478WYCPZ1Axx

3)   AD21479WYCPZ1xx changes to: AD21479WYCPZ1Axx

back to top


Chapter: N/A Page: 74
DOC ID: DOC-1410
Change

Make the following addition to table 64 (Automotive Product Models):

Addition to Table 64. Automotive Product Models


Model1


Temperature Range2


On-Chip SRAM

Processor Instruction Rate (Max)


Package Description


Package Option


Notes

AD21478WYBCZ2Axx

–40°C to +105°C

2M bits

266 MHz

196-Ball CSP_BGA

BC-196-8


None

  1. Z = RoHS compliant part.

  2. Referenced temperature is ambient temperature. The ambient temperature is not a specification. Please see Operating Conditions for junction temperature (TJ) specification, which is the only temperature specification.

back to top


Last Updated: 五月 09, 2013
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭