PRODUCTS RECOMMENDED FOR AUTOMOTIVE APPLICATIONS

Analog Devices' extensive signal processing expertise extends from analog and mixed-signal to digital processing and MEMS technologies. Below is a list of the Embedded Processors and DSPs recommended for Automotive Applications.

Embedded Processors

Blackfin® Processors
Part # Features
ADSP-BF518W 400MHz Blackfin, Serial Ports, Ethernet AVB
ADSP-BF525W 400MHz Blackfin, Serial Ports, USB
ADSP-BF531W 400MHz Blackfin, Serial Ports
ADSP-BF532W 400MHz Blackfin, Serial Ports
ADSP-BF533W 400MHz Blackfin, Serial Ports
ADSP-BF534W 400MHz Blackfin, Serial Ports, CAN connectivity
ADSP-BF539FW 500MHz Blackfin, Serial Ports, MOST, CAN with FLASH
ADSP-BF539W 500MHz Blackfin, Serial Ports, MOST, CAN
ADSP-BF542W 500MHz Blackfin, Serial Ports, CAN, USB, DDR
ADSP-BF544W 500MHz Blackfin, Serial Ports, CAN, DDR
ADSP-BF549W 500MHz Blackfin, Serial Ports, Dual CAN, USB, DDR
ADSP-BF561W 1,000MHz Blackfin, Serial Ports
back to top
SHARC® Processors
Part # Features
ADSP-21362W 333MHz SHARC, 3MBit RAM, Serial Ports, DTCP, ASRC, S/PDIF, SRAM
ADSP-21363W 333MHz SHARC, 3MBit RAM, Serial Ports, SRAM
ADSP-21364W 333MHz SHARC, 3MBit RAM, Serial Ports, ASRC, S/PDIF, SRAM
ADSP-21365W 333MHz SHARC, 3MBit RAM, Serial Ports, DTCP, ASRC, S/PDIF, Audio Decoders in ROM, SRAM
ADSP-21366W 333MHz SHARC, 3MBit RAM, Serial Ports, ASRC, S/PDIF, Audio Decoders in ROM, SRAM
ADSP-21369W 333MHz SHARC, 2MBit RAM, Serial Ports, SDRAM
ADSP-21371W 266MHz SHARC, 1MBit RAM, Serial Ports, SDRAM
ADSP-21375W 266MHz SHARC, 0.5MBit RAM, Serial Ports, SDRAM
ADSP-21462W 400MHz SHARC, 5MBit RAM, DTCP, Accelerators, Serial Ports, DDR
ADSP-21465W 400MHz SHARC, 5MBit RAM, DTCP, Accelerators, Serial Ports, Audio Decoders in ROM, DDR
ADSP-21469W 400MHz SHARC, 5MBit RAM, Accelerators, Serial Ports, DDR
ADSP-21478W 266MHz SHARC, 5MBit RAM, SRC, SPI, S/PDIF
ADSP-21479W 266MHz SHARC, 5MBit RAM, SRC, SPI, S/PDIF
ADSP-21488W 400MHz SHARC, 5MBit RAM, SRC, SPI, S/PDIF
ADSP-21489W 400MHz SHARC, 5MBit RAM, SRC, SPI, S/PDIF
back to top
SigmaDSP® Processors
Part # Description
AD1940 SigmaDSP® Multichannel 28-Bit Audio Processor
ADAU1401 SigmaDSP® 28-/56-Bit Audio Processor with Two ADCs and Four DACs
ADAU1442 SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
ADAU1445 SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
ADAU1446 SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
back to top


提供意见反馈 X
content here.
content here.

提供意见反馈

关闭