集成ARM CORTEX-M4和16位ADC的CM4xx 混合信号控制处理器

ADSP-CM4xx混合信号控制处理器采用ARM Cortex M4处理器内核,集成高精度ADC、数字加速器和滤波器、SRAM和闪存以及丰富的外设。ADSP-CM4xx处理器适用于要求高性能实时控制和模拟转换的广泛嵌入式应用。

ADSP-CM40x Mixed Signal Control Processors


Part # Clock Speed ADC ENOB ADC Inputs SRAM Flash USB Ethernet 16-Bit EMIF GPIO Pins Other Features Package US Price
1000-4999/yr
ADSP-CM402F 100,
150 MHz
11+ 24 128 KB 256, 512 KB -- -- -- 40 PWM units, HAE, 4 SINC filters
2 CANs, TWI, 3 UARTs, 2 QEP
120-Ld LQFP $8.14
$8.76
ADSP-CM403F 100, 150,
240 MHz
13+ 24 128,
384 KB
256, 512, 2048 KB -- -- -- 40 PWM units, HAE, 4 SINC filters
2 CANs, TWI, 3 UARTs, 2 QEP
120-Ld LQFP $9.39
$9.70
$11.89
ADSP-CM407F 150,
240 MHz
11+ 16 128,
384 KB
1024,
2048 KB
Optional Optional Yes 91 PWM units, HAE, 4 SINC filters
2 CANs, TWI, 3 UARTs, 2 QEP
176-Ld LQFP $8.14
$11.89
$12.52
ADSP-CM408F 240 MHz 13+ 16 384 KB 2048 KB Yes Optional Yes 91 PWM units, HAE, 4 SINC filters
2 CANs, TWI, 3 UARTs, 2 QEP
176-Ld LQFP $13.15
$13.77

ADSP-CM40X系列混合信号处理器

ADSP-CM408F电机驱动演示视频

新产品

沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭