QUICKSTART™ DEVELOPMENT TOOLS FOR MICROCONVERTER® PRODUCTS

Click here for detailed description of each Microcontroller Development Kit.

To Purchase
Evaluation Kit*
Description
ARM7 BASED ADuC7xxx MICROCONTROLLER DEVELOPMENT KITS
EVAL-ADUC7020MKZ

For use with the ADUC7019, ADuC7020, ADuC7021, or ADuC7022 multi-channel 12-Bit ADC + 41MHz Flash MCU.

EVAL-ADuC7020QSZ

For use with the ADUC7019, ADuC7020, ADuC7021, or ADuC7022 multi-channel 12-Bit ADC + 41MHz Flash MCU.

EVAL-ADUC7020QSPZ

For use with the ADuC7020, precision analog microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

EVAL-ADuC7023QSPZ

For use with the ADuC7023 32-LFCSP, precision analog microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

EVAL-ADuC7023QSPZ1

For use with the ADuC7023 40-LFCSP, precision analog microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

EVAL-ADUC7024QSZ

For use with the ADuC7024 or ADuC7025, multi-channel 12-Bit ADC + 41MHz Flash MCU.

EVAL-ADUC7026QSZ

For use with the ADuC7026 or ADuC7027, multi-channel 12-Bit ADC + 41MHz Flash MCU.

EVAL-ADUC7026QSPZ

For use with the ADuC7019, ADuC7020, ADuC7021, ADuC7022, ADuC7024, ADuC7025, ADuC7026, ADuC7027, and the ADuC7028. Ror the ADuC7023, please use EVAL-ADUC7023QSPZ or EVAL-ADUC7023QSPZ1.

EVAL-ADuC7060QSPZ

Quick Start Plus kit for use with the ADuC7060 and ADuC7061 devices, dual 24-bit Sigma-Delta ADCs + 10.24Mhz MCU.

EVAL-ADUC7061MKZ

For use with the ADuC7060 and ADuC7061 devices, dual 24-bit Sigma-Delta ADCs + 10.24Mhz MCU.

EVAL-ADUC7128QSPZ

For use with the ADuC7128 device, precision analog microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC

8052 BASED ADuC8xx MICROCONTROLLER DEVELOPMENT KITS
EVAL-ADUC812QSZ

For use with the ADuC812, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 8K-Byte Flash MCU.

EVAL-ADUC814QSZ

For use with the ADuC814, 6-Channel 12-Bit ADC + Dual 12-Bit DAC + 8K-Byte Flash MCU.

EVAL-ADUC824QSZ

For use with the ADuC824, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 8K-Byte Flash MCU.

EVAL-ADUC831QSZ

For use with the ADuC831, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 62K-Byte Flash MCU.

EVAL-ADUC832QSZ

For use with the ADuC832, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 62K-Byte Flash MCU.

EVAL-ADUC834QSZ

For use with the ADuC834, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU.

EVAL-ADUC841QSZ

For use with the ADuC841, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 20 MIPS Flash MCU.

EVAL-ADUC841QSPZ

For use with the ADuC841, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 20 MIPS Flash MCU.

EVAL-ADUC842QSPZ

For use with the ADuC842 or ADuC843, 8-Channel 12-Bit ADC + 16 MIPS Flash MCU.

EVAL-ADUC845QSPZ

For use with the ADuC845, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU.

EVAL-ADUC842QSZ

For use with the ADuC842 or ADuC843, 8-Channel 12-Bit ADC + 16 MIPS Flash MCU.

EVAL-ADUC845QSZ

For use with the ADuC845, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU.

EVAL-ADUC847QSZ

For use with the ADuC847, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU or ADuC848, 10-Channel 16-Bit ADC + 12 MIPS Flash MCU.

ADDITIONAL HARDWARE PURCHASE REQUIREMENTS
EVAL-ADUC-CABLE1

Download/debug cable

Download/debug cable for use with any ADuC800-series MicroConverter Product.

USB-I2C/LIN-CONV-Z

Downloader for I2C and LIN

USB-EA-CONVZ

Emulation POD for the ADuC8xx

The POD connects to a PC via a USB cable. The debug interface is a single pin debug interface through the EA pin of the ADuC8xx parts.

提供意见反馈 X
content here.
content here.

提供意见反馈

关闭