添加到信号链设计器

ADUC7029:  精密模拟微控制器,12位模拟I/O,ARM7TDMI MCU

产品详情

产品状态:推荐用于新设计

ADuC7019/20/21/22/24/25/26/27/28/29 均为完全集成的1 MSPS、12位数据采集系统,在单芯片内集成高性能多通道ADC、16位/32位MCU和Flash®/EE存储器。

ADC具有多达12路单端输入。 另外还有4个ADC输入通道也可以和4个DAC的输出引脚复用。 4路DAC输出只是在特定型号上提供(ADuC7020、ADuC7026、ADuC7028和ADuC7029)。 然而,在无DAC输出的情况下,这些引脚仍然可以用作ADC的输入引脚,这样ADC的输入最多可以达到16通道。 ADC可以在单端或差分输入模式工作。 ADC输入电压范围为0 V至VREF。 低漂移带隙基准电压源、温度传感器和电压比较器完善了ADC的外设设置。

根据器件型号不同,片内最多可内置4个缓冲电压输出DAC。 通过编程可以将DAC输出范围设置为三种电压范围之一。

这些器件通过一个片内振荡器和锁相环(PLL)产生41.78MHz的内部高频时钟信号(UCLK)。 该时钟信号通过一个可编程时钟分频器进行中继,在其中产生MCU内核时钟工作频率。 微控制器内核为ARM7TDMI®,它是一个16位/32位RISC机器,峰值性能最高可达41 MIPS。 片内集成有8 KB SRAM和62 KB非易失性Flash/EE存储器。 ARM7TDMI内核将所有存储器和寄存器视为一个线性阵列。

片内出厂固件支持通过UART或I2C串行接口端口进行串行在线下载,并且支持通过JTAG接口进行非介入仿真。 这些特性都集成在支持此MicroConverter®系列的低成本QuickStart™开发系统中。

这些器件的工作电压范围为2.7 V至3.6 V,额定温度范围为−40°C至+125°C工业温度范围。工作频率为41.78 MHz时,其典型功耗为120 mW。 ADuC7019/20/21/22/24/25/26/27/28/29有多种存储器类型和封装形式(详见订购指南)。

应用
  • 工业控制和自动化系统
  • 智能传感器、精密仪器
  • 基站系统、光纤网络
  • 特点和优势

    • 提供中文数据手册
    • 微控制器
      16位/32位RISC架构、ARM7TDMI内核
      JTAG端口支持代码下载和调试
    • 时钟选项
      修正的片内振荡器(±3%)
      外部时钟晶体
      可达44 MHz的外部时钟源
      具有可编程分频器的41.78 MHz PLL
    • 存储器
      62 kB Flash/EE存储器、8 kB SRAM
      在线下载,基于JTAG的调试
      软件触发在线重新编程能力
    • 模拟I/O
      多通道12位1 MSPS ADC
      最多支持16个ADC通道1
      全差分模式和单端模式
      模拟输入范围:0 V至VREF
      有关详情请参阅数据手册。
    • 片内外设
      UART、2 x I2C®和SPI®串行I/O
      最多40引脚GPIO端口1
      4个通用定时器
      欲了解更多特性,请参考数据手册
    • 功耗
      额定工作电压:3 V
      主动模式: 11 mA(5 MHz)、40 mA(41.78 MHz)
    • 封装和温度范围
      从40引脚6 mm x 6 mm LFCSP封装到80引脚LQFP封装1
      额定工作温度范围:-40°C至+125°C
    • 工具
      低成本QuickStart™开发系统
      完全第三方支持

    1 取决于具体器件型号。更多信息请参考订购指南。

    文档

    快讯名称 内容类型 文件类型
    ADuC70xx 系列:精密模拟微控制器,12位模拟输入、输出,ARM7TDMI®MCU 数据手册 (Rev C, 12/2009) (pdf, 0) 产品数据手册 PDF
    ADuC70xx Series: Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU Data Sheet (Rev F, 05/2013) (pdf, 1296 kB) 产品数据手册 PDF
    应用模拟微控制器简化数据采集系统设计
    ADI公司的MicroConverter®系列精密模拟微控制器融合了多种精密模拟功能,例如:高分辨率模数转换器(ADC)和数模转换器(DAC)、基准电压源和温度传感器以及符合工业标准的微控制器(MCU)和内置闪存。其中ADuC7000系列产品具有ARM7®32 bit精简指令集计算机(RISC)MCU内核,ADuC800系列产品具有符合工业标准的8052 MCU内核。 本次研讨会主要介绍ADI公司最新精密模拟微控制器,它包括一个ARM7®32 bit RISC MCU内核,我们将讨论这一系列产品的功能、特性以及在多种数据集系统中应用的使用技巧。还将介绍模拟微控制器的开发工具,包括通过UART和JTAG接口实现非侵入式在线下载以及使用JTAG端口实现非侵入仿真。
    在线研讨会 WEBCAST
    Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer  (pdf, 598 kB)
    Analog Dialogue, June 2010
    《模拟对话》杂志 PDF
    Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer  (pdf, 598 kB)
    Analog Dialogue, June 2010
    技术文章 PDF
    Human Fall Detection Using New MEMS Accelerometer Technology
    For humans, an unobserved fall can have very serious consequences. Statistics show that the majority of serious consequences are not the direct result of falling, but rather are due to a delay in assistance and treatment. Post-fall consequences can be greatly reduced if relief personnel can be alerted in time.
    (ECN, December 9, 2009)
    技术文章 HTML
    Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
    PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
    (Industrial Control DesignLine, 8/24/09)
    技术文章 HTML
    Healthcare at Home (Part II)
    A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it.
    (EDN, February 25, 2008)
    技术文章 HTML
    Reduce Noise and Power Levels with Precision Data Acquisition Solution 技术文章 HTML
    Low Power, Low Cost, Wireless ECG Holter Monitor 技术文章 HTML
    Low Cost, Low Power, High Performance AED 技术文章 HTML
    Programmable Medical Infusion Pumps Offer High Reliability and Performance 技术文章 HTML
    Oscillometric Blood Pressure Measurement 技术文章 HTML
    Impedance Measurement Blood Analysis Systems 技术文章 HTML
    ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands 技术文章 HTML
    Integrated Route Taken to Pulse Oximetry
    by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004)
    技术文章 HTML
    Precision Analog Microcontroller Simplifies Optical Transceiver Design  (pdf)
    by Eamon Neary and Nobuhiro Matsuzoe, Analog Devices, Inc. (Information Quarterly, Volume 3, Number 2, 2004)
    技术文章 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    设计工具,模型,驱动及软件

    快讯名称 内容类型 文件类型
    开发工具 软件可配置产品 HTML

    评估套件,原理图符号和PCB封装

    评估板和开发套件查看评估板和套件页面以了解文档和采购信息

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    产品推荐及参考设计

    精确设计,严谨验证,即取即用。
    了解更多

    Sample样片申请及购买

    价格,封装及供货状态

    ADUC7029 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    ADUC7029BBCZ62 产品状态: 量产 49 ball CSPBGA (8x8mm) 49 工业 Tray, 640 $ 5.30 $ 4.66 Y  材料信息 查看PCN 订购 样片
    ADUC7029BBCZ62-RL 产品状态: 量产 49 ball CSPBGA (8x8mm) 49 工业 Reel, 4000 - $ 4.66 Y  材料信息 查看PCN 订购
    ADUC7029BBCZ62I 产品状态: 量产 49 ball CSPBGA (8x8mm) 49 工业 Tray, 640 $ 5.30 $ 4.66 Y  材料信息 查看PCN 订购 样片
    ADUC7029BBCZ62I-RL 产品状态: 量产 49 ball CSPBGA (8x8mm) 49 工业 Reel, 4000 - $ 4.66 Y  材料信息 查看PCN 订购
    帮助

    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    ADuC7029 QuickStart Plus Development System
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EVAL-ADUC7029QSZ 产品状态: 量产 ADuC7029 Quickstart development system $ 59.00 -

    所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

    查看库存和订购

    浏览代理商名单
    产品评价 X
    content here.
    content here.

    产品评价

    关闭