TIGERSHARC PROCESSOR BENCHMARKS

Peak Rates at 600 MHz
1-bit Performance 153.6 Billion complex MACs/second
16-bit Performance 4.8 Billion MACs/second
32-bit Fixed-Point Performance 1.2 Billion MACs/second
32-bit Floating-Point Performance 3.6 Billion Floating Point Ops (GFLOPS)
16-Bit Fixed Point Algorithms Execution Time
at 600 MHz
Clock Cycles
256 Point Complex FFT (Radix 2) 0.975 µs 585
FIR Filter (per tap) 0.21 ns 0.125
Complex FIR (per tap) 0.83 ns 0.5
32-Bit Floating Point Algorithms Execution Time
at 600 MHz
Clock Cycles
1024 Point Complex FFT (Radix 2) 15.64 µs 9384
[8 x 8] x [8 x 8] Matrix Multiply 2.33 µs 1399
FIR Filter (per tap) 0.83 ns 0.5
Complex FIR (per tap) 3.33 ns 2
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭