SHARC工具选择表

开发工具为工程人员开发和优化DSP 系统提供了使用更方便、功能更强大的方法,缩短了产品开发周期、加快了上市时间。该开发工具包括:

  • EZ-KIT Lite®    桌面评估板包括一套VisualDSP++® 开发环境试用版
  • 仿真器    快速片上调试使开发者能够加载代码、设置断点以及观察变量、内存、寄存器等
  • VisualDSP++® 软件开发环境包括一个C++编译器、汇编器、链接器、增强的用户界面、先进的绘图工具以及使开发者能够轻松识别出编程瓶颈的特性统计图表
  • VisualAudio     作为VisualDSP++集成软件开发与调试环境的插件工作,包括音频系统设计和开发所需的各种即用型软件构建模块,能够生成立即用于产品的代码(针对内存和 MIPs使用而优化)。它支持ADSP-2126x和ADSP-2136x SHARC处理器、一个直观的图形用户界面(GUI)以及实时调整界面
Processor Evaluation Platform Emulator Software Third Party Tools
ADSP-21160M
ADSP-21160N
21160 EZ-KIT Lite
  Desktop Evaluation Board
USB-based Emulator
  USB 1.1, up to 150 KB/sec

High Perf USB-based Emulator
  USB 2.0, up to 1.5 MB/sec
VisualDSP++ 5.01

Free Upgrade to 5.0
 
ADSP-21161N 21161N EZ-KIT Lite
  Desktop Evaluation Board
USB-based Emulator
  USB 1.1, up to 150 KB/sec

High Perf USB-based Emulator
  USB 2.0, up to 1.5 MB/sec
VisualDSP++ 5.01

Free Upgrade to 5.0
 
ADSP-21261
ADSP-21262
ADSP-21266
21262 EZ-KIT Lite
  Desktop Evaluation Board

EZ-Extender2
  Daughter Board

USB EZ-Extender3
   Daughter Board
USB-based Emulator
  USB 1.1, up to 150 KB/sec

High Perf USB-based Emulator
  USB 2.0, up to 1.5 MB/sec
VisualDSP++ 5.01

Free Upgrade to 5.0

VisualAudio
 
ADSP-21362
ADSP-21363
ADSP-21364
ADSP-21365
ADSP-21366
21364 EZ-KIT Lite
  Desktop Evaluation Board

USB EZ-Extender3
  Daughter Board
USB-based Emulator
  USB 1.1, up to 150 KB/sec

High Perf USB-based Emulator
  USB 2.0, up to 1.5 MB/sec
VisualDSP++ 5.01

Free Upgrade to 5.0

VisualAudio
Mathworks
(supports 21363, 21364, 21365 only)

ADSP-21367
ADSP-21368
ADSP-21369
21369 EZ-KIT Lite
  Desktop Evaluation Board

USB EZ-Extender3
  Daughter Board
USB-based Emulator
  USB 1.1, up to 150 KB/sec

High Perf USB-based Emulator
  USB 2.0, up to 1.5 MB/sec
VisualDSP++ 5.01

Free Upgrade to 5.0

VisualAudio
 
ADSP-21371
ADSP-21375
21375 EZ-KIT Lite
  Desktop Evaluation Board

USB-based Emulator
  USB 1.1, up to 150 KB/sec

High Perf USB-based Emulator
  USB 2.0, up to 1.5 MB/sec
VisualDSP++ 5.01

Free Upgrade to 5.0
 

1 Floating license available
2 SHARC EZ-Extender daughter board available for ADSP-21262 EZ-KIT Lite only (sold separately)
3 SHARC USB EZ-Extender daughter board available for ADSP-21262 EZ-KIT Lite, ADSP-21364 EZ-KIT Lite
  and ADSP-21369 EZ-KIT Lite only (sold separately)

Processor Development Tools: Product Definitions

Development Tools Support
Tel: 1-800-AnalogD (262-5643)
Contact Support
VisualAudio Support: VisualAudio.support@analog.com

提供意见反馈 X
content here.
content here.

提供意见反馈

关闭