添加到信号链设计器

ADA4528-1:  5.5V超低噪声、零漂移、RRIO单通道运算放大器

产品详情

产品状态:推荐用于新设计

ADA4528-1/ADA4528-2均为超低噪声、零漂移运算放大器,具有轨到轨输入和输出摆幅。失调电压为2.5 µV,失调电压漂移为0.015 μV/°C,噪声为97 µV p-p(0.1 Hz至10 Hz,AV = +100),因而ADA4528-1/ADA4528-2非常适合不容许存在误差源的应用。

ADA4528-1/ADA4528-2具有2.2 V至5.5 V的宽工作电源电压范围、高增益、出色的CMRR和PSRR特性,是要求低电平信号精密放大应用的理想之选,如位置和压力传感器、应变计、医疗仪器等。

ADA4528-1/ADA4528-2的额定温度范围为−40°C至+125°C扩展工业温度范围。ADA4528-1提供8引脚MSOP和8引脚LFCSP两种封装。ADA4528-2采用8引脚MSOP封装。

欲了解有关ADA4528-1/ADA4528-2的更多信息,请参考应用笔记AN-1114:最低噪声零漂移放大器具有5.6 nV/√Hz电压噪声密度。

应用
- 热电偶/热电堆
- 称重传感器和桥式传感器
- 精密仪器
- 电子秤
- 医疗仪器
- 手持式测试设备

特点和优势

  • 低失调电压:2.5 μV(最大值)
  • 低失调电压漂移:0.015 µV/°C(最大值)
  • 低噪声:
    -- 5.6 nV/√Hz at f = 1 kHz,
    AV = +100
    -- 97 nV p-p(f = 0.1 Hz至10 Hz,AV = +100)
  • 开环电压增益:
    130 dB (最小值)
  • 共模抑制比(CMRR):135 dB(最小值)
  • 电源抑制比(PSRR):130 dB(最小值)
  • 单位增益交越:4 MHz(典型值)
  • 单电源供电:
    2.2 V至5.5 V
  • 双电源供电:
    ±1.1 V至±2.75 V
  • 轨到轨输入和输出
  • 单位增益稳定

ADA4528-1引脚配置图

类似产品

  • AD8628AD8629AD8630:零漂移精密运算放大器提供单通道、双通道和四通道版本,具有更低的电源电流和输入偏置电流。
  • AD8538AD8539:零漂移精密运算放大器提供单通道和双通道版本,具有更低的电源电流。
  • AD8551AD8552AD8554:零漂移精密运算放大器提供单通道、双通道和四通道版本,具有更低的电源电流。
  • AD8571AD8572:零漂移精密运算放大器提供单通道和双通道版本,具有更低的电源电流。

最低噪声、零漂移放大器提供24 BIT分辨率

文档

快讯名称 内容类型 文件类型
ADA4528-1/ADA4528-2:精密、超低噪声、轨到轨输入输出(RRIO)、零漂移运算放大器 (Rev D, 05/2013) (pdf, 624 kB) 产品数据手册 PDF
ADA4528-1/ADA4528-2: Precision, Ultralow Noise, RRIO, Zero-Drift Op Amp Data Sheet (Rev D, 05/2013) (pdf, 624 kB) 产品数据手册 PDF
AN-1114: 最低噪声的零漂移放大器提供5.6 nV/√Hz电压噪声密度  (pdf, 1209 kB) 应用笔记 PDF
AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) 应用笔记 PDF
AN-940: 低噪声放大器选择指南  (pdf, 398 kB) 应用笔记 PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) 应用笔记 PDF
CN0216: 利用24位Σ-Δ型ADC AD7791和外部零漂移放大器ADA4528-1实现精密电子秤设计  (pdf, 596 kB) Circuit Note PDF
ADA4528: Lowest Noise, Zero-Drift Amplifier Enabling 24-bit Resolution
ADA4528 achieves the lowest voltage noise in zero-drift amps which improves system SNR and enables high system resolution. Ideal for instrumentation and medical applications requiring precision over time and temperature without system calibration.
Videos HTML
Op Amp Applications Handbook 设计手册 HTML
Practical Analog Design Techniques 设计手册 HTML
MT-055: 斩波稳定(自稳零)精密运算放大器  (pdf, 654 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-050: 二阶系统的运算放大器总输出噪声计算  (pdf, 38 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-047:运算放大器噪声  (pdf, 72 kB) 技术指南 PDF
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
在线研讨会 WEBCAST
Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers 《模拟对话》杂志 HTML
Demystifying Auto-Zero Amplifiers 《模拟对话》杂志 HTML
Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung
技术文章 PDF
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) 技术文章 PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
技术文章 HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
技术文章 HTML
SAR ADC & Driver Quick-Match Guide  (pdf, 251 kB)
Find drivers for ADI's most popular single-ended and differential SAR ADCs based on your specific application conditions.
产品选型指南 PDF
即使在低功耗条件下也可实现峰值性能,这正是越来越多的工程师选择ADI数据转换器的原因 解决方案通报 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
模拟电桥向导
The Analog Bridge Wizard recommends amplifiers and ADC's for your bridge application. Find out which op-amp or in-amp is best for your design, and view the error budget analysis for that solution.
ADIsim Design/Simulation Tools HTML
ADA4528 SPICE Macro Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

产品推荐及参考设计

精确设计,严谨验证,即取即用。
了解更多

Sample样片申请及购买

价格,封装及供货状态

ADA4528-1 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADA4528-1ACPZ-R2 产品状态: 量产 LFCSP:LEADFRM CHIP SCALE 8 工业 Reel, 250 $ 1.46 $ 1.46 Y  材料信息 查看PCN 订购
ADA4528-1ACPZ-R7 产品状态: 量产 8 ld LFCSP (3x3mm w/1.6x1.6 EP) 8 工业 Reel, 1500 - $ 0.98 Y  材料信息 查看PCN 订购 样片
ADA4528-1ACPZ-RL 产品状态: 量产 8 ld LFCSP (3x3mm w/1.6x1.6 EP) 8 工业 Reel, 5000 - $ 0.98 Y  材料信息 查看PCN 订购
ADA4528-1ARMZ 产品状态: 量产 8 ld MSOP 8 工业 Tube, 50 $ 1.27 $ 0.98 Y  材料信息 通知我 订购 样片
ADA4528-1ARMZ-R7 产品状态: 量产 8 ld MSOP 8 工业 Reel, 1000 - $ 0.98 Y  材料信息 查看PCN 订购
ADA4528-1ARMZ-RL 产品状态: 量产 8 ld MSOP 8 工业 Reel, 3000 - $ 0.98 Y  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

EVAL-OPAMP-1 Evaluation Board
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-PRAOPAMP-1KSZ 产品状态: 量产 Single KS-5 lead SC70 Evaluation Board $ 20.19 -
EVAL-PRAOPAMP-1RJZ 产品状态: 量产 Single RJ-5 lead SOT23 Evaluation Board $ 20.19 -
EVAL-PRAOPAMP-1RMZ 产品状态: 量产 Single RM-8 lead MSOP Evaluation Board $ 20.19 -
EVAL-PRAOPAMP-1RZ 产品状态: 量产 Single R-8 lead SOIC Evaluation Board $ 20.19 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭