高电源电压放大器(>=+12V)

High supply voltage op amps are used in systems that demand the widest dynamic range with the best signal-to-noise ratio. Design engineers turn to Analog Devices for high voltage amplifiers that deliver the industry-leading performance. Increasingly, new high voltage amplifiers also offer features to improve system performance, cost and robustness while easing the complexity of system design. New features include integrated Input Overvoltage Protection (OVP), on-chip Electromagnetic Interference (EMI) Filtering, higer Electrostatic Discharge (ESD) immunity and greater resistance to latchup in both powered and unpowered operations. Select parts from the parametric search table below to download parts datasheets and order samples.

产品选型表

高电源电压放大器(≥+12V)

Part#Amps per Package-3dB Bandwidth at min gain (typ)GBP (typ)Slew Rate (typ)Vsupply span (min)Vsupply span (max)Vos (typ)Iq/Amp (typ)Ib (typ)PSRR (typ)CMRR (typ)US Price 1000 to 4999
ADA4870 1 70 MHz - 2500 V/µs 10 40 -1 mV 32.5 mA 9 µA 69 - $8.50
ADA4610-4 4 - 16.3 MHz 21 9 36 400 nV 1.6 mA 5 pA 117 - $3.65
ADA4084-1 1 - 15.9 MHz 2.6 V/µs 3 30 40 µV 625 µA 140 nA 120 124 $1.50
ADA4084-4 4 12.3 MHz 15.9 MHz 2.6 V/µs 3 30 40 µV 625 µA 140 nA 120 106 $4.45
ADA4077-1 1 - 3.9 MHz 1.2 V/µs 5 30 10 µV 400 µA - - 132 $0.77
ADA4700-1 1 4.8 MHz 3.5 MHz 20 V/µs 10 100 200 µV 1.7 mA 15 nA 130 103 $2.69
ADA4077-4 4 5.5 MHz 3.6 MHz 1.2 V/µs 5 30 10 µV 400 µA 0.4 nA 128 132 $2.90
AD8244 4 - - - 3 36 100 µV 180 µA 500 fA 90 - $1.81
ADA4666-2 2 2.1 MHz 4 MHz 2 V/µs 3 18 500 µV 630 µA 500 fA 145 80 $0.85
ADA4661-2 2 2.1 MHz 4 MHz 2 V/µs 3 18 30 µV 630 µA 0.5 pA 145 90 $1.13
AD8634 1 4.9 MHz 9.7 MHz 5 V/µs 3 30 250 µV 1.1 mA 40 nA 105 105 $68.00
ADA4077-2 2 5.5 MHz 3.6 MHz 1 V/µs 5 30 10 µV 400 µA 0.4 nA 128 132 $1.38
ADA4096-4Reference Circuit Available 4 800 kHz 595 kHz 0.4 V/µs 3 30 35 µV 60 µA 3 nA 100 81 $2.70
AD8659 4 230 kHz 230 kHz 0.08 V/µs 2.7 18 350 µV 18 µA 20 pA 115 94 $1.35
ADA4610-2 2 10.6 MHz 16.3 MHz 25 V/µs 9 30 200 µV 1.6 mA 5 pA 125 100 $1.43
ADA4001-2 2 10.3 MHz 16.7 MHz 25 V/µs 10 36 500 µV 2 mA 20 pA 110 96 $1.09
ADA4638-1 1 2.5 MHz 1.5 MHz 1.5 V/µs 4.5 30 500 nV 0.85 mA 45 pA 143 130 $1.28
ADA4084-2 2 12.3 MHz 15.9 MHz 2.6 V/µs 3 30 100 µV 595 µA 140 nA - 106 $2.85
ADA4096-2Reference Circuit Available 2 1.5 MHz 595 kHz 0.25 V/µs 3 30 35 µV 60 µA 3 nA 100 81 $1.87
AD8657Reference Circuit Available 2 200 kHz 230 kHz 0.07 V/µs 2.7 18 350 µV 18 µA 20 pA 125 94 $0.95
ADA4800 1 400 MHz - 415 V/µs 4 17 30 mV 1.4 mA 1 µA - - $0.30
ADA4637-1 1 - 80 MHz 170 V/µs 10 30 70 µV 7 mA 1 pA - 106 $3.47
ADA4092-4 4 1.4 MHz - 0.4 V/µs 2.7 30 40 µV 200 µA 44 nA 112 90 $2.50
ADA4898-2 2 65 MHz 50 MHz 55 V/µs 9 33 20 µV 7.9 mA 100 nA -107 126 $3.21
AD8624 4 560 kHz 560 kHz 0.48 V/µs 4 36 10 µV 215 µA 45 pA 145 125 $3.56
ADA4627-1Reference Circuit Available 1 19 MHz 19 MHz 40 V/µs 10 30 70 µV 7 mA 1 pA - 106 $3.47
ADA4091-4Reference Circuit Available 4 1.27 MHz 1.22 MHz 0.46 V/µs 3 30 40 µV 200 µA 44 nA 126 104 $3.60
ADA4062-4 4 1.4 MHz 1.4 MHz 3.3 V/µs 10 30 500 µV 165 µA 2 pA 90 80 $1.21
AD8622Reference Circuit Available 2 560 kHz 540 kHz 0.28 V/µs 5 30 10 µV 215 µA 45 pA 145 125 $1.96
ADA4665-2 2 1.2 MHz 1.2 MHz 1 V/µs 5 16 4 mV 290 µA 1 pA 95 55 $0.70
ADA4091-2Reference Circuit Available 2 1.27 MHz 1.22 MHz 0.46 V/µs 3 30 40 µV 200 µA 44 nA 126 104 $2.22
ADA4075-2Reference Circuit Available 2 6.5 MHz 6.5 MHz 12 V/µs 24 36 1 mV 1.8 mA 100 nA 104 110 $0.75
ADA4062-2Reference Circuit Available 2 1.4 MHz 1.4 MHz 3.3 V/µs 10 30 500 µV 165 µA 2 pA 90 80 $0.75
ADA4004-2Reference Circuit Available 2 12 MHz 12 MHz 2.7 V/µs 10 30 125 µV 2.2 mA 90 nA 118 110 $1.73
ADA4004-1 1 12 MHz 12 MHz 2.7 V/µs 10 30 125 µV 2.2 mA 90 nA 118 110 $1.14
AD8597Reference Circuit Available 1 10 MHz 10 MHz 14 V/µs 10 36 120 µV 5 mA 200 nA 140 120 $2.25
AD8275Reference Circuit Available 1 - - - 3.3 15 500 µV - - - 86 $1.60
ADA4898-1Reference Circuit Available 1 65 MHz 50 MHz 55 V/µs 9 33 20 µV 7.9 mA 100 nA -107 126 $2.29
AD8639Reference Circuit Available 2 1.5 MHz 1.35 MHz 2 V/µs 5 16 3 µV 1.5 mA 1 pA 143 127 $1.86
ADR827 1 1 MHz - 0.5 V/µs 2.7 30 100 µV - 10 nA 100 100 $1.45
AD8669 4 520 kHz 540 kHz 0.26 V/µs 5 16 40 µV 285 µA 300 fA 105 87 $2.70
AD8638Reference Circuit Available 1 1.5 MHz 1.35 MHz 2 V/µs 5 16 3 µV 1.5 mA 1 pA - 127 $1.08
AD8663Reference Circuit Available 1 540 kHz 540 kHz 0.3 V/µs 5 16 40 µV 285 µA 300 fA 105 87 $1.17
ADA4000-4 4 5 MHz 5 MHz 20 V/µs 8 36 200 µV 1.65 mA 5 pA 92 80 $2.22
ADA4000-2 2 5 MHz 5 MHz 20 V/µs 8 36 200 µV 1.65 mA 5 pA 92 80 $1.31
ADA4000-1Reference Circuit Available 1 5 MHz 5 MHz 20 V/µs 8 36 200 µV 1.65 mA 5 pA 92 80 $0.73
AD8667 2 520 kHz 540 kHz 0.26 V/µs 5 16 40 µV 285 µA 300 fA 105 87 $1.58
ADTL084 4 5 MHz 5 MHz 20 V/µs 8 36 1.5 mV 1.2 mA 2 pA 86 80 $0.92
ADTL082 2 5 MHz 5 MHz 20 V/µs 8 36 1.5 mV 1.2 mA 2 pA 86 80 $0.43
AD8599Reference Circuit Available 2 10 MHz 10 MHz 16.8 V/µs 9 30 10 µV 5 mA 25 nA 140 120 $3.24
AD8684 4 3.5 MHz 3.5 MHz 9 V/µs 9 36 350 µV 250 µA 6 pA 114 70 $2.44
AD8682 2 3.5 MHz 3.5 MHz 9 V/µs 9 32 350 µV 250 µA 6 pA 114 70 $1.66
AD8676Reference Circuit Available 2 10 MHz 10 MHz 2.5 V/µs 10 36 12 µV 2.7 mA 500 pA 120 111 $1.66
AD8665 1 4 MHz 4 MHz 3.5 V/µs 5 16 50 µV 1.55 mA 300 fA 115 90 $0.83
AD8666 2 4 MHz 4 MHz 3.5 V/µs 5 16 600 µV 1.55 mA 200 fA 115 90 $0.93
AD8664 4 4 MHz 4 MHz 3.5 V/µs 5 16 50 µV 1.55 mA 300 fA 110 90 $2.23
ADA4860-1 1 520 MHz - 790 V/µs 5 12 3.5 mV 8 mA 1.5 µA 61 58 $0.56
AD8668 4 4 MHz 4 MHz 3.5 V/µs 5 16 600 µV 1.55 mA 200 fA 115 90 $1.75
AD8662Reference Circuit Available 2 4 MHz 4 MHz 3.5 V/µs 5 16 30 µV 1.55 mA 300 fA 110 90 $1.37
OP07DReference Circuit Available 1 0.6 MHz - 0.2 V/µs 8 36 45 µV 1.3 mA 200 pA 130 120 $0.45
ADA4004-4 4 12 MHz 12 MHz 2.7 V/µs 10 30 125 µV 2.2 mA 90 nA 118 110 $3.41
AD8677 1 600 kHz 600 kHz 0.2 V/µs 10 36 45 µV 1.3 mA 200 pA 130 120 $0.76
ADA4899-1Reference Circuit Available 1 600 MHz 280 MHz 310 V/µs 4.5 12 35 µV 14.7 mA 100 nA 93 130 $1.91
ADA4861-3 3 730 MHz - 680 V/µs 5 12 100 µV 6.83 mA 2.9 µA 62 56.5 $0.96
ADA4841-2 2 80 MHz 30 MHz 13 V/µs 2.7 12 40 µV 1.2 mA 3 µA 110 115 $2.32
AD8675Reference Circuit Available 1 10 MHz 10 MHz 2.5 V/µs 10 36 10 µV 2.9 mA 500 pA 140 114 $1.18
AD8661 1 4 MHz 4 MHz 3.5 V/µs 5 16 30 µV 1.4 mA 300 fA 110 90 $1.08
ADA4862-3 3 310 MHz - 830 V/µs 5 12 2 mV 6.83 mA 600 nA 54 - $0.96
ADA4841-1Reference Circuit Available 1 80 MHz 30 MHz 13 V/µs 2.7 12 40 µV 1.2 mA 3 µA 110 114 $1.59
ADA4851-2 2 130 MHz 70 MHz 375 V/µs 2.7 12 600 µV 3.2 mA 2.2 µA 101 105 $0.70
AD8643 4 3.5 MHz 3.5 MHz 3 V/µs 5 26 50 µV 290 µA 250 fA 107 90 $3.85
AD8642 2 3.5 MHz 3.5 MHz 3 V/µs 5 26 50 µV 290 µA 250 fA 107 90 $2.35
ADA4851-4 4 130 MHz 70 MHz 375 V/µs 2.7 12 600 µV 3.2 mA 2.2 µA 101 105 $1.10
AD8397Reference Circuit Available 2 69 MHz 35 MHz 53 V/µs 3 24 1 mV 11 mA 200 nA 86 96 $2.32
AD8000 1 1580 MHz - 4100 V/µs 4.5 12 1 mV 14.3 mA -3 µA 59 54 $1.70
ADA4851-1Reference Circuit Available 1 130 MHz 70 MHz 375 V/µs 2.7 12 600 µV 3.2 mA 2.2 µA 101 105 $0.56
AD8641Reference Circuit Available 1 3.5 MHz 3.5 MHz 3 V/µs 5 26 50 µV 290 µA 250 fA 107 90 $1.47
ADD8710 11 5 MHz - 8 V/µs 4.5 18 4 mV 0.91 mA 500 nA 90 - $1.84
AD8045 1 1 GHz 400 MHz 1350 V/µs 3.3 12 500 µV 19 mA 2 µA 68 91 $1.41
AD8698 2 1 MHz - 0.4 V/µs 5 30 20 µV 1.6 mA 700 pA 132 118 -
AD8674 4 10 MHz 10 MHz 4 V/µs 10 36 20 µV 3.5 mA 3 nA 130 100 $3.24
AD8672Reference Circuit Available 2 10 MHz 10 MHz 4 V/µs 10 36 20 µV 3.5 mA 3 nA 130 100 $1.62
ADD8704 4 6.8 MHz - 6 V/µs 4.5 16.5 2 mV 850 µA 200 nA 90 54 -
AD8626 2 5 MHz 5 MHz 5 V/µs 5 26 50 µV 850 µA 250 fA 104 76 $2.63
AD8625 4 5 MHz 5 MHz 5 V/µs 5 26 50 µV 850 µA 250 fA 104 76 $4.09
AD8513 4 8 MHz 8 MHz 20 V/µs 9 36 80 µV 2.5 mA 21 pA 130 86 $3.71
AD8099 1 500 MHz 3 GHz 1350 V/µs 5 12 100 µV 16 mA 6 µA 80 105 $2.00
AD8040 4 125 MHz 40 MHz 62 V/µs 2.7 12 2 mV 1.5 mA 1.7 µA 80 90 $1.62
AD8671 1 10 MHz 10 MHz 4 V/µs 10 36 20 µV 3.5 mA 3 nA 130 100 $1.06
AD8030 2 125 MHz 40 MHz 62 V/µs 2.7 14 1.6 mV 1.5 mA 1.7 µA 80 90 $1.21
AD8029 1 125 MHz 40 MHz 62 V/µs 2.7 12 1.6 mV 1.5 mA 1.7 µA 80 90 $0.86
AD8028 2 190 MHz 190 MHz 100 V/µs 2.7 12 240 µV 6 mA 8 µA 110 110 $1.91
AD8627Reference Circuit Available 1 5 MHz 5 MHz 5 V/µs 5 26 50 µV 850 µA 250 fA 104 76 $1.60
AD8027Reference Circuit Available 1 190 MHz 190 MHz 100 V/µs 2.7 12 240 µV 6 mA 8 µA 107 105 $1.20
AD8067 1 54 MHz 200 MHz 640 V/µs 5 24 200 µV 7 mA 1 pA 109 106 $1.89
AD8510Reference Circuit Available 1 8 MHz 8 MHz 20 V/µs 9 36 80 µV 2.5 mA 21 pA 130 86 $0.95
AD8066Reference Circuit Available 2 145 MHz 60 MHz 180 V/µs 5 24 400 µV 7.4 mA 3 pA 100 100 $2.32
AD8033 1 80 MHz 40 MHz 80 V/µs 5 24 1 mV 3.5 mA 2 pA 100 100 $1.03
AD8008 2 650 MHz 380 MHz 1 kV/µs 5 12 500 µV 10.2 mA 6 µA 64 59 $2.22
OP4177 4 1.3 MHz 1.3 MHz 700 mV/µs 5 36 15 µV 500 µA 500 pA 125 120 $3.60
AD8620Reference Circuit Available 2 25 MHz 25 MHz 50 V/µs 10 27 85 µV 3.5 mA 2 pA 110 90 $7.50
AD8092 2 110 MHz 50 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 1.4 µA 80 88 $0.90
AD8091 1 110 MHz 50 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 1.4 µA 80 88 $0.70
AD8065Reference Circuit Available 1 145 MHz 60 MHz 180 V/µs 5 24 400 µV 7.4 mA 3 pA 100 100 $1.61
AD8038Reference Circuit Available 1 350 MHz 80 MHz 425 V/µs 3 12 800 µV 1 mA 400 nA 71 65 $0.75
AD8034Reference Circuit Available 2 80 MHz 40 MHz 80 V/µs 5 24 1 mV 3.5 mA 2 pA 100 100 $1.61
AD8007 1 650 MHz - 1 kV/µs 5 12 500 µV 10.2 mA 400 nA 64 59 $1.33
AD8512Reference Circuit Available 2 8 MHz 8 MHz 20 V/µs 9 36 80 µV 2.5 mA 21 pA 130 86 $1.49
AD8039 2 350 MHz 80 MHz 425 V/µs 3 12 800 µV 1 mA 400 nA 71 65 $1.21
OP2177Reference Circuit Available 2 1.3 MHz 1.3 MHz 700 mV/µs 5 36 15 µV 500 µA 500 pA 125 120 $1.53
AD8610Reference Circuit Available 1 25 MHz 25 MHz 60 V/µs 10 27 75 µV 3.5 mA 2 pA 110 90 $3.75
AD8566 2 5 MHz - 6 V/µs 4.5 16 2 mV 850 µA 600 nA 80 95 $0.71
AD8565 1 5 MHz - 6 V/µs 4.5 16 2 mV 850 µA 600 nA 80 95 $0.56
OP1177Reference Circuit Available 1 1.3 MHz 1.3 MHz 700 mV/µs 5 36 15 µV 500 µA 500 pA 130 125 $0.81
AD8021Reference Circuit Available 1 490 MHz 1 GHz 150 V/µs 4.5 24 400 µV 7.7 mA 8 µA 95 98 $1.31
OP747 4 700 kHz 700 kHz 200 mV/µs 3 36 50 µV 290 µA 5.5 nA 130 120 $3.31
OP727 2 700 kHz 700 kHz 200 mV/µs 3 36 50 µV 290 µA 5.5 nA 130 110 $1.80
AD8567 4 5 MHz - 6 V/µs 4.5 16 2 mV 850 µA 600 nA 80 95 $0.96
OP777 1 700 kHz 700 kHz 200 mV/µs 3 36 50 µV 350 µA 5.5 nA 130 110 $1.20
AD8024 4 200 MHz - 390 V/µs 5 24 2 mV 17 mA 1 µA 70 62 $4.32
AD8644 4 5.5 MHz - 7.5 V/µs 5 18 1 mV 1.1 mA 80 nA 110 60 $2.37
AD8614 1 5.5 MHz - 7.5 V/µs 5 18 1 mV 1.1 mA 80 nA 110 60 $1.33
AD8022Reference Circuit Available 2 130 MHz 100 MHz 50 V/µs 4.5 26 1.5 mV 4 mA 2.5 µA 86 98 $2.38
AD8016 2 380 MHz - 1 kV/µs 6 26 1 mV 13.2 mA 4 µA 80 66 $4.57
AD8529 2 8 MHz 8 MHz 2.9 V/µs 2.7 12 600 µV 1.2 mA 300 nA 110 70 $1.24
AD8519 1 8 MHz 8 MHz 2.9 V/µs 2.7 12 600 µV 1.2 mA 300 nA 110 70 $0.94
AD8017 2 160 MHz - 1.6 kV/µs 4.4 12 1.8 mV 7.7 mA 16 µA 61 63 $2.25
AD8014Reference Circuit Available 1 400 MHz - 4 kV/µs 4.5 12 2 mV 1.3 mA 5 µA 58 57 $1.20
AD8058 2 325 MHz 100 MHz 1.15 kV/µs 3 12 1 mV 7.5 mA 500 nA 59 60 $1.62
AD8057 1 325 MHz 100 MHz 1.15 kV/µs 3 12 1 mV 6 mA 500 nA 59 60 $0.86
AD825 1 46 MHz 30 MHz 140 V/µs 10 36 1 mV 7.2 mA 15 pA 88 80 $1.84
AD8054 4 150 MHz 80 MHz 190 V/µs 3 12 1.8 mV 3.4 mA 2 µA 80 86 $2.88
AD8052 2 110 MHz 80 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 1.4 µA 80 88 $1.62
AD8051 1 110 MHz 80 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 1.4 µA 80 88 $0.86
AD8012 2 350 MHz - 2.25 kV/µs 3 12 1.5 mV 900 µA 3 µA 60 60 $2.17
AD8010 1 230 MHz - 800 V/µs 9 12 5 mV 17 mA 10 µA 66 54 $3.26
AD8056 2 300 MHz 120 MHz 1.4 kV/µs 8 12 3 mV 6 mA 400 nA 72 82 $1.62
AD8055 1 300 MHz 120 MHz 1.4 kV/µs 8 12 3 mV 6.5 mA 400 nA 72 82 $0.86
AD8023 3 125 MHz - 1.2 kV/µs 4.2 15 2 mV 10 mA 15 µA 76 56 $5.20
OP481 4 105 kHz - 28 mV/µs 2.7 12 100 µV 5 µA 3 nA 95 65 $3.65
OP281 2 105 kHz 105 kHz 28 mV/µs 2.7 12 100 µV 5 µA 3 nA 95 65 $2.79
OP262 2 15 MHz 15 MHz 13 V/µs 2.7 12 25 µV 775 µA 260 nA 110 70 $1.50
OP184Reference Circuit Available 1 4.25 MHz 4.25 MHz 4 V/µs 3 36 175 µV 2 mA 80 nA 90 80 $1.66
OP162 1 15 MHz 15 MHz 13 V/µs 2.7 12 25 µV 800 µA 260 nA 110 70 $1.72
AD8079 2 260 MHz - 800 V/µs 6 12 5 mV 5.75 mA 3 µA 75 - $4.56
AD8009 1 1 GHz - 5.5 kV/µs 5 12 2 mV 16 mA 50 µA 70 52 $1.77
AD8005 1 270 MHz - 1.5 kV/µs 4 12 5 mV 425 µA 5 µA 66 54 $1.64
OP462 4 15 MHz 15 MHz 13 V/µs 2.7 12 25 µV 775 µA 260 nA 110 70 $4.11
OP196 1 450 kHz - 300 mV/µs 3 12 35 µV 60 µA 10 nA 80 65 $1.59
AD8073 3 100 MHz - 500 V/µs 5 12 2 mV 5 mA 4 µA 70 56 $2.18
AD8072 2 100 MHz - 500 V/µs 5 12 2 mV 5 mA 4 µA 70 56 $1.67
AD8032Reference Circuit Available 2 80 MHz 40 MHz 35 V/µs 2.7 12 500 µV 0.9 mA 450 nA 86 60 $1.97
AD8031Reference Circuit Available 1 80 MHz 40 MHz 35 V/µs 2.7 12 500 µV 900 µA 450 nA 86 60 $1.32
AD815 2 120 MHz - 900 V/µs 10 36 10 mV 40 mA 2 µA 66 - $5.89
OP296 2 450 kHz - 300 mV/µs 3 12 35 µV 60 µA 10 nA 80 65 $1.89
AD8044 4 160 MHz 80 MHz 190 V/µs 3 12 1.4 mV 3.4 mA 2 µA 80 90 $4.00
AD8042Reference Circuit Available 2 170 MHz 100 MHz 225 V/µs 3 12 3 mV 7 mA 1.2 µA 80 74 $2.28
AD8013 3 480 MHz - 1 kV/µs 4.2 13 2 mV 4 mA 3 µA 76 56 $4.88
AD8004 4 250 MHz - 3 kV/µs 4 12 1 mV 4.25 mA 40 µA 62 58 $4.40
OP496 4 450 kHz - 300 mV/µs 3 12 35 µV 60 µA 10 nA 80 65 $2.71
OP484 4 4.25 MHz 4.25 MHz 4 V/µs 3 36 250 µV 2 mA 80 nA 90 80 $5.31
AD823 2 16 MHz 10 MHz 25 V/µs 3 36 700 µV 7 mA 5 pA 80 82 $2.92
AD8041 1 170 MHz 160 MHz 170 V/µs 3 12 2 mV 6.5 mA 1.2 µA 80 80 $1.95
OP293Reference Circuit Available 2 35 kHz - 15 mV/µs 1.7 36 250 µV 30 µA 20 nA 120 100 $2.49
OP284 2 4.25 MHz 4.25 MHz 4 V/µs 3 36 175 µV 2 mA 80 nA 90 80 $3.19
AD8011 1 400 MHz - 3.5 kV/µs 3 12 2 mV 1.3 mA 5 µA 58 57 $2.30
AD8002 2 600 MHz - 1.2 kV/µs 6 12 2 mV 11.5 mA 5 µA 75 54 $2.86
OP193Reference Circuit Available 1 35 kHz - 15 mV/µs 1.7 36 150 µV 30 µA 20 nA 120 100 $1.90
AD824 4 2 MHz 2 MHz 2 V/µs 3 36 500 µV 625 µA 4 pA 80 70 $4.87
AD8048 1 260 MHz 160 MHz 1 kV/µs 6 12 1 mV 6.6 mA 1 µA 78 80 $2.30
AD8047 1 250 MHz 110 MHz 750 V/µs 6 12 1 mV 6.6 mA 1 µA 78 80 $2.53
OP279 2 5 MHz - 3 V/µs 4.5 12 4 mV 3.5 mA 300 nA 88 56 $1.36
OP191 1 3 MHz - 500 mV/µs 2.7 12 80 µV 420 µA 30 nA 110 75 $1.72
AD8037 1 270 MHz 280 MHz 1.5 kV/µs 6 12 2 mV 19.5 mA 3 µA 66 90 $4.17
AD8036 1 240 MHz 110 MHz 1.2 kV/µs 6 12 2 mV 21.5 mA 4 µA 60 90 $4.76
AD9632 1 250 MHz 130 MHz 1.5 kV/µs 6 12 2 mV 17 mA 2 µA 66 90 $4.58
AD9631 1 320 MHz 130 MHz 1.3 kV/µs 6 12 3 mV 18 mA 2 µA 60 90 $4.77
OP491 4 3 MHz - 500 mV/µs 2.7 12 80 µV 200 µA 30 nA 110 75 $3.89
OP291 2 3 MHz 3 MHz 500 mV/µs 2.7 12 80 µV 420 µA 30 nA 110 75 $2.22
AD8001 1 880 MHz - 1 kV/µs 6 12 2 mV 5 mA 5 µA 75 54 $1.51
OP492 4 4 MHz - 4 V/µs 4.5 33 1.4 mV 1.4 mA 375 nA 86 78 $2.71
OP292 2 4 MHz - 4 V/µs 4.5 33 1 mV 1.4 mA 375 nA 86 78 $1.65
OP183 1 5 MHz - 15 V/µs 5 36 100 µV 1.75 mA 300 nA 25 70 -
AD813 3 100 MHz - 250 V/µs 2.4 36 2 mV 5.5 mA 5 µA 80 62 $4.87
AD812 2 145 MHz - 425 V/µs 2.4 36 2 mV 5.5 mA 300 nA 80 58 $2.51
OP495 4 85 kHz 75 kHz 30 mV/µs 3 36 300 µV 175 µA 20 nA 110 90 $4.53
OP413 4 3.4 MHz - 1.2 V/µs 4 36 275 µV 3 mA 600 nA 100 100 $4.61
OP113 1 3.4 MHz - 1.2 V/µs 4 36 150 µV 3 mA 600 nA 100 100 $1.80
AD828 2 130 MHz 30 MHz 450 V/µs 5 36 500 µV 7.5 mA 3.3 µA 90 100 $2.43
AD826 2 50 MHz 30 MHz 350 V/µs 5 36 500 µV 7.5 mA 3.3 µA 86 100 $2.43
AD822Reference Circuit Available 2 1.9 MHz 1.9 MHz 3 V/µs 5 30 100 µV 900 µA 2 pA 80 74 $2.84
SSM2135 2 3.5 MHz - 600 mV/µs 4 36 200 µV 3.8 mA 300 nA 120 112 $2.65
AD820 1 1.9 MHz 1.9 MHz 3 V/µs 5 36 100 µV 900 µA 2 pA 80 74 $1.82
OP467 4 28 MHz 40 MHz 170 V/µs 9 36 300 µV 8 mA 150 nA 120 90 $7.48
OP213 2 3.4 MHz 3.4 MHz 1.2 V/µs 4 36 250 µV 3 mA 600 nA 100 100 $2.14
AD818 1 130 MHz 80 MHz 500 V/µs 5 36 500 µV 7.5 mA 3.3 µA 90 120 $1.96
AD817 1 50 MHz 50 MHz 350 V/µs 5 36 500 µV 7.5 mA 3.3 µA 86 120 $1.76
AD810 1 80 MHz - 1 kV/µs 5 36 1.5 mV 8 mA 2 µA 72 64 $2.19
AD795 1 1.6 MHz 1.6 MHz 1 V/µs 8 36 100 µV 1.5 mA 1 pA 110 90 $3.38
OP295 2 85 kHz 75 kHz 30 mV/µs 3 36 300 µV 150 µA 20 nA 110 90 $2.22
OP285 2 9 MHz - 22 V/µs 9 44 35 µV 2.5 mA 100 nA 111 80 $2.45
AD797 1 8 MHz 110 MHz 20 V/µs 10 36 25 µV 10.5 mA 250 nA 130 120 $4.32
OP275 2 9 MHz 9 MHz 22 V/µs 9 44 1 mV 2.5 mA 100 nA 111 80 $1.02
OP482 4 4 MHz 4 MHz 9 V/µs 9 36 200 µV 250 µA 3 pA 92 70 $2.16
OP282 2 4 MHz 4 MHz 9 V/µs 9 36 200 µV 250 µA 3 pA 92 70 $1.42
AD811 1 140 MHz - 2.5 kV/µs 9 36 500 µV 16 mA 2 µA 70 60 $3.50
OP497 4 500 kHz 500 kHz 150 mV/µs 4 40 80 µV 625 µA 60 pA 135 114 $4.49
AD745 1 20 MHz - 12.5 V/µs 9.6 36 250 µV 10 mA 150 pA 96 90 $5.43
AD743 1 4.5 MHz - 2.8 V/µs 9.6 36 250 µV 10 mA 150 pA 96 80 $5.70
AD706 2 800 kHz 0.8 MHz 150 mV/µs 4 36 30 µV 600 µA 50 pA 132 110 $2.48
AD704 4 800 kHz - 150 mV/µs 4 36 30 µV 600 µA 100 pA 132 100 $4.54
OP297 2 500 kHz 500 kHz 150 mV/µs 4 40 80 µV 625 µA 50 pA 125 120 $2.61
AD829 1 120 MHz 300 MHz 230 V/µs 9 36 100 µV 5.3 mA 3.3 µA 120 120 $2.78
AD827 2 50 MHz 30 MHz 300 V/µs 9 36 300 µV 5.25 mA 3.3 µA 72 95 $5.89
AD746 2 13 MHz 10 MHz 75 V/µs 9.6 36 300 µV 7 mA 110 pA 95 88 $4.26
OP249 2 4.7 MHz - 22 V/µs 9 36 400 µV 3.5 mA 40 pA 98 80 $2.05
AD843 1 34 MHz 30 MHz 250 V/µs 9 36 500 µV 12 mA 40 pA 76 72 $4.71
AD848 1 35 MHz 110 MHz 200 V/µs 9 36 500 µV 4.8 mA 3.3 µA 98 105 $2.92
AD844 1 60 MHz - 2 kV/µs 9 36 50 µV 6.5 mA 150 nA 108 100 $2.81
OP177Reference Circuit Available 1 0.6 MHz 600 kHz 0.3 V/µs 6 44 10 µV 2 mA 1.2 nA 125 130 $0.83
AD708 2 900 kHz - 300 mV/µs 6 36 30 µV 2.75 mA 1 nA 130 130 $3.15
AD713 4 4 MHz 4 MHz 20 V/µs 9 36 300 µV 3 mA 40 pA 95 78 $4.71
OP290 2 20 kHz - 12 mV/µs 1.6 36 125 µV 20 µA 4 nA 110 90 $3.11
AD847 1 50 MHz 30 MHz 300 V/µs 9 36 500 µV 4.8 mA 3.3 µA 86 95 $2.89
AD845Reference Circuit Available 1 16 MHz 20 MHz 100 V/µs 9.5 36 250 µV 10 mA 500 pA 110 110 $4.93
OP97 1 900 kHz 900 kHz 200 mV/µs 4 40 30 µV 600 µA 30 pA 132 114 $1.28
AD744 1 13 MHz 13 MHz 75 V/µs 9 36 250 µV 3.5 mA 30 pA 95 88 $2.74
OP200 2 500 kHz - 150 mV/µs 6 40 80 µV 775 µA 100 pA 124 115 $3.15
AD549 1 1 MHz 1 MHz 3 V/µs 10 36 500 µV 700 µA 40 fA 90 90 $22.26
OP490 4 20 kHz - 12 mV/µs 3 36 600 µV 20 µA 4.2 nA 109 90 $4.16
OP471 4 6.5 MHz - 8 V/µs 9 36 1 mV 2.75 mA 25 nA 105 105 $5.03
OP42 1 10 MHz 10 MHz 50 V/µs 16 40 400 µV 5.1 mA 500 pA 98 92 $2.87
OP270 2 5 MHz - 2.4 V/µs 9 36 50 µV 3.25 mA 15 nA 116 106 $2.86
OP470 4 6 MHz - 2 V/µs 9 36 400 µV 2.75 mA 25 nA 120 110 $4.52
AD712 2 4 MHz 4 MHz 20 V/µs 9 36 300 µV 2.8 mA 25 pA 95 76 $1.69
AD711 1 4 MHz 4 MHz 20 V/µs 9 36 300 µV 2.8 mA 15 pA 110 88 $1.22
OP400 4 500 kHz 500 kHz 150 mV/µs 6 40 60 µV 725 µA 900 pA 134 120 $5.21
OP77 1 600 kHz - 300 mV/µs 6 44 50 µV 2 mA 1.2 nA 123 140 $4.01
OP37 1 12 MHz - 17 V/µs 8 44 30 µV 5.67 mA 15 nA 114 114 $1.22
OP27 1 8 MHz 8 MHz 2.8 V/µs 8 44 30 µV 5.7 mA 15 nA 114 114 $1.21
OP07 1 600 kHz 600 kHz 300 mV/µs 6 44 30 µV 4 mA 1 nA 108 106 $0.66
back to top

新产品

  • ADA4177-4- OVP and EMI Protected, Precision, Low Noise and Bias Current Op Amp

    The ADA4177-2 dual-channel and ADA4177-4 quad-channel amplifiers feature low offset voltage (2 μV typical) and drift (1 μV/°C maximum), low input bias current, low noise, and low current consumption (500 μA typical). Outputs are stable with capacitive loads of more than 1000 pF with no external compensation.

    The inputs of the ADA4177-2 and ADA4177-4 set a new standard in precision amplifier 更多Read more

    ADA4177-4 Diagram
  • ADA4177-2- 提供OVP与EMI保护的精密、低噪声、低偏置电流运算放大器

    ADA4177-2是一款双通道放大器,具有低失调电压(2 μV典型值)和低漂移(1 μV/°C最大值),以及低输入偏置电流与低噪声和低功耗(500 μA典型值)特性。 使用1000 pF以上容性负载时输出稳定,无需外部补偿。

    ADA4177-2的输入达到了精密放大器鲁棒性的新标杆,可为偏离任一电源32 V的信号提供输入保护,以及为1000 MHz时的电磁干扰(EMI)提供70 dB抑制能力。

    该放大器的应用包括传感器信号调理(例如热电偶、RTD、应变计)、过程控制前端放大器和光学及无线传输系统中的精密二极管功率测量。 ADA4177-2适用于线路供电的便携式仪器仪表、精密滤波器和电压或电流测量及电平设置。

    ADA4177-2工作温度范围为−40°C至+125°C工业温度范围。 ADA4177-2提供8引脚SOIC和8引脚MSOP两种封装。

    更多Read more

    ADA4177-2 图
  • ADA4084-1- 30 V、低噪声、轨到轨输入/输出、低功耗运算放大器

    ADA4084-1(单通道)、ADA4084-2(双通道)和ADA4084-4(四通道)是单电源、10 MHz带宽放大器,具有轨到轨输入和输出特性。 它们保证可采用+3 V至+30 V(或±1.5 V至±15 V)电源供电。

    这款放大器非常适合要求交流性能与精密直流性能的单电源应用。 宽带宽、低噪声与精度特性组合,使ADA4084-1、ADA4084-2和ADA4084-4适合滤波器和仪器仪表等各种应用。

    其它应用包括便携式电信设备、电源控制与保护,以及用作具有宽输出范围传感器的放大器或缓冲器。 要求采用轨到轨输入放大器的传感器包括霍尔效应传感器、压电传感器和阻性传感 更多Read more

沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭