PRAOPAMP Evaluation Board

产品详情

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single KS-5 ld SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8
  • EVAL-PRAOPAMP-2RMZ (Dual 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (Dual 8-Lead SOIC) R-8
  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

Documentation

  • See AN-692 for Universal Precision Op Amp Evaluation Board information.
  • See AN-734 for Universal Single Op Amp SC70 Package.
  • See AN-732 for Universal Single Op Amp SOIC Package.
  • See AN-735 for Universal Single Op Amp SOT-23 Package.
  • See AN-733 for Universal Single Op Amp MSOP Package.
  • See AN-763 for Universal Dual Op Amp SOIC, TSSOP and MSOP Packages.
  • See AN-797 for Universal Quad Op Amp SOIC and TSSOP Packages.

Sample购买

价格,封装及供货状态

PRAOPAMP Evaluation Board
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-PRAOPAMP-1KSZ 产品状态: 量产 Single 5 Lead SC70 (KS-5) Eval Board $ 20.19 -
EVAL-PRAOPAMP-1RJZ 产品状态: 量产 Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20.19 -
EVAL-PRAOPAMP-1RMZ 产品状态: 量产 Single 8 Lead MSOP (RM-8) Eval Board $ 20.19 -
EVAL-PRAOPAMP-1RZ 产品状态: 量产 Single 8-Lead SOIC (R-8) Eval Board $ 20.19 -
EVAL-PRAOPAMP-2RMZ 产品状态: 量产 Dual 8-Lead MSOP (RM-8) Eval Board $ 20.19 -
EVAL-PRAOPAMP-2RZ 产品状态: 量产 Dual 8-Lead SOIC (R-8) Eval Board $ 20.19 -
EVAL-PRAOPAMP-4RUZ 产品状态: 量产 Quad 14-Lead TSSOP (RU-14) $ 20.19 -
EVAL-PRAOPAMP-4RZ 产品状态: 量产 Quad 14-Lead SOIC (R-14) $ 20.19 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭