content here.
content here.

变换调节器

Analog Devices,Inc.(简称ADI)提供各种升压式、降压式和反相式开关稳压器。这些稳压器能够产生固定或可调输出电压,并且能够提供高达2A的输出电流。此外具有低电池电量检测器、用户可调限流、各种开关频率以及较少的外部器件等特性。这种多功能系列产品高度集成,旨在将外部器件降至最少,以满足空间受限应用的需要。

新产品

  • ADP2114- 双通道2 A/单通道4 A、可配置同步降压DC-DC稳压器

    ADP2114是一款功能多样的同步降压开关稳压器,可通过配置来满足各种客户负载点要求。两个PWM通道既可以配置为分别提供2 A和2 A(或3 A/1 A)电流的两路独立输出,也可以配置为提供4 A电流的单路交错式输出。为降低输入纹波电流和输入电容,两个PWM通道的相位偏移180º。

    ADP2114在满负载时可提供高功效性能,支持最高1.2 MHz的高开关频率。在轻负载时,该器件可以设置为以脉冲跳跃模式工作,以便提高功效,或者以强制PWM模式工作,以便降低电磁干扰(EMI)。

    该器件的栅极压摆率经过优化设计,可降低电磁辐射,因而可以为敏感的高性能信号链应用提供电源。频率可以设置为300 kHz、600 kHz和1.2 MHz,而且可以与外部时钟信号同步,使转换器之间的系统噪声最低。双向同步引脚也可以配置为90º反相输出时钟,从而为实现可堆叠多相功率解决方案提供了条 MoreRead more

    ADP2114功能框图
  • ADP2118- 3A、1.2MHz/600kHz高效率同步降压型DC/DC稳压器

    ADP2118是一款低静态电流、同步、降压型DC-DC稳压器,采用紧凑的4mm × 4mm的LFCSP_WQ封装。它使用电流模式,固定频率脉宽调制(PWM)机制,具备出色的稳定性和瞬态响应。在轻负载时,ADP2118可配置工作在脉冲频率调制(PFM)模式,以减少开关频率,节省功耗。

    ADP2118支持2.3 V至5.5 V输入电压,ADP2118ACPZ - R7的输出电压可调,范围为0.6 V至输入电压(VIN),ADP2118ACPZ-x.x-R7具有多种预置输出电压选项,包括3.3 V、2.5 V、1.8 V、1.5 V、1.2 V和1.0 V。ADP2118只需极少的外部元件,并提供集成电源开关、同步整流器和内部补偿电路的高效率解决方案。这款IC在禁用时从输入源汲取的电流不到3微安。其它主要功能包括欠压锁定(UVLO)、集成软启动以限制启动时的浪涌电流、过压保护(OV MoreRead more

    ADP2118典型应用框图

资源与相关信息

Up
Up
Up
  • Power Chains: Simplified power management signal chains

Up

正在加载选型表数据,请稍候...

Processing request. Please wait.

帮助

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Switching Regulators (Integrated Switches)
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

添加/移除参数














Part#
Results: 16
Product DescriptionVin RangeVout Preset SummaryVout Adj OptionsIout (max)Isw (Peak)Supply Current Switching FrequencyPrice* (1000-4999)
Sort   
sortDescending sortAscending
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
Filter By Value
 
 
   
ADP1111Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V2V-30V3 Options/3.3V-12V1.2V to 30V, 1.2V to Vin1.5A1.5A110µA70 kHz $2.05
ADP16101.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch2.5V-5.5V-Vin to 12V1.2A1.2A600µA700 kHz or 1.2 MHz $1.12
ADP161120 V,1.2 MHz Step-Up DC-to-DC Switching Converter2.5V-5.5V-Vin to 20V1.2A1.2A600µA1.2 MHz**
ADP1612650 kHz /1.3 MHz Step-Up DC-to-DC Converter1.8V-5.5V---Vin to 20V1.4A1.4A900µA650 KHz, 1.3 MHz $0.78
ADP1613650 kHz /1.3 MHz Step-Up DC-to-DC Converter2.5V-5.5V---Vin to 20V2A2A900µA650 kHz, 1.3 MHz $0.70
ADP21023 MHz Synchronous Step-Down DC-to-DC Converter2.7V-5.5V8 Options/0.8V-1.875V0.8V to 3.3V0.6A1A99µA3 MHz $1.23
ADP21051A Synchronous Step-Down DC-DC Converter2.7V-5.5V4 Options/1.2V-3.3V0.8V to Vin1A1.5A30µA1.2 MHz $1.13
ADP21061.5A Synchronous Step-Down DC-DC Converter2.7V-5.5V4 Options/1.2V-3.3V0.8V to Vin1.5A2.25A30µA1.2 MHz $1.25
ADP21072A Synchronous Step-Down DC-DC Converter2.7V-5.5V4 Options/1.2V-3.3V0.8V to Vin2A2.9A30µA1.2 MHz $1.32
ADP2108600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter2.3V-5.5V11 Options/1V-3.3V---0.6A1.3A19µA3 MHz $0.60
ADP2109Compact 600 mA, 3 MHz, Step-Down Converter w/ Output Discharge2.3V-5.5V4 Options/1.0V-1.8V---0.6A1.3A18µA3 MHz $0.70
ADP2121600 mA, 6 MHz, Synchronous, Step-Down, DC-to-DC Converter2.3V-5.5V4 Options/1.8V-1.875V---0.5A1A36µA6 MHz $0.80
ADP2503600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter2.3V-5.5V6 Options/2.8V-5V---0.6A1A38µA2.5 MHz $1.30
ADP25041 Ampere, 2.5 MHz Buck-Boost DC-to-DC Converter2.3V-5.5V6 Options/2.8V-5V---1A1.3A38µA2.5 MHz $1.40
ADP3050200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator3.6V-30V2 Options/3.3V & 5V1.25V to 12V1A1.5A1.5mA200 kHz $1.81
ADP3051500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier2.7V-5.5V---0.8V to 5.5V0.5A1A300µA550 kHz**
Please scroll down to see more data.
回到顶部