<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products for 电源和散热管理 | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for 电源和散热管理 | Analog Devices</description>
    <pubDate>Tue, 07 May 2013 04:26:56 GMT</pubDate>
    <dc:date>2013-05-07T04:26:56Z</dc:date>
    <item>
      <title>ADP5052, 5-Channel Integrated Power Solution with Quad Buck Regulators and 200 &lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A LDO Regulator</title>
      <link>http://www.analog.com/zh/power-management/multi-output-regulators/adp5052/products/product.html</link>
      <description>The ADP5052 combines four high performance buck regulators and one 200 mA low dropout (LDO) regulator in a 48-lead LFCSP package that meets demanding performance and board space requirements. The device enables direct connection to high input voltages up to 15 V with no preregulators.&lt;/p&gt;
&lt;p&gt;Channel 1 and Channel 2 integrate high-side power MOSFETs and low-side MOSFET drivers. External NFETs can</description>
      <category>电源和散热管理</category>
      <category>多路输出调节器</category>
      <pubDate>Tue, 07 May 2013 04:26:56 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/multi-output-regulators/adp5052/products/product.html</guid>
      <dc:date>2013-05-07T04:26:56Z</dc:date>
    </item>
    <item>
      <title>ADP5050, 5-Channel Integrated Power Solution with Quad Buck Regulators, 200 &lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A LDO Regulator and I&lt;sup&gt;2&lt;/sup&gt;C interface</title>
      <link>http://www.analog.com/zh/power-management/multi-output-regulators/adp5050/products/product.html</link>
      <description>The ADP5050 combines four high performance buck regulators and one 200 mA low dropout (LDO) regulator in a 48-lead LFCSP package that meets demanding performance and board space requirements. The device enables direct connection to high input voltages up to 15 V with no preregulators.&lt;/p&gt;
&lt;p&gt;Channel 1 and Channel 2 integrate high-side power MOSFETs and low-side MOSFET drivers. External NFETs can</description>
      <category>电源和散热管理</category>
      <category>多路输出调节器</category>
      <pubDate>Tue, 07 May 2013 04:16:24 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/multi-output-regulators/adp5050/products/product.html</guid>
      <dc:date>2013-05-07T04:16:24Z</dc:date>
    </item>
    <item>
      <title>ADP7182, -30V、200&lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A、低噪声、线性稳压器</title>
      <link>http://www.analog.com/zh/power-management/linear-regulators/adp7182/products/product.html</link>
      <description />
      <category>电源和散热管理</category>
      <category>线性稳压器</category>
      <pubDate>Wed, 24 Apr 2013 15:43:17 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/linear-regulators/adp7182/products/product.html</guid>
      <dc:date>2013-04-24T15:43:17Z</dc:date>
    </item>
    <item>
      <title>ADP196, 5 V, 3 A Logic Controlled High-Side Power Switch</title>
      <link>http://www.analog.com/zh/power-management/hot-swap/adp196/products/product.html</link>
      <description>ADP196是一款高端负载开关，采用1.8 V至5.5 V电源供电。该负载开关可提供电源域隔离，有助于延长电池工作寿命。它内置一个低导通电阻N沟道MOSFET，支持3 A以上的连续电流，功率损耗极小。此外， RDS&lt;sub&gt;ON&lt;/sub&gt; 恒定，与VIN电压无关。ADP196具有25 μA的低静态电流和超低关断电流，因此非常适合电池供电的便携式设备使用。借助内置的使能逻辑电平转换器，ADP196可兼容多种处理器和GPIO控制器。&lt;/p&gt;
&lt;p&gt;如果结温超过125°C，过温保护电路就会激活，保护ADP196本身及下游电路免受损害。过流保护通过恒定的电流限制提供。 &lt;/p&gt;
&lt;p&gt;ADP196-01集成一个内部快速输出放电电路，用于在其输出禁用时让输出电容放电。&lt;/p&gt;
&lt;p&gt;ADP196采用WLCSP封装，占用的印刷电路板(PCB)空间极小，面积不到1.5 mm2，高度仅0.60 mm。&lt;</description>
      <category>电源和散热管理</category>
      <category>热插拔控制器</category>
      <pubDate>Mon, 08 Apr 2013 13:01:21 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/hot-swap/adp196/products/product.html</guid>
      <dc:date>2013-04-08T13:01:21Z</dc:date>
    </item>
    <item>
      <title>ADP1190, 带四通道信号开关的集成500&lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A负载开关</title>
      <link>http://www.analog.com/zh/power-management/hot-swap/adp1190/products/product.html</link>
      <description>ADP1190是一款带4个信号开关的集成高端负载开关，采用1.4V至3.6V电源供电。同时还提供电源域隔离，以延长电池寿命。该负载开关为一个低导通电阻P沟道MOSFET，支持最高500 mA的连续负载电流，功率损耗极小。另外集成4个常开两欧姆SPST信号开关。&lt;/p&gt;
&lt;p&gt;除了出色的工作性能外，ADP1190占用的印刷电路板(PCB)空间极小，面积不到1.92 mm&lt;sup&gt;2&lt;/sup&gt;，高度仅0.60 mm。ADP1190采用12引脚、1.2 mm x 1.6 mm、0.4 mm间距、超小型WLCSP封装。&lt;/p&gt;
&lt;p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;移动电话&lt;/li&gt;
&lt;li&gt;SIM卡断开开关&lt;/li&gt;
&lt;li&gt;数码相机和音频设备&lt;/li&gt;
&lt;li&gt;便携式和电池供电设备&lt;/li&gt;
&lt;/ul&gt;</description>
      <category>电源和散热管理</category>
      <category>热插拔控制器</category>
      <pubDate>Fri, 08 Mar 2013 15:35:42 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/hot-swap/adp1190/products/product.html</guid>
      <dc:date>2013-03-08T15:35:42Z</dc:date>
    </item>
    <item>
      <title>ADP1046A, 用于隔离电源应用的数字控制器</title>
      <link>http://www.analog.com/zh/power-management/digital-power-management/adp1046a/products/product.html</link>
      <description>ADP1046是一款灵活的数字副边控制器，设计用于AC-DC和隔离DC-DC副边应用。ADP1046与ADP1043A引脚兼容，具有一些性能改进和新特性，包括电压前馈、改进环路响应，以及可编程死区控制，以实现最高效率。&lt;/p&gt;
&lt;p&gt;具体特性包括本地和远程电压检测、原边和副边电流检测、数字脉宽调制(PWM)产生、均流和冗余OrFET控制。控制环路数字滤波器和补偿功能已集成至该器件，可通过I2C接口编程。可编程保护功能包括过流保护(OCP)、过压保护(OVP)、欠压闭锁(UVLO)和过温保护(OTP)。&lt;/p&gt;
&lt;p&gt;内置EEPROM可为集成环路滤波器、PWM信号时序、浪涌电流、软启动时序和时序控制提供全面编程选择。内置校验和与可编程保护电路使器件的可靠性得以增强。&lt;/p&gt;
&lt;p&gt;该器件还提供全面的用户界面(GUI)，便于进行环路滤波器特性设计和安全特性编程。I&lt;sup&gt;2&lt;/sup&gt;C总线</description>
      <category>电源和散热管理</category>
      <category>数字电源管理</category>
      <pubDate>Mon, 25 Feb 2013 15:12:27 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/digital-power-management/adp1046a/products/product.html</guid>
      <dc:date>2013-02-25T15:12:27Z</dc:date>
    </item>
    <item>
      <title>ADP1051, 数字电源控制器</title>
      <link>http://www.analog.com/zh/power-management/digital-power-management/adp1051/products/product.html</link>
      <description>ADP1051是一款带PMBus&lt;sup&gt;&lt;span class="smallerfont"&gt;TM&lt;/span&gt;&lt;/sup&gt;
 接口的先进的数字控制器，用于高密度、高效DCDC功率转换。该次级端控制器通过高速输入线路正馈实现电压模式控制，从而改善瞬态和噪声性能。ADP1051具有6个可编程PWM输出，可控制带有额外同步校正控制的最高效的电源拓扑。该器件具有自适应停滞时间，可提高负载范围内效率，可编程轻负载工作模式配合器件的低功耗特性，则可降低系统待机功率损耗。&lt;/p&gt;
&lt;p&gt;ADP1051集成多种特性，能够实现稳健的并行和冗余工作系统，从而满足高可应用性或并行连接的客户需求。该器件提供主/从同步、反向电流保护和预偏置启动功能，可在电源之间实现精确均流，并且采用有条件的过压技术，能够在并行工作模式下识别并安全关断故障电源。&lt;/p&gt;
&lt;p&gt;ADP1051基于灵活的状态机架构，采用直观的图形用户</description>
      <category>电源和散热管理</category>
      <category>数字电源管理</category>
      <pubDate>Fri, 22 Feb 2013 15:22:54 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/digital-power-management/adp1051/products/product.html</guid>
      <dc:date>2013-02-22T15:22:54Z</dc:date>
    </item>
    <item>
      <title>ADD5211, 适合LCD背光应用的4串白光LED驱动器</title>
      <link>http://www.analog.com/zh/power-management/display-and-lighting/add5211/products/product.html</link>
      <description>ADD5211是一款基于高效率、电流模式、升压转换器技术的四通道白光LED驱动器，适合背光应用。升压控制器以4.5 V至40 V的输入电压以及介于200 kHz和1.2 MHz之间的引脚可调节工作频率，驱动外部MOSFET开关，以便执行升压调节。采用可调节的UVLO功能，以降低关断时的输入电流。&lt;/p&gt;
&lt;p&gt;ADD5211内置四个经过调节的电流吸收器，可实现均匀的亮度。每个电流吸收器的输出电流可从40 mA驱动至高达200 mA，并且LED驱动电流可由外部电阻通过引脚进行调整。ADD5211集成输入PWM接口，最多能够驱动四个并联LED串，各串由多个LED串联在一起，各串之间的电流匹配精度为±1.5%。&lt;/p&gt;
&lt;p&gt;其它特性包括故障指示器输出、LED短路保护、LED开路保护、升压输出短路保护、过压保护、逐周期限流和针对IC以及LED阵列的热关断。可编程软启动用于降低启动时的浪涌电流。&lt;</description>
      <category>电源和散热管理</category>
      <category>LED驱动器</category>
      <pubDate>Thu, 21 Feb 2013 16:52:14 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/display-and-lighting/add5211/products/product.html</guid>
      <dc:date>2013-02-21T16:52:14Z</dc:date>
    </item>
    <item>
      <title>ADP2380, 20 V、4 A同步降压稳压器，集成低端驱动器</title>
      <link>http://www.analog.com/zh/power-management/switching-regulators-integrated-fet-switches/adp2380/products/product.html</link>
      <description>ADP2380是一款电流模式控制、同步、降压DC/DC稳压器，集成一个44 mΩ高端功率MOSFET和一个低端驱动器，可提供高效率解决方案。ADP2380采用4.5 V至20 V输入电压工作，可提供4 A的输出电流。输出电压可在0.6 V至输入电压的90%范围内调整。ADP2380的开关频率可以在250 kHz至1.4 MHz范围内进行编程，或者固定于290 kHz或540 kHz。同步功能允许开关频率与外部时钟同步，以便将系统噪声降至最低。&lt;/p&gt;
&lt;p&gt;外部补偿和可调软启动提供设计灵活性。电源良好输出提供简单可靠的电源时序。其它特性包括可编程欠压闭锁(UVLO)、过压保护(OVP)、过流保护(OCP)和热关断(TSD)。&lt;/p&gt;
&lt;p&gt;ADP2380在-40°C至+125°C的结温范围内工作，采用16引脚TSSOP_EP封装。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;
&lt;ul&gt;
&lt;li&gt;通信基础设施</description>
      <category>电源和散热管理</category>
      <category>变换调节器</category>
      <pubDate>Mon, 07 Jan 2013 18:37:30 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/switching-regulators-integrated-fet-switches/adp2380/products/product.html</guid>
      <dc:date>2013-01-07T18:37:30Z</dc:date>
    </item>
    <item>
      <title>ADP2442, 集成外部时钟同步功能的36 V、1 A同步降压DC-DC稳压器</title>
      <link>http://www.analog.com/zh/power-management/switching-regulators-integrated-fet-switches/adp2442/products/product.html</link>
      <description>ADP2442是恒定频率、采用电流模式控制的同步降压dc-dc稳压器，可驱动最高1 A的负载，并具有出色的线路和负载调节特性。它可在宽输入电压范围内（4.5 V至36 V）工作，是调整多种类型输入源功率的理想选择。另外，它还具有非常低的最短导通时间(50 ns)，因此适合那些需要非常高降压比的应用。&lt;/p&gt;
&lt;p&gt;输出电压可在0.6 V至0.9 × VIN之间调节。该器件同时针对高端和低端设备集成低电阻N沟道MOSFET，可实现高效率。&lt;/p&gt;
&lt;p&gt;开关频率可用外部电阻在300 kHz至1 MHz范围内调节。另外，ADP2442还有一个精确的电源良好(PGOOD)开漏输出信号。&lt;/p&gt;
&lt;p&gt;它提供灵活的外部时钟同步功能。开关频率可同步至施加于SYNC/MODE引脚上的外部时钟。ADP2442还可配置为工作在强制固定频率模式，以便降低EMI；或工作在节能模式，以便降低轻载时的开关损耗。</description>
      <category>电源和散热管理</category>
      <category>变换调节器</category>
      <pubDate>Wed, 21 Nov 2012 16:09:26 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/switching-regulators-integrated-fet-switches/adp2442/products/product.html</guid>
      <dc:date>2012-11-21T16:09:26Z</dc:date>
    </item>
  </channel>
</rss>