电源监控IC

ADI公司的电源监控IC 可针对数字电流和电压测量提供一种集成式解决方案,采用片内12位模数转换器(ADC)执行测量,并通过I2C接口通信。借助ADI公司的精密模拟设计技术,ADI产品比竞争器件的精度高两倍,可提供同类最佳精度(<±0.8%)。电源监控器使让业界唯一的监控器和时序控制器系列可在2至12个电源上实现<±1%的精度。

该器件设计用于当前先进的数据和电信基础设施,此类设备通常由极强大的处理器以前所未有的低内核电压驱动。凭借其史无前例的精度,电源监控IC能够精确监控处理器内核,以确保其在电压容限规格内工作,让电源和系统工程师能够将系统的正常工作时间最大化并优化系统的性能。

有关ADI公司电源产品的问题,请访问中文技术论坛 电源支持社区

产品选型表

Power Monitors

Part# Product DescriptionCurrent MonitoringMax Supply VoltageGlitch FilterCONV PinCLRB PinALERT/ALERTBNumber of I2C AddressesUS-Price-1000-to-4999
ADM1191Digital Power Monitor with Convert Pin and ALERTB Output226V-X-ALERTB16 $1.92
ADM1192Digital Power Monitor with Clear Pin and ALERT Output226VProgrammable Timer-XALERT4 $1.92
回到顶部

电流监控产品选型表

Part# 中文数据手册Filter OptionMinimum Input Common ModeMaximum Input Common ModeV Span MinV Span MaxCMRRBandwidth @ G=10Gain TCAutomotive QualifiedUS-Price-1000-to-4999
AD22057  Yes-1V24V3V26V80dB30KHz-- $4.71
AD626  Yes-24V24V2.4V10V80dB100KHz150ppm/C- $3.77
AD8202  Yes-8V28V3.5V12V82dB50KHz20ppm/CYes $1.51
AD8203  Yes-6V30V3.5V12V82dB60KHz20ppm/C- $1.37
AD8205  No-2V65V4.5V5.5V78dB50KHz30ppm/CYes $1.51
AD8206  No-2V65V4.5V5.5V76dB100KHz30ppm/CYes $1.37
AD8207  --4V65V4.5V5.5V90dB150KHz15ppm/CYes $2.29
AD8208  --2V45V4.5V5.5V80dB-5ppm/CYes $1.67
AD8209  --2V45V4.5V5.5V80dB-5ppm/CYes $1.67
AD8210Reference Circuit Available  No-2V65V4.5V5.5V100dB500KHz20ppm/CYes $1.81
AD8211  No-2V65V4.5V5.5V120dB500KHz20ppm/CYes $0.81
AD8212Reference Circuit Available  No7V65V7V65V100dB1MHz-Yes $1.32
AD8213  Yes-2V65V4.5V5.5V100dB500KHz10ppm/CYes $2.01
AD8214  No5V65V5V65V80dB--- $0.76
AD8215  No-2V65V4.5V5.5V100dB450KHz15ppm/CYes $1.21
AD8216  No-4V65V4.5V5.5V90dB3MHz10ppm/CYes $1.62
AD8217
 
No4.5V80V4.5V80V90dB500KHz5ppm/C- $0.85
AD8218
 
No4V80V4V80V90dB500KHz5ppm/C- $1.05
AD8219
 
No4V80V4V80V90dB500KHz5ppm/C- $0.95
AD8293G160
 
Yes1.8V5.5V1.8V5.5V140dB500Hz25ppm/C- $0.5
AD8293G80
 
Yes1.8V5.5V1.8V5.5V140dB500Hz25ppm/C- $0.5
ADM4073  No2V28V3V28V90dB1.8MHz-- $0.99
回到顶部

Hot Swap and Pwr Monitors

Part# 中文数据手册Product DescriptionOperating Range(V)UV & OV DetectionDigital V & I ReadbackI Monitor Accuracy (+/-%)Other InputsOther OutputsPackageUS Price 1000-4999
ADM1175  Hot Swap Controller and Digital Power Monitor with Convert Pin3.15 to 16.5ON pin (UV), ONB pin (OV)I2C Interface, w/ 4 Addreses2CONV Pin-10-Lead MSOP $2.53
ADM1176  Hot Swap Controller and I2C® Power Monitor3.15 to 16.5ON pin (UV)I2C Interface, w/ 16 Addresses2--10-Lead MSOP $2.53
ADM1177  Hot Swap Controller and Digital Power Monitor with Soft Start Pin3.15 to 16.5ON pin (UV)I2C Interface, w/ 4 Addreses2--10-Lead MSOP $2.53
ADM1178Reference Circuit Available  Hot Swap Controller and Digital Power Monitor with ALERTB Output3.15 to 16.5ON pin (UV)I2C Interface, w/ 4 Addreses2-ALERTB10-Lead MSOP $2.73
ADM1275  Hot Swap Controller and Digital Power Monitor with PMBus Interface2.95 to 20UV pin, OV pinI2C Interface, w/ 4 Addreses1CONV Pin, ENABLE PinGPO1/ALERT1B, GPO2/ALERT2B16 ld QSOP, 20-ld QSOP $4.49
ADM1276
 
Hot Swap Controller and Digital Power and Energy Monitoring with PMBus Interface1.6 to 16.5UV pin, OV pinI2C Interface, w/ 4 Addreses1CONV Pin, ENABLE PinGPO1/ALERT1B, GPO2/ALERT2B20-ld LFCSP $5.29
回到顶部
Enter values and click on ADIsimPower to find power management solutions. Launch of ADIsimPower Voltage Regulator Design Tool
Available System Voltage Operating Voltage Rail Load Current
Vin (min) V Vin (max) V Vout V Iout A
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭