添加到信号链设计器

ADP5030:  双通道、200 mA、高性能RF LDO,内置负载开关

产品详情

ADP5030内置两个高性能低压差(LDO)电压调节器、一个低导通电阻(RDSON)负载开关和电平转换逻辑,采用1.6 mm × 1.6 mm、16引脚小型WLCSP封装,可满足严苛的性能和电路板空间要求。

ADP5030 LDO的低静态电流、低压差和宽输入电压范围可延长便携式设备的电池续航时间。在工作频率高达100 kHz时,ADP5030 LDO能保持60 dB以上的电源抑制性能,而所需的电压裕量则很低。

针对LDO2和负载开关,可以将ADP5030配置为两种不同的激活模式;这些模式通过专用引脚(MSEL)进行选择。

应用

  • RF子系统
  • GPS设备

特点和优势

  • 输入电压范围:2.5 V至5.5 V
  • 两个200 mA低压差电压调节器
  • 16引脚、1.6 mm x 1.6 mm小型WLCSP封装
  • 初始精度: ±0.7%
  • 利用1 μF陶瓷输出电容便可稳定工作
  • 过流和热保护
  • 高电源电压抑制比
  • 欲了解更多特性,请参考数据手册

ADP5030 功能框图

文档

快讯名称 内容类型 文件类型
ADP5030: Dual, 200 mA, High Performance RF LDO with Load Switch Data Sheet (Rev B, 11/2009) (pdf, 829 kB) 产品数据手册 PDF
AN-1072: 在系统中成功运用低压差稳压器  (pdf, 484 kB)
本文将讨论基本的LDO拓扑,解释关键的性能指标,并展示低压差稳压器在系统中的应用。
应用笔记 PDF
AN-1072: How to Successfully Apply Low Dropout Regulators  (pdf, 105 kB)
This application note reviews the basic LDO topology, explains key specifications, and shows the application of low dropout voltage regulators in systems.
应用笔记 PDF
在通信总线和栅极驱动应用中隔离电源
本次研讨会主要介绍在通信接口、传感器和栅极驱动应用中实现高达500mW的隔离稳压电源的设计技术与解决方案。讨论将包括采用分立式、模块化、集成的隔离DC/DC转换器与数据耦合技术时的优缺点及其它设计考虑。ADI公司的isoPower®解决方案将应用于现实世界的诸多电路设计中。
在线研讨会 WEBCAST
AN-1072: 在系统中成功运用低压差稳压器  (pdf, 484 kB)
本文将讨论基本的LDO拓扑,解释关键的性能指标,并展示低压差稳压器在系统中的应用。
技术资料 PDF
Integrated Power Solutions for Xilinx Spartan-3 FPGAs  (pdf, 2253 kB)
Combining multiple switching regulators and LDOs into a single package enables very small, flexible, highly efficient power management solutions for powering FPGAs.
解决方案通报 PDF
Integrated Power Solutions for Altera Cyclone FPGAs  (pdf, 1716 kB)
Combining multiple switching regulators and LDOs into a single package enables very small, flexible, highly efficient power management solutions for powering FPGAs.
解决方案通报 PDF
What are LDOs and how are they used? 常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
ADIsim Design/Simulation Tools HTML
Enter values and click on ADIsimPower to find power management solutions. Launch of ADIsimPower Voltage Regulator Design Tool
Available System Voltage Operating Voltage Rail Load Current
Vin (min) V Vin (max) V Vout V Iout A

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.