With the exception of the Supervisor Parametric Search, the following stand-alone tools generate a power supply design complete with a schematic, bill of materials, and performance specifications including efficiency based on the user's preference for size, efficiency, and cost.
IMPORTANT: You must enable macros when Microsoft Excel asks you as the file is being opened.
The same tools are also available online as part of ADIsimPower or Supervisor Parametric Search. The online tool has access to a larger database of component parts to use in the design as well as up-to-date availability and pricing.
Note: Microsoft Excel is dependent on the language setting Microsoft Windows for the indication of a decimal point. Minor issues may arise when this file is saved using US English notation and then read/run in Excel of another language. Changing the decimal notation in the input entries (such as "2.7" to "2,7") should resolve this.