ADM1178: Hot Swap Controller and Digital Power Monitor with ALERTB Output
The ADM1178 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC), communicated ...More
ADM1178: Hot Swap Controller and Digital Power Monitor with ALERTB Output
Product Description
The ADM1178 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC), communicated through an I2C interface.
An internal current sense amplifier senses voltage across the sense resistor in the power path via the VCC pin and the SENSE pin.
The ADM1178 limits the current through this resistor by control-ling the gate voltage of an external N-channel FET in the power path, via the GATE pin. The sense voltage (and, therefore, the inrush current) is kept below a preset maximum.
The ADM1178 protects the external FET by limiting the time that it spends with the maximum current running in it. This current limit period is set by the choice of capacitor attached to the TIMER pin. Additionally, the device provides protection from overcurrent events that may occur after the hot swap event is complete. In case of a short-circuit event, the current in the sense resistor exceeds an overcurrent trip threshold, and the FET is switched off immediately by pulling down the GATE pin.
A 12-bit ADC can measure the current seen in the sense resistor, as well as the supply voltage on the VCC pin. An alert output can be set to trigger when the ADC current reading exceeds a programmed overcurrent limit threshold.
An industry-standard I2C interface allows a controller to read current and voltage data from the ADC. Measurements can be initiated by an I2C command. Alternatively, the ADC can run continuously, and the user can read the latest conversion data whenever it is required. Up to four unique I2C addresses can be created, depending on the way the ADR pin is connected.
The ADM1178 is packaged in a 10-lead MSOP.
Applications
Data Sheet, Rev. B, 2/08
Features
- Allows safe board insertion and removal from a live backplane
- Controls supply voltages from 3.15 V to 16.5 V
- Precision current sense amplifier
- Precision voltage input
- 12-bit ADC for current and voltage readback
- Charge pumped gate drive for external N-channel FET
- ALERTB output for overcurrent interrupt
- Adjustable analog current limit with circuit breaker
- ±3% accurate hot swap current limit level
- Fast response limits peak fault current
- Automatic retry or latch-off on current fault
- Programmable hot swap timing via TIMER pin
- Active-high ON pin
- I2C fast mode-compliant interface (400 kHz maximum)
- 10-lead MSOP
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM1178
Hot Swap Controller and Digital Power Monitor with ALERTB Output
其它用于______的图表 ADM1178
Hot Swap Controller and Digital Power Monitor with ALERTB Output
ADM1178 Pin Configuration
Functional Block Diagram for ADM1178
| Part# | Operating Range(V) | UV & OV Detection | Digital V & I Readback | Other Inputs | Other Outputs | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1170 | 1.6 to 16.5 | ON pin (UV) | - | - | - | 8 ld TSOT | $2.13 |
| ADM1171 | 2.7 to 16.5 | ON pin (UV) | - | - | CS_OUT | 8 ld TSOT | $2.23 |
| ADM1172 | 2.7 to 16.5 | ON pin (UV) | - | PFI | PFO | 8 ld TSOT | $2.02 |
| ADM1175 | 3.15 to 16.5 | ON pin (UV), ONB pin (OV) | I2C Interface, w/ 4 Addreses | CONV Pin | - | 10-Lead MSOP | $2.53 |
| ADM1176 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 16 Addresses | - | - | 10-Lead MSOP | $2.53 |
| ADM1177 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | - | 10-Lead MSOP | $2.53 |
| ADM1178 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | ALERTB | 10-Lead MSOP | $2.73 |
| ADM4210 | 2.7 to 16.5 | ON pin (UV) | - | - | - | 6-ld TSOT | $3.02 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1178 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1178-1ARMZ-R7 | Prodn | 10 ld MSOP | 10 | Ind | $ 2.73 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1178-2ARMZ-R7 | Prodn | 10 ld MSOP | 10 | Ind | $ 2.73 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-ADM1178EBZ | Prodn | EVALUATION BOARDS | - | TBD | $ 151.80 | 12/05/2008 | Y | 联络ADI | Add To Cart |
| EVAL-ADM1178MEBZ | Prodn | EVALUATION BOARDS | - | TBD | $ 50.00 | 12/05/2008 | Y | 联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close