<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products for LED驱动器 | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for LED驱动器 | Analog Devices</description>
    <pubDate>Thu, 21 Feb 2013 16:52:14 GMT</pubDate>
    <dc:date>2013-02-21T16:52:14Z</dc:date>
    <item>
      <title>ADD5211, 适合LCD背光应用的4串白光LED驱动器</title>
      <link>http://www.analog.com/zh/power-management/display-and-lighting/add5211/products/product.html</link>
      <description>ADD5211是一款基于高效率、电流模式、升压转换器技术的四通道白光LED驱动器，适合背光应用。升压控制器以4.5 V至40 V的输入电压以及介于200 kHz和1.2 MHz之间的引脚可调节工作频率，驱动外部MOSFET开关，以便执行升压调节。采用可调节的UVLO功能，以降低关断时的输入电流。&lt;/p&gt;
&lt;p&gt;ADD5211内置四个经过调节的电流吸收器，可实现均匀的亮度。每个电流吸收器的输出电流可从40 mA驱动至高达200 mA，并且LED驱动电流可由外部电阻通过引脚进行调整。ADD5211集成输入PWM接口，最多能够驱动四个并联LED串，各串由多个LED串联在一起，各串之间的电流匹配精度为±1.5%。&lt;/p&gt;
&lt;p&gt;其它特性包括故障指示器输出、LED短路保护、LED开路保护、升压输出短路保护、过压保护、逐周期限流和针对IC以及LED阵列的热关断。可编程软启动用于降低启动时的浪涌电流。&lt;</description>
      <category>LED驱动器</category>
      <category>LED驱动器</category>
      <pubDate>Thu, 21 Feb 2013 16:52:14 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/display-and-lighting/add5211/products/product.html</guid>
      <dc:date>2013-02-21T16:52:14Z</dc:date>
    </item>
  </channel>
</rss>