<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products for 其它产品 | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for 其它产品 | Analog Devices</description>
    <pubDate>Wed, 15 May 2013 14:28:59 GMT</pubDate>
    <dc:date>2013-05-15T14:28:59Z</dc:date>
    <item>
      <title>ADF4108S, Aerospace PLL Frequency Synthesizer</title>
      <link>http://www.analog.com/zh/other-products/militaryaerospace/adf4108s/products/product.html</link>
      <description>&lt;p&gt;The ADF4108 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital PFD (phase frequency detector), a precision charge pump, a programmable reference divider, programmable A and B counters, and a dual-modulus prescaler (P/P + 1). The A (6-bit) and B (13-bit)</description>
      <category>其它产品</category>
      <category>军用和航空产品</category>
      <pubDate>Wed, 15 May 2013 14:28:59 GMT</pubDate>
      <guid>http://www.analog.com/zh/other-products/militaryaerospace/adf4108s/products/product.html</guid>
      <dc:date>2013-05-15T14:28:59Z</dc:date>
    </item>
    <item>
      <title>AD8351S, 航空航天用低失真、完全差分射频/中频放大器</title>
      <link>http://www.analog.com/zh/other-products/militaryaerospace/ad8351s/products/product.html</link>
      <description>AD8351S是一款全差分放大器，可用于在通信收发器中，以IF频率驱动高分辨率（10-14位）/高速ADC (240 MSPS)。&lt;/p&gt; 
&lt;p&gt;
AD8351S简化了ADC驱动，用户可以通过一个外部电阻调整增益（最高26dB），同时集成了输出共模调整电路，以降低输入ADC中的驱动电平。&lt;/p&gt;
&lt;p&gt;
AD8351S是一种极低失真增益级，同时具有低噪声和宽增益带宽特性，因而非常适合数字通信IF接收机使用。&lt;/p&gt;
&lt;p&gt;
关于驱动12/14位分辨率ADC以及用该器件进行单端至差分信号转换的详细电路信息，参见AD8351S产品数据手册。&lt;/p&gt;
&lt;p&gt;
AD8351S采用先进的硅双极性工艺制造，采用3或5V单电源供电，额定温度范围为-55至+125。</description>
      <category>其它产品</category>
      <category>军用和航空产品</category>
      <pubDate>Thu, 09 May 2013 19:15:57 GMT</pubDate>
      <guid>http://www.analog.com/zh/other-products/militaryaerospace/ad8351s/products/product.html</guid>
      <dc:date>2013-05-09T19:15:57Z</dc:date>
    </item>
    <item>
      <title>ADL5501S, ADL5501S：航空航天 50 MHZ至6 GHZ TRUPWR™检波器</title>
      <link>http://www.analog.com/zh/other-products/militaryaerospace/adl5501s/products/product.html</link>
      <description>&lt;p&gt;ADL5501S是一款均值响应功率检波器，适用于50 MHz至6 GHz的高频接收机和发射机信号链。它易于使用，仅需2.7 V至5.5 V单电源和一个电源去耦电容便可工作。输入为内部交流耦合，具有50 Ω标称输入阻抗。输出为线性响应直流电压，转换增益 &lt;/p&gt;

&lt;p&gt;ADL5501S主要用于简单和复合波形的真功率测量，特别适合测量高波峰因素（高峰值-均方根比）信号，如基于CDMA、CDMA2000、W-CDMA、QPSK/QAM的OFDM波形等。片内调制滤波器可以满足大多数波形的求平均值需要。 &lt;/p&gt;

&lt;/p&gt;
输出端的片内100 Ω串联电阻与外部分流电容配合使用，可建立低通滤波器响应，从而减少直流输出电压中的残留纹波。对于更复杂的波形，可以利用FLTR引脚上的外部电容进行补充信号解调。 &lt;/p&gt;

&lt;/p&gt;
ADL5501S在30 dB范围内具有出色的温度稳定性；在整个温度范</description>
      <category>其它产品</category>
      <category>军用和航空产品</category>
      <pubDate>Fri, 15 Feb 2013 07:08:34 GMT</pubDate>
      <guid>http://www.analog.com/zh/other-products/militaryaerospace/adl5501s/products/product.html</guid>
      <dc:date>2013-02-15T07:08:34Z</dc:date>
    </item>
  </channel>
</rss>