多芯片

ADI拥有超过30年的多芯片模块(MCM)的设计与制造经验。我们是混合信号处理方面公认的领先企业,提供目前最具创新性的数据采集和信号调理解决方案。多芯片产品将ADI的硅片集成在单个封装内,提供稳定、经济实惠且节省空间的解决方案。相比设计并搭建您自己的分立式解决方案,多芯片产品能以较低的成本提供MCM解决方案。我们的设计工程师期待能有机会与您探讨应用需求,并演示能够使您的特定应用获益或得到改善的解决方案。

Part Number Description
1B31 Wide Bandwidth Strain Gage Signal Conditioner
1B32 Bridge Transducer Signal Conditioner
AC2626 General Purpose Temperature Probe
AD10200 Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter with Analog Input Signal Conditioning
AD10242 Dual Channel, 12-Bit, 40 MSPS MCM A/D Converter with DC-Coupled Analog Input Signal Conditioning (AD9042 Core ADC)
AD10465 Dual Channel, 14-Bit, 65 MSPS A/D Converter With Analog Input Signal Conditioning
AD10677 16 Bit, 65 MSPS A/D Converter
AD10678 16 Bit, 80 MSPS A/D Converter
AD1139 High Accuracy, 18-Bit Digital-to-Analog Converter
AD12400 Obsolete
AD12401 12-Bit, 400 MSPS A/D Converter
AD13280 Dual Channel, 12-Bit, 80MSPS ADC with Analog Input Signal Conditioning
AD1362 16-Channel, 12-Bit Data Acquisition System
AD1376 Complete, High Speed 17µs to 16-Bit A/D Converter
AD1377 Complete, High Speed 10 µs to 16-Bit A/D Converter
AD1380 Low Cost 16-Bit Sampling ADC
AD14060 480-MFLOP, Quad DSP, 5 V, CQFP Package
AD14060L 480-MFLOP, Quad DSP, 3.3v, CQFP Package
AD15252 Obsolete
AD15452 Obsolete
AD15700 Obsolete
AD2700 +10 Volt Precision Reference
AD2702 ±10 Volt Precision Reference Series
AD2S44 Low Cost, 14-Bit, Dual Channel Synchro/Resolver-to-Digital Converter
AD363R Complete 16-Channel, 12-Bit Data Acquisition System
AD364R Complete 16-Channel, 12-Bit Data Acquisition Systems
AD390 Quad 12-Bit Microprocessor-Compatible D/A Converter
AD5212 12-Bit Successive Approximation High Accuracy A/D Converters
AD522 High Accuracy Data Acquisition Instrumentation Amplifier
AD572 12-Bit Successive Approximation Integrated Circuit A/D Converter
AD6645-MIL 14-Bit, 80 MSPS Analog to Digital Converter
ADADC71 Complete, High Resolution 16-Bit A/D Converters
ADADC80 12-Bit Successive Approximation Integrated Circuit A/D Converter
ADADC85 Fast, Complete 12-Bit A/D Converters
ADDAC80 Complete Low Cost Hybrid 12-Bit D/A Converter 0° to +70°C
ADDAC85 Complete Low Cost Hybrid 12-Bit D/A Converter, -25 to +85°C
ADDAC87 Complete Low Cost Hybrid 12-Bit D/A Converter, -55 to +125°C
ADIS16003 Dual Axis ±1.7g Accelerometer with SPI Interface
ADIS16006 Dual Axis ±5.0g Accelerometer with SPI Interface
ADIS16080 ±80°/sec Yaw Rate Gyro with SPI Interface
ADIS16100 Low Cost ±300°/sec Yaw Rate Gyro with SPI Interface
ADIS16120 Low Noise Angular Rate Sensor
ADIS16201 Programmable Dual Axis Inclinometer / Accelerometer
ADIS16203 Programmable 360° Inclinometer
ADIS16204 Programmable High-g Digital Accelerometer Impact/Shock Sensor
ADIS16209 High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
ADIS16250 Programmable Low Power Gyroscope
ADIS16251 Programmable Low Power Gyroscope
ADIS16255 Programmable Low Power Gyroscope
ADIS16350 Tri Axis Inertial Sensor
HDS-1250G 12-Bit Video Speed Hybrid Current Out D/A Converter
RDC1740 14-Bit Hybrid Synchro/Resolver-to-Digital Converter
SDC1740 14-Bit Synchro-to-Digital Converter
SDC1741 15.3µ to 12-Bit Synchro-to-Digital Converter
SDC1742 8.5µ to 12-Bit Synchro-to-Digital Converter

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

提供意见反馈 X
content here.
content here.

提供意见反馈

关闭