Analog Devices is committed to serving the needs of the world space community by manufacturing the highest quality data conversion and signal processing products.
Analog Devices’ entry into the space level market occurred in August 1990 when it acquired Precision Monolithics Inc. located in Santa Clara, California. Analog Devices’ certified facilities have been supplying products for military and space applications since 1972. Analog Devices now offers state-of-the-art, data conversion and linear products to the space market place which were previously only available as commercial or military Class B products.
Analog Devices space level operations located in Greensboro, North Carolina coordinates all space level V (class S) activities, including business development, manufacturing and engineering. The addition of new products is derived from our customers’ needs and the ability of these products to meet MIL-PRF-38535 QML level V requirements.
Space Qualified Product information can be found at the following link www.analog.com/aerospace or call our factory contacts for the latest Class S updates as well as for radiation information on these and other products.
| AD571S |
Aerospace 10-Bit Complete Anolog to Digital Converter |
| AD574S |
Aerospace 12-Bit-ADC w/Microprocessor Interface |
| AD670S |
Aerospace 8-Bit Low Cost Signal Conditioning Single Supply |
| AD1671S |
Aerospace 12-Bit 1.25 MSPS ADC |
| AD1672S |
Aerospace 12-Bit 3 MSPS ADC |
| AD6645S |
Aerospace 14-Bit, 80 MSPS ADC |
| AD9054AS |
Aerospace 8-Bit 200 MSPS ADC |
| AD9042S |
Aerospace 12-Bit 41 MSPS ADC |
| AD9058S |
Aerospace 8-Bit Dual 50 MSPS ADC |
| AD9283S |
Aerospace 8-Bit, 100 MSPS Analog to Digital Converter |
| AD8561S |
Aerospace 7nS Single Comparator |
| PM111S |
Aerospace Precision Voltage Comparator |
| PM139S |
Aerospace Quad Low-Power Voltage Comparator |
| AD561S |
Aerospace 10-Bit, Current Output DAC |
| AD565S |
Aerospace 12-Bit, Current Output, Complete High Speed DAC |
| AD667S |
Aerospace 12-Bit Microprocessor Compatible DAC |
| AD768S |
Aerospace 16-Bit, 30 MSPS Digital to Analog Converter |
| AD9731S |
Aerospace 10-Bit 170MSPS DAC |
| DAC08S |
Aerospace 8-Bit High Speed Multiplying DAC |
| DAC100S |
Aerospace 10-Bit Current Output DAC |
| AD524S |
Aerospace Instrumentation Amplifier |
| AMP01S |
Aerospace Low-Noise Precision Instrumentation Amplifier |
| AD534S |
Aerospace Internally Trimmed Precision IC Multiplier |
| AD648S |
Aerospace Dual Precision, Low Power BiFET Op Amp |
| AD844S |
Aerospace 60 MHz, 2000V/µS Op Amp |
| AD847S |
Aerospace High Speed, Low Power Op Amp |
| AD8001S |
Aerospace 800 MHz, 50mW Current Feedback Amplifier |
| AD8041S |
Aerospace 160 MHz Rail-to-Rail Amplifier with Disable |
| AD8138S |
Aerospace 320 MHz Low Distortion Differential Amplifier |
| AD8351S |
Aerospace Low Distortion Fully Differential RF/IF Amplifier |
| AD8629S |
Aerospace Zero Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier |
| OP07S |
Aerospace Ultra Low Offset Voltage Op Amp |
| OP11S |
Aerospace Quad Matched 741-Type Op Amp |
| OP12S |
Aerospace Precision Low Input Current Operational Amplifier |
| OP15S |
Aerospace Precision JFET-Input Op Amp |
| OP16S |
Aerospace Precision JFET-Input Op Amp |
| OP22S |
Aerospace Programmable Micro Power Op Amp |
| OP27S |
Aerospace Low Noise Precision Op Amp |
| OP37S |
Aerospace Low Noise Precision High Speed Op Amp |
| OP42S |
Aerospace High Speed, Fast Settling Precision JFET-Input |
| OP43S |
Aerospace Low IB, Fast JFET-Input Op Amp |
| OP77S |
Aerospace Ultralow Offset Voltage Operational Amplifier |
| OP200S |
Aerospace Dual Low-Offset, Low Power Op Amp |
| OP207S |
Aerospace Dual Ultra-Low VOS Matched Op Amp |
| OP215S |
Aerospace Dual Precision JFET Input Op Amp |
| OP227S |
Aerospace Dual Low Noise Low Offset Inst. Op Amp |
| OP270S |
Aerospace Dual Very Low Noise Precision Op Amp |
| OP400S |
Aerospace Quad Low-Offset, Low-Power Op Amp |
| OP467S |
Aerospace Quad High-Speed Precision Op Amp |
| OP470S |
Aerospace Very Low-Noise Quad Op Amp |
| OP471S |
Aerospace High Speed Low Noise Quad Op Amp |
| OP484S |
Aerospace Precision, Rail-to-Rail Input & Output Operational Amplifier |
| PM108S |
Aerospace Low Input Current Operational Amplifier |
| PM155S |
Aerospace Monolithic JFET Input Operational Amplifier |
| PM156S |
Aerospace Monolithic JFET Input Operational Amplifier |
| AD584S |
Aerospace Pin Programmable Precision Voltage Reference |
| AD589S |
Aerospace Precision 1.2 Volt IC Reference |
| REF01S |
Aerospace ±10V Precision Voltage Reference |
| REF02S |
Aerospace +5V Precision Voltage Ref./Temp. Transducer |
| REF05S |
Aerospace +5V Precision Voltage Reference |
| REF10S |
Aerospace +10V Precision Voltage Reference |
| REF43S |
Aerospace +2.5V Low-Power Precision Voltage Reference |
| ADG201S |
Aerospace 60 Ω, Quad SPST Switch |
| MUX08S |
Aerospace 8-Channel/Dual 4-Channel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected) |
| MUX16S |
Aerospace 16-Channel/Dual 8-Channel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected) |
| SW201S |
Aerospace Quad SPST JFET Analog Switch |
| AD585S |
Aerospace High Speed, Precision Sample-and-Hold Amplifier |
| SMP11S |
Aerospace Low Droop Rate/Accurate Sample/Hold Amp |
| AD2S80S |
Aerospace Variable Resolution Resolver-to-Digital Converter |
| AD590S |
Aerospace 2 Terminal Temperature Transducer, 1uA/°K |
| AD537S |
Aerospace Voltage to Frequency Converter, ±30V to 150kHz |
| AD8346S |
Aerospace 2.5 GHZ Direct Conversion Quadrature Modulator |
| AD9814S |
Aerospace Low Power 14-Bit, 3-Channel CCD Signal Processor with Progammable Serial Interface and Byte-Wide Data Output Format |
| MAT02S |
Aerospace Low Noise, Matched Dual NPN Transistor |
| MAT03S |
Aerospace Low Noise, Matched Dual PNP Transistor |