添加到信号链设计器

AD2S80A:  分辨率可变的旋变数字转换器

产品详情

AD2S80A/AD2S81A/AD2S82A系列是单芯片、10/12/14/16位旋变数字转换器。

该转换器允许用户通过外部元件选择所需的分辨率和动态性能。这赋予用户极大的灵活性,从而确定最适合其系统要求的转换器。借助该转换器,用户可以选择10位、12位、14位或16位的分辨率(AD2S81A仅支持12位分辨率);设置为10位分辨率时,可以跟踪转速最高达1040转/秒(62,400 rpm)的旋变信号。

AD2S80A/AD2S81A/AD2S82A系列利用比率跟踪转换方法将旋变格式输入信号转换为并行自然二进制数字字。这样确保具有高抗扰度并支持长引线,从而可将转换器远离旋变器放置。

AD2S80A/AD2S81A/AD2S82A系列的参考频率范围为50 Hz至20,000 Hz。

特点和优势

  • 提供中文数据手册
  • AD2S80A/AD2S81A/AD2S82A
    旋变数字转换器
    比率转换
    高跟踪速率:1040 RPS(最大值,10位时)
    分辨率:10位、12位、14位或16位,由用户设置
    动态性能由用户设置
    转速输出
  • AD2S81A
    仅支持12位固定分辨率
    28引脚DIP封装
  • AD2S82A
    VCO输出
    数据互补功能
    44引脚PLCC封装

功能框图 AD2S80A

提示:

AD2S81A和AD2S82A的数据手册在“其它数据手册”下提供。

文档

快讯名称 内容类型 文件类型
AD2S80A: Errata Sheet  (Rev A, 08/2000) (pdf, 27 kB) 产品数据手册 PDF
AD2S80A: Errata Sheet  (Rev A, 08/2000) (pdf, 27 kB) 产品数据手册 PDF
AD2S80A:分辨率可变的单芯片旋变数字转换器 (Rev B, 11/2010) (pdf, 697 kB) 产品数据手册 PDF
AD2S80A: Variable Resolution, Monolithic Resolver-to-Digital Converter Data Sheet (Rev C, 02/2014) (pdf, 187 kB) 产品数据手册 PDF
AD2S81A/AD2S82A: Variable Resolution, Monolithic Resolver-to-Digital Converters Data Sheet (Rev B, 11/1999) (pdf, 195 kB) 产品数据手册 PDF
AN-266:  Passive Component Selection and Dynamic Modeling for the AD2S80 Series Resolver to Digital Converter  (pdf, 1307 kB) 应用笔记 PDF
AN-265:  Circuit Applications of the AD2S80 and AD2S81 Resolver to Digital  (pdf, 510 kB) 应用笔记 PDF
AN-264: Dynamic Characteristics of Tracking Converter  (pdf, 205 kB) 应用笔记 PDF
AN-263: Resolver to Digital Conversion; Simple Alternative to Optical Shaft Encoders  (pdf, 520 kB) 应用笔记 PDF
AN-252:  Using the AD2S80 Series Resolver to Digital Converters with Synchro's; Solid State Scott-T Circuit.  (pdf, 306 kB) 应用笔记 PDF
AN-234: Digital Resolver Integration  (pdf, 133 kB) 应用笔记 PDF
AN-203: Using the AD2S80 Series Resolver-to-Digital Converters as Control Transformers  (pdf, 330 kB) 应用笔记 PDF
Single Chip DSP Motor Control Systems Catching on in Home Appliances  (pdf, 18 kB)
An article by David Krakauer of Analog Devices, reprinted from the October 2000 issue of Appliance Magazine. This article addresses how Embedded DSP motor control is revolutionizing the appliance industry, not only by delivering the highest levels of motor performance, but also by the method employed to deliver that high performance.
技术文章 PDF
DSP Motor Control in Domestic Appliance Applications  (pdf, 161 kB)
An article by Dr. Aengus Murray of Analog Devices printed in ECN Magazine, May 2000 issue. The article addresses DSP-based motor control systems offering the control bandwidth required to make possible the development of advanced motor drive systems for domestic appliance applications.
技术文章 PDF
Motion-Control ChipSets
(Analog Dialogue, Vol. 30, No. 2, 1996)
《模拟对话》杂志 HTML
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
航天信息 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

Sample样片申请及购买

价格,封装及供货状态

AD2S80A 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-9096201MQA 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 军用 Tube, 9 $ 511.08 $ 0.00 N  材料信息 查看PCN 订购
5962-9096201MXA 产品状态: 量产 LCC:CER LEADLESS CHIP CARR 44 军用 Tube, 28 $ 584.07 $ 0.00 N  材料信息 查看PCN 订购
AD2S80AAD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 工业 Tube, 9 $ 135.80 $ 0.00 N  材料信息 查看PCN 订购
AD2S80ABD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 工业 Tube, 9 $ 164.69 $ 164.69 N  材料信息 查看PCN 订购
AD2S80AJD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 商业 Tube, 9 $ 107.27 $ 107.27 N  材料信息 查看PCN 订购
AD2S80AKD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 商业 Tube, 9 $ 165.20 $ 165.20 N  材料信息 查看PCN 订购
AD2S80ALD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 商业 Tube, 9 $ 214.55 $ 214.55 N  材料信息 查看PCN 订购
AD2S80ASD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 军用 Tube, 9 $ 295.60 $ 295.60 N  材料信息 查看PCN 订购
AD2S80ASD/883B 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 军用 Tube, 9 $ 477.64 $ 477.64 N  材料信息 查看PCN 订购
AD2S80ATD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 军用 Tube, 9 $ 324.48 $ 297.12 N  材料信息 查看PCN 订购
AD2S80ATD/B 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 军用 Tube, 9 $ 417.78 $ 384.36 N  材料信息 查看PCN 订购
AD2S80ATE 产品状态: 量产 LCC:CER LEADLESS CHIP CARR 44 军用 Tube, 28 $ 372.68 $ 372.68 N  材料信息 查看PCN 订购
AD2S80AUD 产品状态: 量产 S/B OR B/B CERAMIC DIP 40 军用 Tube, 9 $ 392.52 $ 392.52 N  材料信息 查看PCN 订购
AD2S81AJD 产品状态: 量产 S/B OR B/B CERAMIC DIP 28 商业 Tube, 13 $ 101.13 $ 101.13 N  材料信息 查看PCN 订购
AD2S82AHP 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 66.20 $ 55.43 N  材料信息 查看PCN 订购
AD2S82AHP-REEL 产品状态: 量产 44 ld PLCC 44 工业 Reel, 500 - $ 55.43 N  材料信息 查看PCN 订购
AD2S82AHPZ 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 60.31 $ 50.49 Y  材料信息 通知我 订购
AD2S82AHPZ-REEL 产品状态: 量产 44 ld PLCC 44 工业 Reel, 500 - $ 50.49 Y  材料信息 通知我 订购
AD2S82AJP 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 131.72 $ 131.72 N  材料信息 查看PCN 订购
AD2S82AJPZ 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 119.99 $ 119.99 Y  材料信息 通知我 订购
AD2S82AKP 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 160.67 $ 160.67 N  材料信息 查看PCN 订购
AD2S82AKPZ 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 146.35 $ 146.35 Y  材料信息 通知我 订购
AD2S82AKPZ-REEL 产品状态: 最后订购时间 44 ld PLCC 44 工业 Reel, 500 - $ 146.35 Y  材料信息 查看PDN 订购
AD2S82ALP 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 219.51 $ 219.51 N  材料信息 查看PCN 订购
AD2S82ALPZ 产品状态: 量产 44 ld PLCC 44 工业 Tube, 27 $ 199.96 $ 199.96 Y  材料信息 通知我 订购