AWARD WINNING ISENSOR® TECHNOLOGY Highly Integrated and Programmable Motion Sensor Processing for Industrial Applications


Watch the iSensor® demo video from Electronica, Munich, 2008

For more information on ...

Best of Sensor

iSensor® drivers for Labview now
available at NI Developer Zone


Low g iSensor® Accelerometer Selection Table

High g iSensor® Accelerometer Selection Table

iSensor® Gyro Selection Table

Applications/Product Cross-Reference Table (pdf, 16.9 KB)

back to top



Product Family

ADIS16220     Programmable Digital Vibration Sensor
The ADIS16220 iSensor® is a digital vibration sensor that combines industry-leading iMEMS® sensing technology with a signal processor that provides a convenient user interface, optimizes power dissipation, and manages user operational controls. The 22 kHz sensor...More
ADIS16240     Low Power Programmable Impact Sensor and Recorder
The ADIS16240 is a fully integrated digital shock detection and recorder system. It combines industry-leading iMEMS® technology with a signal processing solution that optimizes dynamic performance for low-power applications. The triple-axis sensing element...More
ADIS16300     Four Degrees of Freedom Inertial Sensor
The ADIS16300 provides a complete inertial sensing system including a yaw rate gyroscope and a tri-axis accelerometer, in a compact module fully ready for system integration. With Analog Devices' iMEMS® sensor technology at its core,...More
ADIS16405     High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer
The temperature calibrated ADIS16405 provides complete tri axis inertial and magnetometer sensing in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C, with Operation over -40 to 105C. With Analog Devices' ...More
ADIS16365     High-Precision Tri Axis Inertial Sensor
The temperature calibrated ADIS16365 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C, ...More
ADIS16364     High Precision Tri-Axis Inertial Sensor
The temperature calibrated ADIS16364 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. Dynamic Range is 300°/s for the gyros and 5 g for ...More
ADIS16355     High-Precision Tri Axis Inertial Sensor
The temperature calibrated ADIS16355 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C. With Analog Devices' ...More
ADIS16354     Tri Axis Inertial Sensor
The temperature calibrated ADIS16354 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -20 to 70C, with ...More
ADIS16350     Tri Axis Inertial Sensor
The ADIS16350 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. With Analog Devices' iMEMS sensor technology at its core, the ADIS16350 ...More
ADIS16209    High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
The ADIS16209 is a high-accuracy (0.1 degree), digital inclinometer, that accommodates both dual-axis horizontal (±30°) and single axis vertical (±180°) operation. The standard supply voltage (+3.3V) and ...More
ADIS16130    Digital Output, High-Precision Angular Rate Sensor
The ADIS16130 is a low noise, digital output, angular rate sensor (gyroscope) that includes all embedded signal conditioning required to provide a low noise, output response over the complete dynamic range of ±250°/sec. ...More
ADIS16060    Wide Bandwidth Yaw Rate Gyroscope with SPI
The ADIS16060 is a yaw-rate gyroscope with an integrated serial peripheral interface (SPI). It features an externally selectable bandwidth response and scalable dynamic range. The SPI port provides access to the rate sensor...More
ADIS16204    Programmable Hi-G Digital Accelerometer, Impact Sensor
The ADIS16204 is a Digital Output Dual-Axis Hi-G accelerometer optimized for impact/shock sensing applications, enabled by the Analog Devices iSensor®integration. By enhancing the Analog Devices iMEMS® sensor ...More
ADIS16255    Programmable Low Power Gyroscope, with Temperature Compensation
The ADIS16255 is a complete angular rate measurement system (with Temperature Compensation) available in a single compact package enabled by Analog Devices' iSensor®integration. By enhancing Analog Devices' ...More
ADIS16251    Programmable Gyroscope, 80 deg/sec range
The ADIS16251 is a complete angular rate measurement system available in a single compact package enabled by Analog Devices' iSensor®integration. By enhancing Analog Devices' iMEMS® sensor ...More
ADIS16250    Programmable Low Power Gyro
The ADIS16250 is a complete angular rate measurement system available in a single compact package enabled by Analog Devices' iSensor® integration. By enhancing Analog Devices' iMEMS® sensor ...More
ADIS16201    Programmable Dual Axis Accelerometer/Inclinometer
The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by ADI's iSensor® integration. By enhancing ADI's iMEMS® sensor ...More
ADIS16203    Programmable Single Axis 360° Inclinometer
The ADIS16203 is a complete, single-axis 360° inclination angle measurement system available in a single compact package enabled by ADI's iSensor®integration. By enhancing ADI's iMEMS® sensor ...More
ADIS16080     ±80°/sec Yaw Rate Gyro with SPI Interface
The ADIS16080 is a complete angular rate sensor (gyroscope) that uses ADI's surface-mircomachining process to make a functionally complete angular rate sensor with an integrated Serial Peripheral Interface (SPI)...More
ADIS16100    ±300°/sec Yaw Rate Gyro with SPI Interface
The ADIS16100 is a complete angular rate sensor (gyroscope) that uses ADI's surface-mircomachining process to make a functionally complete angular rate sensor with an integrated Serial Peripheral Interface (SPI)...More
ADIS16120    Low Noise Angular Rate Sensor
The ADIS16120 is a low noise, angular rate sensor (gyroscope) that includes all of the necessary embedded signal conditioning to provide a low noise, analog output over the complete dynamic range of ±300°/sec...More
ADIS16003     Dual Axis ± 1.7g Accelerometer with SPI Interface
The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated Serial Port Interface, along with embedded analog signal conditioning and temperature sensor. The ADIS16003 measures acceleration...More
ADIS16006    Dual Axis ± 5g Accelerometer with SPI Interface
The ADIS16006 is a low cost, low power, complete dual-axis accelerometer with an integrated Serial Port Interface, along with embedded analog signal conditioning and temperature sensor. The ADIS16006 measures acceleration...More

back to top



Request Additional Information or Samples:

Part # Description Information/Samples
ADIS16060 Wide Bandwidth Digital Output Gyro Request Samples
ADIS16365 High-Precision Tri-Axis Inertial Sensor Request More Information
ADIS16300 High-Four Degrees of Freedom Inertial Sensor Request More Information
ADIS16405 High Precision Tri-Axis Inertial Sensor Gyroscope, Magnetometer, Accelerometer Request More Information
ADIS16220 Programmable Digital Vibration Sensor Request More Information
ADIS16240 Low Power Programmable Impact Sensor and Recorder Request More Information

back to top



Advertorial

Highly Integrated, Programmable Single-Component Sensors Solve Problems in Industrial System Design
(pdf, 1,515,520 bytes)

back to top



Evaluation Boards

Part Number Description
ADIS16220 Programmable Digital Vibration Sensor
ADIS16240 Low Power Programmable Impact Sensor and Recorder
ADIS16003 1.7g Dual-Axis Accelerometer, SPI Interface Evaluation Board
ADIS16006 ±5g Dual-Axis Accelerometer, SPI Interface Evaluation Board
ADIS16080 ±80°/sec Yaw Rate Gyro, SPI Interface Evaluation Board
ADIS16100 ±300°/sec Yaw Rate Gyro, SPI Interface Evaluation Board
ADIS16201 Programmable Dual-Axis +/-90 degree Inclinometer & Accelerometer Evaluation Board
ADIS16203 Programmable Single-Axis 360 degree Inclinometer Evaluation Board
ADIS16204 Programmable, High-g Impact/Shock Sensor
ADIS16209 Programmable Dual Mode (dual axis ±30°, or single axis ±180 °) Inclinometer/Accelerometer Evaluation Board
ADIS16250 Programmable Low Power Gyro Evaluation Board
ADIS16251 Programmable Low Power Gyroscope Evaluation Board
ADIS16255 Programmable Low Power Gyroscope Evaluation Board
ADIS16300 Four Degrees of Freedom Inertial Sensor Evaluation Board
ADIS16350 Programmable, Triple Axis Gyro & Accelerometer Evaluation Board
ADIS16354 Tri-Axis Inertial Sensor
ADIS16355 Hi-Precision Tri-Axis Inertial Sensor
ADIS16360 High Precision Tri-Axis Inertial Sensor
ADIS16364 High Precision Tri-Axis Inertial Sensor
ADIS16365 High-Precision Tri-Axis Inertial Sensor
ADIS16405 High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer
ADISEVAL iSensors® PC Evaluation System - (pdf, 803 kB)

Additional information and software updates on iSensor Evaluation Tools

back to top



Press Releases

back to top



Product Highlights

back to top



Technical Articles

back to top



Solutions Bulletins

back to top


提供意见反馈 X
content here.
content here.

提供意见反馈

关闭