MEMS和传感器

作为微机械IC行业的先锋,Analog Devices, Inc.(简称ADI)推出首款全集成iMEMS® (集成微机电系统)加速度计和陀螺仪。这类产品已通过TS-16949和QS9000认证,ADI公司将继续改进产品和工艺,满足不断增长的客户需求。

20多年来,ADI公司一直是MEMS创新产品的领导者,不仅提供全面的惯性检测解决方案,包括备受赞誉的iMEMS加速度计和陀螺仪、iSensor™ 智能传感器以及惯性测量单元(IMU);同时MEMS技术还简化了运动检测在工业、医疗、消费电子、通信和汽车等众多领域中的应用,深受全球的市场领先公司欢迎。了解有关惯性检测的更多信息

iMEMS模拟和数字输出麦克风将MEMS技术与音频信号处理相结合,能够提供出色的音频采集性能。

ADI参考设计精选

  • MEMS Accelerometers
  • Detect and measure acceleration, tilt, shock and vibration

    • Analog and digital output
    • Lowest power, lowest noise, widest bandwidth, and highest temperature range specs
    • Components and subsystems
  • MEMS Gyroscopes
  • Measure rotation of an object in degrees/sec over wide dynamic range and bandwidth.

    • Analog and Digital Output
    • High vibration & shock immunity
    • Temperature Sensitivity control to 25ppm/°C
    • Components and subsystems
  • MEMS Inertial Measurement Units
  • Rapid Implementation of Complex multi-axis motion detection, measuring and processing multiple degrees of freedom.

    • Highly integrated plug-and-play solutions
    • Tactical Grade Performance
    • Simple, programmable interface
    • Part-specific factory calibration

  • MEMS Microphones
  • Acquire high quality audio with no performance degradation over time or temperature variability

    • Analog and digital outputs available
    • SNR up to 65 dBA
    • Extended frequency response available: 100 Hz to 20 kHz
    • Well suited for multi-microphone applications
  • Temperature Sensors
  • Sense and measure temperature with precise accuracy and reliability.

    • Digital (I2C, SPI, PWM) and analog (current, voltage) interfaces
    • Accuracy to ±0.25°C (Max)
    • NIST traceable
    • Plug-in ready; fully calibrated

资源

应用笔记
手册与通报
产品与技术奖项
技术文章与白皮书
视频
在线研讨会
评估板和套件

MEMS 惯性传感器
MEMS 加速度计
MEMS 陀螺仪
MEMS 惯性测量单元
MEMS 麦克风
温度传感器
选型表

数字温度传感器 (pdf)
选型表


MEMS 惯性传感器 (pdf)

技术资料

快讯名称 内容类型 文件类型
EngineerZone® Online Technical Support Community
The EngineerZone® support community enables customers to engage online with ADI experts and fellow engineers to find answers to complex and frequently asked technical product and application questions.
Videos HTML
Analog Devices Pmods for Xilinx FPGAs
See various examples of ADI data converters and MEMS accelerometers connected to Xilinx FPGAs using Digilent Pmod™ peripheral modules.
Videos HTML
Introducing iMEMS® Microphones
This video compares the ADMP401 Analog MEMS and the ADMP421 Digital MEMS with a BK Type 4939 Measurement microphone. High performance and reliability with 61dB A-weighted SNR and flat frequency response from 100Hz to > 12kHz.
Videos HTML
ADXL362 Nanopower, 3-Axis, MEMS Accelerometer
The ADXL362 consumes 2 μA @ 100 Hz in full measurement mode, and only 300 nA in motion sensing wake-up mode. In addition to its native low-power operation, the ADXL362 has additional features that enable system-level power efficiency.
Videos HTML
ADXL377 MEMS Accelerometer in INDYCAR Race Car Safety System
Driver impact safety system of IZOD IndyCar Series race cars features ADXL377 MEMS accelerometers in all driver earpieces. The ADXL377 captures driver impact data in real time. Data is used in sled tests to replicate impact & improve safety levels.
Videos HTML
Vibration Immunity in Analog Devices MEMS Gyroscopes
This video shows a side-by-side demo of the Analog Devices MEMS gyroscope and a competitive gyro, comparing their responses when erroneous input stimuli are applied. Our new gyros exhibit high immunity to shock, vibration & linear acceleration.
Videos HTML
在您的下一个设计中使用实验室电路
观看两个工程师如何使用ADI的实验室电路解决他们的设计难题。从测试数据到硬件评估、项目整合,轻松节省时间并降低电路设计中的风险。
Videos HTML
为何不马上使用MEMS麦克风呢?
自从1960年代起,麦克风技术就未曾有大的进步……现在这一情况将彻底改变。本视频将介绍ADI MEMS麦克风技术的独特优势。ADMP441是一款高性能、低功耗、数字输出、全向MEMS麦克风。
Videos HTML
ADI MEMS麦克风为噪声性能树立新标杆
ADI发布了新的MEMS麦克风系列,产品拥有业内最低的本底噪声。了解该系列的首款产品——ADMP504,以及这些麦克风如何为您的设计带来竞争优势。
Videos HTML
采用ADXL345加速度计的360度全景球形可投掷相机
球形相机抛向空中时,可以拍摄完整的球面全景照片。到达经ADXL345加速度计确定的最高点时,36个手机摄像头模块会拍摄一张完整的全景照片。音乐:ADO and Wonderland,IZCY。
Videos HTML
MEMS陀螺仪的冲击和振动抑制性能
本陀螺仪演示视频介绍2个ADI MEMS陀螺仪(ADXRS800、ADXRS450)和2个同类陀螺仪产品。可以看到每个陀螺仪对施加的旋转速率所做出的响应。同时还展示了ADI公司陀螺仪出色的冲击和振动抑制性能。
Videos HTML
利用MEMS惯性传感器实现头部冲击遥测系统
本演示视频介绍Simbex Corporation的足球场冲撞分析系统。每个头盔内置6个高g值加速度计、一个DSP和发射机。系统通过一台笔记本电脑以无线形式接收数据、完成数据分析,并显示冲击的幅度和方向。
Videos HTML
ADI公司MEMS陀螺仪的抗振性
本视频是ADI公司MEMS陀螺仪和同类陀螺仪产品的对比演示,比较两者对错误输出激励的响应。可以看出,我们的结果新款陀螺仪具有高抗振动、抗冲击性和抗线性加速度特性。
Videos HTML
如何查看数据手册
What is in a datasheet, and how can the information it contains help you select the right part for your design? This wide-ranging and informative webcast will take you through a typical datasheet and explain the full meaning behind many often misunderstood specs.
在线研讨会 WEBCAST
High-Performance MEMS; What does that mean?
This webcast will examine the most common specifications and metrics associated with “high performance” MEMS accelerometers, gyroscopes and IMUs and will provide insights into their characterization and impact in real-world applications.
在线研讨会 WEBCAST
采用惯性传感器检测5种截然不同的运动
在本次网络研讨会中,我们将分析MEMS运动传感技术及其应用和设计考虑,并将讨论ADI公司的iMEMS加速计和陀螺仪产品。
在线研讨会 WEBCAST
理解和应用微电子机械系统(MEMS)
MEMS(Micro Electromechanical System,即微电子机械系统)是指集微型传感器、执行器以及信号处理和控制电路、接口电路、通信和电源于一体的微型机电系统。概括起来,MEMS具有以下几个基本特点,微型化、智能化、多功能、高集成度和适于大批量生产。
如今,MEMS技术已经被广泛的应用到了各种领域,ADI公司提供了业内一流的测量加速度和角速度的MEMS芯片。
今天的研讨会,我们就来跟大家讨论一下MEMs的工作原理以及MEMs在医疗,消费类,汽车等领域的应用。
在线研讨会 WEBCAST
ADI中国大学创新设计竞赛(2008年度)在线研讨会介绍
ADI中国大学创新设计竞赛是面向在校大学生的科技型竞赛活动,旨在培养大学生的创新能力、协作精神;提高大学生工程实践素质,提高学生针对实际问题进行设计制作的能力,对应用系统的理解和设计能力,理论结合实际,全面发展。竞赛围绕“创新”这一主题,紧扣当今社会电子产业的最新领域和发展方向,采取开放性命题原则,留给参赛者极大的设计空间。2008年度的中国大学创新设计竞赛目前全部88支参赛队已经收到了样片及开发板,并进入了实际设计阶段。
在线研讨会 WEBCAST
ADI技术支持与您近在咫尺 (05 三月 2013) 新闻发布 HTML
ADI推出MEMS IMU实现高度精确定位 (10 七月 2012) 新闻发布 HTML
ADI推出紧凑型多轴MEMS振动监控器 (24 十月 2011) 新闻发布 HTML
ADI推出最稳定抑制性能最高的iMEMS陀螺仪 (28 九月 2011) 新闻发布 HTML
ADI iMEMS运动检测技术助掌上手术导航一臂之力 (27 九月 2011) 新闻发布 HTML
ADI公司推出MEMS iSensor数字倾角计系统 (08 七月 2011) 新闻发布 HTML
ADI公司推出iMEMS双轴加速度计ADXL206 (10 六月 2011) 新闻发布 HTML
ADI公司演示用于快速部署电机控制系统的高性能开发平台 (07 六月 2011) 新闻发布 HTML
ADI在线基础课程即将招生开课啦 (17 五月 2011) 新闻发布 HTML
ADI 领先医疗电子解决方案亮相CMET 2011 (25 四月 2011) 新闻发布 HTML
ADI iMEMS陀螺仪在恶劣环境下提供更高抗振动性能 (04 三月 2011) 新闻发布 HTML
工业IC 解决方案通报 HTML
Trusted Positioning Inc. Integrates iSensor MEMS IMU into Continuous, Accurate, Affordable Positioning and Navigation Platform Solutions  (pdf, 245 kB) 客户案例 PDF
NovAtel Integrates iSensor MEMS IMU into SPAN GNSS/INS System for Size-Constrained Positioning and Navigation Applications  (pdf, 308 kB) 客户案例 PDF
3-axis, ±200 g MEMS Accelerometer Improves INDYCAR Driver Impact Safety Program  (pdf, 465 kB) 客户案例 PDF
ADXL345Z三轴±2 g/±4 g/±8 g/±16 g数字加速度计评估板(EVAL-ADXL345Z)  (pdf, 98 kB) 评估板和开发工具 PDF
EVAL-ADXL335Z:三轴加速度计评估板  (pdf, 68 kB) 评估板和开发工具 PDF
EVAL-ADXL327Z:三轴加速度计评估板(初始版,Rev. PrA)  (pdf, 79 kB) 评估板和开发工具 PDF
EVAL-ADLX326Z:三轴加速度计评估板(初始版,Rev. PrA)  (pdf, 70 kB) 评估板和开发工具 PDF
EVAL-ADXL325Z:三轴加速度计评估板(初始版,Rev. PrA)  (pdf, 69 kB) 评估板和开发工具 PDF
ADIS1636x 评估工具概述  (pdf, 822 kB)
概述订购评估工具之前,请查看ADIS1636x评估工具概述。
评估板和开发工具 PDF
• ADIS16060/PCB评估板(初始版,Rev. PrA)  (pdf, 242 kB)
带SPI接口的±50度/秒14位数字陀螺仪评估板。ADIS16060/PCB使用标准扁平电缆与现有处理器平台相连,连接简便。评估板通过2mm安装孔与系统的主体框架实现物理连接。ADIS16060/PCB还能插入iSensor® PC评估系统:ADISEVAL;该评估系统需要另行购买。
评估板和开发工具 PDF
iSensor® Evaluation Tools Overview 评估板和开发工具 HTML
• ADIS16080/PCB评估板(初始版,Rev. PrC)  (pdf, 108 kB)
带SPI接口的±80°/s数字陀螺仪评估板。ADIS16080/PCB使用标准扁平电缆与现有处理器平台相连,连接简便。评估板通过2mm安装孔与系统的主体框架实现物理连接。ADIS16080/PCB还能插入两种iSensor® PC评估系统:ADISUSB和ADISEVAL;这两种系统需要另行购买。
评估板和开发工具 PDF
术语表 专业词汇表 HTML
查看全部技术资料及资源
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭